Magnetically coupled rodless cylinder- P1ZS / P1ZG / P1ZT | #P1ZM040GCN0700WNRY


LOADING IMAGES
P1ZM040GCN0700WNRY

Magnetically coupled rodless cylinder- P1ZS / P1ZG / P1ZT | #P1ZM040GCN0700WNRY

Tube size 16 to 40 mm, space saving. Magnetic transit design. Magnetic force transits the movement with piston side magnet and silder magnet. Stainless tube, light weighted and durable.


Technical Specifications

  • Position Sensing: Sensor 2ea
  • Bore Size (mm): 40
  • Cylinder Type: Guided
  • Stroke (mm): 700
  • Port Size: Rc(PT) 1/4
  • Cylinder Action: Double Acting
  • Maximum Stroke Length: 1500 mm
  • Extend Stroke Force: 120 to 754 N at 6 bar, -
  • Retract Stroke Force: 120 to 754 N (at 6 bar), -
  • Cushioning Type: Bumper
  • Rod End Thread Type: n/a
  • Maximum Operating Pressure: 7 bar, 102 psi
  • Operating Temperature: 0 to 60 °C, 32 to 140 °F
  • Mounting Option: Yes
  • Specifications Met: n/a
  • Body Material: Stainless Steel
  • End Cap Material: Aluminum
  • Body Type: Round
  • Corrosion Resistance Included: n/a
  • Repairable: Yes
Safety Warning

Item Information

Magnetically coupled cylinders save space and have a wide range of applications. The P1Z series can be used in many diverse environments, because there is no external leakage. The use of a linear guide makes loading and moments, directly on the cylinder possible. A top cover can be mounted over the sliding section of the cylinder to prevent scratches and damage, and centralized piping minimizes mounting space. The P1Z series is available in 5 tube sizes 16mm through 40mm and strokes up to 2000 mm are standard.

• Magnetically coupled rodless cylinder
• Type: slide bearing
• Tube size (mm): 16, 20, 25, 32, 40
• Maximum stroke: 2000mm (depending on size)
• Auto switch capable

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
P1Z Seires
×


Find a Distributor

Where to Buy

Local Contact

Parker Automation Korea

23, 1-Gil, Jangan-gongdan, Jangan-myeon, Hwaseong-si, Gyeonggi-do 18579 Korea

AKD@parker.com

Phone

82-31-379-2332

Fax

82-31-379-2349

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
E04972