P2/P3 Piston Pump - High Pressure Piston Pump, Variable Displacement Axial Pump – Series P2/P3 | Parker

High Pressure Mobile Pump – P2/P3 Series | #P2/P3 Piston Pump

High Pressure Mobile Pump – P2/P3 Series | #P2/P3 Piston Pump

Variable, swashplate piston pumps designed for operation in open circuit, mobile hydraulic systems. Perfect choice when it comes to cost-saving installation as well as high productivity and power density. Displacements from 60 to 145 cc/rev.


Technical Specifications

  • Pump Type: Piston, Variable
  • Body Material: Cast Iron
  • Configuration: Multiple, Single
  • Displacement: 3.7 to 8.9 inch3/rev, 60 to 145 cm3/rev
  • Operating Pressure: 320 bar, 350 bar, 4600 psi, 5000 psi
  • Flow Rate: 362 L/min, 79 gal/min
  • For Fluid Type: Biodegradable, Fire Resistant, Standard Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Media: Hydraulic Fluids, Liquids
  • Maximum Operating Speed: 2200 to 2800 RPM
  • Minimum Fluid Temperature: -40 °F
  • Maximum Fluid Temperature: 115 °C, 239 °F
  • Weight: 37 to 78 kg, 81 to 172 lb
  • Shaft Type: DIN, SAE
  • Mounting Option: SAE
  • Port Type: Flange, Straight Threaded
  • Port Connection: ISO, SAE
  • Port Location: Side Ports
  • Direction of Rotation: Clockwise, Counterclockwise
  • Circuit Path: Open
  • Sensor Type: No
  • Maximum Noise Level: 74 to 80 dBA
  • Drain Option: Yes
  • Filter Included: No
  • Radial Load Capacity: Consult Parker
  • Minimum Kinematic Viscosity: 10 cSt
  • Maximum Kinematic Viscosity: 1000 cSt
  • Thru-Drive Capability: Yes
  • Energy Recovery Capability: No
  • Control Method: Load Sense, Pressure, Remote Pressure, Torque
  • Charge Pump Included: Optional
Safety Warning

Item Information

Parker P2/P3 series has been designed to meet the specific demands of heavy duty mobile applications. With continuous pressure ratings of up to 350 bar P2/P3 provides a high-power density and enables downsizing of mobile machinery. Optimized envelope and unique port layout ensure a fast and cost saving mounting on mobile transmissions. A wide range of options allows an adaption to the application specific needs.
The availability of both a standard (P2) and a supercharged, internally boosted version (P3) allows for high flow operation at the most diverse inlet conditions. As a standard every P2/P3 comes with an integrated pre-compression volume which ensures low ripple operation and reduced noise emissions.


Markets:
• Material Handling Equipment
• Construction Equipment
• Mining
• Water Drilling
• Forestry Equipment
• Agriculture Machinery
• Vocational & Municipal Equipment
• Other Mobile
• Defense


Features/Benefits:
• High range of different displacements up to 145 cc/rev
• Operating pressures up to 350 bar (continuous)
• Various controllers like pressure, load-sensing and torque
• Self-priming speeds up to 2800 rpm
• Cost saving installation due to dedicated envelope design and unique port layout for direct mount on mobile transmission PTO’s
• Available as single pump or multi pump
• Integrated pre-compression volume – reduced pulsation and noise level
• Robust, heavy duty design


Applications:
• Material Handling Equipment like Reachstackers, Heavy Lift Trucks
• Construction Equipment like Mobile Cranes
• Mining like Wheel Loaders, Dump Trucks
• Water Drilling like Drill Rigs
• Forestry Equipment like Forwarders, Harvesters
• Agriculture Machinery like Harvesters
• Vocational & Municipal Equipment like Mowers
• Other Mobile
• Defense


For detailed technical information on P2/P3 pumps please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support. 

* Made in Germany

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Product Demos & Tutorials
P2-P3 Overview Video
×


Find a Distributor

Where to Buy

Local Contact

Pump & Motor Division Europe

Parker Hannifin Mfg. Germany GmbH & Co. KG

Neefestrasse 96

09116 Chemnitz

Germany

Phone

+49 (0)371 393 70

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687925