Hyperfilter Genuine Replacement Compressed Air Filter Elements | #P205-ELZ


LOADING IMAGES
P205-ELZ

Hyperfilter Genuine Replacement Compressed Air Filter Elements | #P205-ELZ

Replacement elements for Parker Hiross Hyperfilter coalescing, dry particulate and oil vapour removal compressed air filters.


Technical Specifications

  • Micron Rating: Down to 1 micron
  • Number of Elements: 1 Required
  • Filter Element Type: P - General Purpose Coalescing
  • Model Number: HFN205
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Hiross
  • Technology: Filtration
  • Product Type: Compressed Air Filter Element
  • Product Series: Hyperfilter Genuine Replacement Compressed Air Filter Elements
  • For Use With: Hypefilter housings (HFN and NFF)
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: • Industrial Manufacturing Equipment<br/>• Food & Beverage<br/>• Automotive<br/>• Electronics<br/>• Pharmaceuticals<br/>• Medical & Dental
  • Element Change Interval: 12 months
Safety Warning

Item Information

The Parker Hiross Hyperfilter compressed air filter range is available in 5 filter grades:

• Coalescing and dust filter grades (P, S, Q and D) for the removal of water and oil aerosols, solid particulates and micro-organisms

• Oil vapour removal grade (C) for the removal of oil vapour

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066