Network Connectivity - P2M Industrial Ethernet Network Node | Parker NA

Network Connectivity - P2M Industrial Ethernet Network Node | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Network Connectivity - P2M Industrial Ethernet Network Node

The P2M Industrial Ethernet node allows for a simple, cost efficient connection to any Industrial Ethernet network. The P2M node can connect three of our valve products: Moduflex, H Micro and H ISO valves to Ethernet networks.

Technical Specifications

  • Application: Pneumatic
  • Fieldbus Protocol: EtherNet/IP, ProfiNET IO, EtherCAT, EtherNet PowerLink, Modbus TCP, CC-Link IE
  • Inputs/Outputs: Up to 24 piloted solenoids on H ISO and H Micro valves Up to 19 piloted solenoids on the Moduflex valve
  • Options: No expansion option
  • Configuration: Up to 24 piloted solenoids on H ISO and H Micro valves Up to 19 piloted solenoids on the Moduflex valve
  • Valve Type: Network Node
  • Media: Inert Gases
  • Function: Valve End Plate
  • Actuation Type: Electrical
  • Maximum Operating Temperature: 55 °C, 131 °F
  • Brand: Parker
  • Technology: Pneumatics
Safety Warning

Full Product Description

The P2M Industrial EtherNet node is a 24 digital outputs (pilot solenoids) module allowing the connection of three of our valve ranges Moduflex Valve, H Series Micro and H Series ISO (5 sizes of 15407-2 & 5599-2) to the most popular industrial ethernet networks. It alows a low-cost network connection with easy integration and simple to use diagnostics.

Markets:
• In-Plant Automotive
• Packaging
• General industrial

Features / Benefits:
The product is designed to reduce the overall connection cost of the equipment, help eliminate the risk of missed-connection while reducing setup time and increase the inter-operability for ease of integration within existing topology.

• Connectivity - The P2M Ethernet node can connect a Moduflex Valve, H Micro or H ISO Series Universal valve via Ethernet Protocols. Valve configurations allow up to 19 pilot solenoids with Moduflex valves and up to 24 pilot solenoids when connected to H Series Micro and H Series ISO valves.

• Diagnostics – The P2M Ethernet node provides local diagnostic data via LED’s and remotely via the Ethernet Network. Diagnostics such as voltage monitoring, temperature warnings, solenoid short circuit and communication error simplify diagnostics and support predictive maintenance.

• Easy Integration - The P2M Ethernet node offers an embedded Webpage for monitoring and configuring purposes. It offers ease of connection with the ability to select a quick start mode. Easy to configure and utilize with no dedicated tools required.

• Safe Power Capable –The P2M Ethernet node is “Safe Power Capable” which allows for test pulse (OSSD) compatibility and can be supplied auxiliary power from a safe output device following machinery directives.

• Suitable for use with EtherNet/IP, ProfiNET IO, EtherCAT, Ethernet Powerlink, Modbus TCP and CC-Link IE network protocols

Applications:
• Material Handling
• Vehicle Body Assembly
• Assembly Line
• End of Arm Tooling (EOAT)
• Automated Industrial Equipment

Related Documents

×
Products

687PDC
687577