P312 - Disposable Panel Filters with Synthetic Media | Product Series

Filter by

    No filters selected

Model Number

Nominal Filter Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
P312 - Disposable Panel Filters with Synthetic Media

P312 - Disposable Panel Filters with Synthetic Media

The P312 from Parker is a disposable panel filter with synthetic media designed for use in environments where large quantities of dust and lint are present. Available in two sizes (1- or 2-in thickness).

Technical Specifications

  • Brand: Parker
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Panel Filters
  • Product Style: HVAC Frame System
  • For Fluid Type: Air
  • Actual Width: 9.875 to 24.625 inch
  • Actual Height: 9.875 to 34.5 inch
  • Actual Depth: 0.875 inch, 1.625 inch
  • Weight: 1.8 lbs. - 10.3 lbs.
  • Air Filter Frame/Header Type: Pinch Frame
  • Materials of Construction: Heavy Duty Kraft Board Frame
  • Filter Material: Polyester
  • Media Color: White
  • Initial Resistance: 0.07 in wg
  • Rated Air Velocity: 300 ft/min
  • Maximum Operating Temperature: 200 °F
  • Package Quantity: 12
  • Specifications Met: Classified per UL Standard 900 for Flammability
Safety Warning

Full Product Description

The P312 disposable panel filter with synthetic media is ideally suited for use in residential, commercial, and light industrial HVAC applications, including those where high quantities of dust and lint are present in the air. The filter media is made from polyester fibers bonded together in an interlocking pattern of tiny lint and dust traps. This configuration maximizes dust loading, while minimizing resistance to air flow.

The filter uses unique monobond pinch frame technology, which features a one-piece frame sealed to the media under pressure and heat. This ensures a continuous bond of media to the board around the periphery of the frame, eliminating weak corners and air bypass. The integrity of the seal is maintained by using a high tensile strength polyethylene binder, which enables the filter to withstand varying humidity and temperature levels.

The frame of the P312 is produced using post-consumer materials.

Related Documents

Literature and Reference Materials
Purolator P312 Synthetic Disposable Filter Cut Sheet
×
Products Model Number Nominal Filter Size
5042193703 P312-STD1 8X16X1
5042193704 P312-STD1 8X30X1
5042193709 P312-STD1 10X10X1
5042193710 P312-STD1 10X16X1
5042193711 P312-STD1 10X20X1
5042193712 P312-STD1 10X24X1
5042193713 P312-STD1 10X25X1
5042193716 P312-STD1 10X30X1
5042193717 P312-STD1 12X12X1
5042193718 P312-STD1 12X16X1
5042193719 P312-STD1 12X18X1
5042193720 P312-STD1 12X20X1
5042193721 P312-STD1 12X24X1
5042193722 P312-STD1 12X25X1
5042193725 P312-STD1 12X30X1
5042193726 P312-STD1 14X14X1
5042193728 P312-STD1 14X16X1
5042193731 P312-STD1 14X18X1
5042193737 P312-STD1 14X20X1
5042193739 P312-STD1 14X24X1
5042193740 P312-STD1 14X25X1
5042193741 P312-STD1 14X30X1
5042193745 P312-STD1 15X20X1
5042193746 P312-STD1 15X25X1
5042193747 P312-STD1 15X30X1
5042193751 P312-STD1 16X16X1
5042193753 P312-STD1 16X18X1
5042193754 P312-STD1 16X20X1
5042193755 P312-STD1 16X24X1
5042193760 P312-STD1 16X25X1
5042193761 P312-STD1 16X30X1
5042193763 P312-STD1 18X18X1
5042193765 P312-STD1 18X20X1
5042193766 P312-STD1 18X24X1
5042193767 P312-STD1 18X25X1
5042193768 P312-STD1 18X30X1
5042193769 P312-STD1 20X20X1
5042193771 P312-STD1 20X22.25X1
5042193774 P312-STD1 20X24X1
5042193776 P312-STD1 20X25X1
5042193778 P312-STD1 20X30X1
5042193779 P312-STD1 22X22X1
5042193780 P312-STD1 24X24X1
5042193781 P312-STD1 24X30X1
5042193783 P312-STD1 25X25X1
5042293784 P312-STD2 10X20X2
5042293785 P312-STD2 12X24X2
5042293786 P312-STD2 14X20X2
5042293787 P312-STD2 14X25X2
5042293790 P312-STD2 15X20X2
5042293792 P312-STD2 16X16X2
5042293793 P312-STD2 16X20X2
5042293794 P312-STD2 16X24X2
5042293795 P312-STD2 16X25X2
5042293800 P312-STD2 18X24X2
5042293802 P312-STD2 20X20X2
5042293805 P312-STD2 20X24X2
5042293806 P312-STD2 20X25X2
5042293809 P312-STD2 20X30X2
5042293810 P312-STD2 20X35X2
5042293812 P312-STD2 24X24X2
5042293813 P312-STD2 25X25X2
5042295390 P312-STD2 18X18X2

687PDC
682632