P32FB12DGMN - Global Compact Coalescing/Adsorber Filter - P32F Series - Pneumatic Division Europe | Parker NA

Global Compact Coalescing/Adsorber Filter - P32F Series - Pneumatic Division Europe | #P32FB12DGMN

P32FB12DGMN

Global Compact Coalescing/Adsorber Filter - P32F Series - Pneumatic Division Europe | #P32FB12DGMN

P32F is a 60mm compact coalescing/adsorber filter, 1/4",3/8" & 1/2" ported BSPP/NPT, 0.01µ, 1µ element with DPI, activated carbon element, poly/metal bowl fitted with manual/auto drain. Max P1 pressure of 17 bar (metal). Temp from -25°C to 65.5°C.


Technical Specifications

  • Element: 0.01 micron
  • Bowl Material: Polycarbonate
  • Drain Option: Manual drain
  • Port Size: 1/4 inch
  • Micron Rating: Adsorber
  • Housing Material: Aluminum
  • Product Type: Compact Coalescing and Adsorber Filter
  • Filter Element Type: 0.01 micron, Borosilicate cloth
  • Port Type: BSPP, NPT
  • Port Size: 1/4 inch, 1/2 inch
  • Body Material: Aluminum
  • Bowl Type: Polycarbonate
  • Seal Material: Nitrile
  • Inlet Pressure Rating: 150 psig, 10 bar
  • Operating Temperature: -13 to 125 °F, -25 to 52 °C
  • Flow Rate: 36 SCFM, 17 dm3/sec
  • Drain Option: Manual drain
  • Weight: 0.71 lb, 0.32 kg
  • Brand: Parker
  • Maximum Operating Pressure: 250 bar, 17 psig
  • Maximum Operating Temperature: 65.5 °C, 150 °F
  • Maximum Flow Rate: 85 SCFM, 40 dm3/sec, 144 m3/hour
Safety Warning

Item Information

Parker's P32F Compact Coalescing Filter, with available differential pressure gauge, is designed to remove liquid aerosols, water, oil and submicron particulate matter from your pneumatic system. These filters will provide oil free air for several demanding applications. The P32F is specifically designed for the removal of solid particles, water and oil aerosols down to 0.01 micron. The modular style of the P32F allows you to connect any combination of similar air preparation product by using connector brackets. The various options available (such as auto drain, twist drain, DPI gauge and assortment of bowl options) make this series easy to configure for your application. 

Markets:
• Vehicle assembly Facilities
• MRO
• Lab Diagnostic
• Miscellaneous Processing
• Industrial
• Processing
• Life Science
• Pharma

Features/Benefits:
• Integral 1/4", 3/8" or 1/2" ports (NPT, BSPP & BSPT)
• High efficiency 5 micron element as standard
• Excellent water removal efficiency
• Robust but lightweight aluminum construction
• Positive bayonet latch to ensure correct & safe fitting

Applications:
• Cutting, welding, painting
• Machining
• Pick and place
• Packaging and wrapping systems
• Applications for tools 
• Cylinder and valve protection
• Pneumatic applications
• Chemical process
• Woodworking process
• Process engineering

Additional Information:
• Compact Coalescing and Adsorber Filter
• Element: 0.01µ, 1µ, Adsorber
• Port Type: BSPP, NPT
• Port Size: 1/4" | 3/8" | 1/2"
• Body Material: Aluminum
• Bowl Material: Polycarbonate, Aluminum
• Filter Material: Borosilicate Cloth, Activated Carbon (adsorber)
• Seals: Nitrile
• Pressure Rating (psig): 150 (plastic), 250 (metal)
• Pressure Rating (bar): 10 (plastic), 17 (metal)
• Temperature Rating (F): -13° to 125° (plastic bowl), -13° to 150° (metal bowl)
• Temperature Rating (C ): -25° to 52° (plastic bowl), -25° to 65.5° (metal bowl)
• Flow (SCFM): 53 (1µ), 36 (0.01µ), 85 (adsorber)
• Flow (dm³/s): 25 (1µ), 17 (0.01µ), 40 (adsorber)
• Drain Type: Manual, Auto
• Weight: 0.71 lb (0.32 kg)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859