P33FA16EGAN - Global Standard Particulate Filter - P33F Series - Pneumatic Division Europe | Parker NA

Global Standard Particulate Filter - P33F Series - Pneumatic Division Europe | #P33FA16EGAN

P33FA16EGAN

Global Standard Particulate Filter - P33F Series - Pneumatic Division Europe | #P33FA16EGAN

P33F is a 73mm standard particulate filter, 1/2" & 3/4" ported BSPP/NPT, 5µ element, poly/metal bowl fitted with manual/auto drain. Max P1 pressure of 17 bar (metal). Temp from -25°C to 65.5°C.


Technical Specifications

  • Drain Option: Auto drain
  • Bowl Material: Polycarbonate
  • Port Size: 3/4 inch
  • Micron Rating: 5 μm
  • Product Type: Standard Particulate Filter
  • Filter Element Type:
  • Port Size: 3/4 inch, 3/4 inch
  • Drain Option: Auto drain
  • Port Type: BSPP, NPT
  • Inlet Pressure Rating: 150 psig, 10 bar
  • Operating Temperature: -13 to 125 °F, -25 to 52 °C
  • Flow Rate: 102 SCFM, 48 dm3/sec
  • Body Material: Aluminum
  • Bowl Type: Polycarbonate
  • Seal Material: Nitrile
  • Weight: 1.01 lb, 0.46 kg
  • Specifications Met: ATEX 'Out of Scope' Certification (Group II Cat2 zone 1,21) | CEI/ICE 61373 1999-1 Cat2 (BS EN 61373:1999)
  • Brand: Parker
  • Housing Material: Aluminum
  • Maximum Operating Pressure: 250 bar, 17 psig
  • Maximum Operating Temperature: 65.5 °C, 150 °F
  • Maximum Flow Rate: 102 SCFM, 48 dm3/sec, 173 m3/hour
Safety Warning

Item Information

Parker's P33F is available as standard particulate filter that delivers high moisture removal in a compact package with high flow performance. The P33F is used for the removal of solid particle contaminants down to 5 micron and the separation of bulk liquids.
Additional P33F is available with 1µ, 0,01µ options include Coalescing units for the removal of oil and water aerosols and Adsorber units with activated carbon elements for the removal of hydrocarbon vapour.
A differential Pressure Indicator DPI is standard on Coalescing Filter.
This is for to make sure all applications will be protected with the highest level of efficient filtration at the point of use.
This type of filter is generally used in industrial applications where liquid water, oil, and harmful dirt particles must be removed from the compressed air system.  For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. 

Markets:
• General Industrial
• Mobile for trucks
• On road and off road

Features/Benefits:
• High flow performances
• Robust design
• The P33F series can also be mounted to other P33 global air preparation products thanks to its modularity
• The wide range of options available (such as auto drain, manual drain, and an assortment of bowl options) make this series easy to design

Applications:
• Compressors
• Closed Circular Pipelines
• Stationary and Mobile equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859