Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Note: This product is no longer available - please contact us for further assistance.
Parker's P3LR is a lightweight pressure regulator with an unbalanced poppet design, adaptable, and multi modular within various options. It offers good response and accurate pressure regulation. For low flow and space restricted applications this product can provide a solution that does not sacrifice performance. The P3LR can also be mounted using a modular connector, limited to 2 other P3L air preparation product units. The various options available such as pressure gauge, relieving & non-relieving, pressure range. preset pressures and tamperproof options make this series easy to design to your application.
Markets
• Air and Gas
• Appliances
• Entertainment Automation
• Factory Automation
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing
Features/Benefits
• Integral 1/4 ports (BSPP & NPT)
• Robust but lightweight aluminium construction
• Secondary pressure ranges 2, 4 & 8 bar
• Unbalanced poppet valve standard, with solid control piston
• Relieving & Non-relieving types
• Non-rising knob
• Industrial water & Drinking water applications available
Applications
• To be used in combination with valves and cylinders
• Used with air tools and compressors
• Positioning
• Cutting
• Machining
• Pick and place
• Packaging and wrapping systems
| Literature and Reference Materials |
|---|
| P3LR Regulators - CAD Configurator |
| Parker Pneumatic P3L Series FRLs Technical Catalogue - PDE2661TCUK |
| Products | Pressure Control Range (bar) | Maximum Inlet Pressure (bar) | Port Type | Pressure Gauge |
|---|---|---|---|---|
| P3LRA12BNYP | 0 to 2 | 0 to 10 | BSPP | No |
| P3LRA12BNLP | 0 to 4 | 0 to 10 | BSPP | No |
| P3LRA12BNNP | 0 to 8 | 0 to 10 | BSPP | No |
| P3LRA12BNZP | 0 to 2 | 0 to 10 | BSPP | Yes |
| P3LRA12BNMP | 0 to 4 | 0 to 10 | BSPP | Yes |
| P3LRA12BNGP | 0 to 8 | 0 to 10 | BSPP | Yes |
| P3LRA92BNYP | 0 to 2 | 0 to 10 | NPT | No |
| P3LRA92BNLP | 0 to 4 | 0 to 10 | NPT | No |
| P3LRA92BNNP | 0 to 8 | 0 to 10 | NPT | No |
| P3LRA92BNZP | 0 to 2 | 0 to 10 | NPT | Yes |
| P3LRA92BNMP | 0 to 4 | 0 to 10 | NPT | Yes |
| P3LRA92BNGP | 0 to 8 | 0 to 10 | NPT | Yes |
| P3LRX12BNYP | 0 to 2 | 0 to 16 | BSPP | No |
| P3LRX12BNLP | 0 to 4 | 0 to 16 | BSPP | No |
| P3LRX12BNNP | 0 to 8 | 0 to 16 | BSPP | No |
| P3LRX12BNHP | 0 to 16 | 0 to 16 | BSPP | No |
| P3LRX12BNZP | 0 to 2 | 0 to 16 | BSPP | Yes |
| P3LRX12BNMP | 0 to 4 | 0 to 16 | BSPP | Yes |
| P3LRX12BNGP | 0 to 8 | 0 to 16 | BSPP | Yes |
| P3LRX12BNJP | 0 to 16 | 0 to 16 | BSPP | Yes |
| P3LRX92BNYP | 0 to 2 | 0 to 16 | NPT | No |
| P3LRX92BNLP | 0 to 4 | 0 to 16 | NPT | No |
| P3LRX92BNNP | 0 to 8 | 0 to 16 | NPT | No |
| P3LRX92BNHP | 0 to 16 | 0 to 16 | NPT | No |
| P3LRX92BNZP | 0 to 2 | 0 to 16 | NPT | Yes |
| P3LRX92BNMP | 0 to 4 | 0 to 16 | NPT | Yes |
| P3LRX92BNGP | 0 to 8 | 0 to 16 | NPT | Yes |
| P3LRX92BNJP | 0 to 16 | 0 to 16 | NPT | Yes |