Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
P3NR Pilot Controlled and High-Flow Regulators provide accurate pressure regulation and quick response times for many industrial applications.
P3NR Pilot Controlled and High-Flow Regulators provide accurate pressure regulation and quick response times. P3NR regulators are generally used in a wide variety of applications where reduced pressure is highly desirable for energy conservation, safety requirements, air circuit control and air instrumentation.
Â
The P3NR offers port blocks which provide 1-1/2" port extension to 1" ported bodies and a solid control piston for extended life. For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. With various options available, P3NR can be easily configured for your application. The P3NR can be mounted using a semi-modular bolt connection to other P3N global air preparation products.| Selector Guides |
|---|
| Pneumatic Calculator |
| Literature and Reference Materials |
|---|
| 0700P Catalog_P3N FRL Products |
| 0700P Catalog_Regulator Products |
| Regulators, Installation and Service Manuals |
| Products | Port Size | Outlet Pressure Rating | Pressure Gauge Type | Pressure Regulator Type | Operation Type | Product Type | Gauge Port Size |
|---|---|---|---|---|---|---|---|
| P3NRA16BNG | 3/4" | 125 PSI | Gauge | Relieving | Standard | Standard | 1/4" |
| P3NRA16BNH | 3/4" | 250 PSI | None | Relieving | Standard | Standard | 1/4" |
| P3NRA16BNJ | 3/4" | 250 PSI | Gauge | Relieving | Standard | Standard | 1/4" |
| P3NRA16BNN | 3/4" | 125 PSI | None | Relieving | Standard | Standard | 1/4" |
| P3NRA16BPP | 3/4" | 250 PSI | None | Relieving | Pilot | Standard | 1/4" |
| P3NRA18BNG | 1" | 125 PSI | Gauge | Relieving | Standard | Standard | 1/4" |
| P3NRA18BNH | 1" | 250 PSI | None | Relieving | Standard | Standard | 1/4" |
| P3NRA18BNJ | 1" | 250 PSI | Gauge | Relieving | Standard | Standard | 1/4" |
| P3NRA18BNN | 1" | 125 PSI | None | Relieving | Standard | Standard | 1/4" |
| P3NRA18BPP | 1" | 250 PSI | None | Relieving | Pilot | Standard | 1/4" |
| P3NRA1PBNG | 1-1/2" | 125 PSI | Gauge | Relieving | Standard | Standard | 1/4" |
| P3NRA1PBNN | 1-1/2" | 125 PSI | None | Relieving | Standard | Standard | 1/4" |
| P3NRA1PBPP | 1-1/2" | 250 PSI | None | Relieving | Pilot | Standard | 1/4" |
| P3NRA96BNG | 3/4" | 125 PSI | Gauge | Relieving | Standard | Standard | 1/4" |
| P3NRA96BNH | 3/4" | 250 PSI | None | Relieving | Standard | Standard | 1/4" |
| P3NRA96BNJ | 3/4" | 250 PSI | Gauge | Relieving | Standard | Standard | 1/4" |
| P3NRA96BPP | 3/4" | 250 PSI | None | Relieving | Standard | Standard | 1/4" |
| P3NRA98BNG | 1" | 125 PSI | None | Relieving | Pilot | Standard | 1/4" |
| P3NRA98BNH | 1" | 250 PSI | Gauge | Relieving | Standard | Standard | 1/4" |
| P3NRA98BNJ | 1" | 250 PSI | None | Relieving | Standard | Standard | 1/4" |
| P3NRA98BPP | 1" | 250 PSI | Gauge | Relieving | Standard | Standard | 1/4" |
| P3NRA9PBNG | 1-1/2" | 125 PSI | None | Relieving | Standard | Standard | 1/4" |
| P3NRA9PBNH | 1-1/2" | 250 PSI | None | Relieving | Pilot | Standard | 1/4" |
| P3NRA9PBNJ | 1-1/2" | 250 PSI | Gauge | Relieving | Standard | Standard | 1/4" |
| P3NRA9PBPP | 1-1/2" | 250 PSI | None | Relieving | Standard | Standard | 1/4" |
| P3NRA96BNN | 3/4" | 125 PSI | Gauge | Relieving | Standard | Standard | 1/4" |
| P3NRA98BNN | 1" | 125 PSI | None | Relieving | Standard | Standard | 1/4" |
| P3NRA9PBNN | 1-1/2" | 125 PSI | None | Relieving | Pilot | Standard | 1/4" |