Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
P3XR is a 62mm lightweight regulator, 1/2" & 3/4" ported BSPP (NPT 1/2" only). Max P1 pressure of 16 bar with P2 ranges 0 to 4, 8 & 16 bar. Temp from -40°C to 60°C. Offering flow rates up to 134 dm³/s
Parker's P3XR is a lightweight pressure regulator with balanced poppet design adaptable, and multi modular within various options offering excellent response and accurate pressure regulation. For high flow / pressure applications this product can provide a solution that does not sacrifice performance. The P3XR can also be mounted using body connector kit to other P3X air preparation product. The various options available such as pressure gauge, relieving & non-relieving, pressure range and tamperproof options make this series easy to design to your application.
Markets
• Air and Gas
• Appliances
• Entertainment Automation
• Factory Automation
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
•Wearing Apparel
• Food and Beverage
• Misc. Processing
Features/Benefits
• Integral 1/2 or 3/4 ports
• Secondary pressure ranges 8 & 16 bar
• Rolling diaphragm for extended life
• Secondary aspiration plus rolling diaphragm provides quick response and accurate pressure regulation.
• Optional tamperproof regulator, up to x 3 padlocks
• Relieving & Non-relieving types
• Low temperature -40°C as standard
Applications
•To be used in combination with valves and cylinders
• Positioning
• Cutting
• Machining
• Pick and place applications
• Misc. industrial
• Factory automation
• Packaging and wrapping systems
• Wearing apparel
| Literature and Reference Materials |
|---|
| CATALOGUE - P3X Series Lite Air Prep System, PDE2620TCUK |
| P3XR Regulators - CAD Configurator |
| Products | Pressure Control Range (bar) | Port Type | Port Size | Pressure Gauge |
|---|---|---|---|---|
| P3XRA14BNLN | 0 to 4 | BSPP | 1/2" | No |
| P3XRA14BNNN | 0 to 8 | BSPP | 1/2" | No |
| P3XRA14BNHN | 0 to 16 | BSPP | 1/2" | No |
| P3XRA14BNMN | 0 to 4 | BSPP | 1/2" | Yes |
| P3XRA14BNGN | 0 to 8 | BSPP | 1/2" | Yes |
| P3XRA14BNJN | 0 to 16 | BSPP | 1/2" | Yes |
| P3XRA16BNLN | 0 to 4 | BSPP | 3/4" | No |
| P3XRA16BNNN | 0 to 8 | BSPP | 3/4" | No |
| P3XRA16BNHN | 0 to 16 | BSPP | 3/4" | No |
| P3XRA16BNMN | 0 to 4 | BSPP | 3/4" | Yes |
| P3XRA16BNGN | 0 to 8 | BSPP | 3/4" | Yes |
| P3XRA16BNJN | 0 to 16 | BSPP | 3/4" | Yes |
| P3XRA94BNLN | 0 to 4 | NPT | 1/2" | No |
| P3XRA94BNNN | 0 to 8 | NPT | 1/2" | No |
| P3XRA94BNHN | 0 to 16 | NPT | 1/2" | No |
| P3XRA94BNMN | 0 to 4 | NPT | 1/2" | Yes |
| P3XRA94BNGN | 0 to 8 | NPT | 1/2" | Yes |
| P3XRA94BNJN | 0 to 16 | NPT | 1/2" | Yes |