P3Y FRL Filters (Particulate/Coalescing) – Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
P3Y FRL Filters (Particulate/Coalescing) – Europe P3Y FRL Filters (Particulate/Coalescing) – Europe

P3Y FRL Filters (Particulate/Coalescing) – Europe

The P3Y filters are specially designed to efficiently filter out rust, dirt, moisture and other impurities from compressed air lines. P3Y filters are available globally and designed to fit port sizes ¾” & 1”.

Technical Specifications

  • Product Type: Particulate Filter | Coalescing Filter | Adsorber
  • Filter Element Type: 0.01 | Adsorber, 5 µm (Particulate) | 0.01 µm (Coalescing) | Adsorber | Borosilicate Cloth
  • Port Type: BSPP | NPT
  • Port Size: 3/4 inch, 1 inch
  • Body Material: Aluminum
  • Bowl Type: Aluminum
  • Seal Material: Nitrile NBR
  • Inlet Pressure Rating: 253.8 psig, 17.5 bar
  • Operating Temperature: -40 to 140 °F, -40 to 60 °C for Combined Manual/Semi-AutoDrain, 14 to 140 °F for Combined Manual/Semi-AutoDrain, -10 to 60 °C for Automatic Drains
  • Flow Rate: 170 (Particulate 3/4" & 1"), 275 (Coalescing 3/4"), 2307 (Coalescing 3/4") SCFM
  • Drain Option: Combined Manual/Semi-Auto Drain | Auto Drain
  • Weight: 0.9 kg (1.98 lbs) Particulate | 1.6 kg (3.5 lbs) Coalescing
  • Specifications Met: ATEX 'Out of Scope' Certification (Group II Cat2 zone 1,21)
  • Brand: Parker
Safety Warning

Full Product Description

Parker's P3Y filters areavailable in particulate, coalescing or adsorber versions. The filters aremanufactured to be heavy duty, high flow, and the modular style of the P3Yallows you to connect any combination of similar air preparation product byusing connector brackets. This saves space, provides constant mounting centers, andmaintains a modern aesthetically pleasing appearance.

 

The particulate filter isused for the removal of solid particle contaminants down to 5 micron and theseparation of bulk liquids. This type of filter is generally used in industrialapplications where liquid water, oil, and harmful dirt particles must beremoved from the compressed air system. For specific flow and spacerestricted applications, this product can provide a solution that does notsacrifice performance. With various options available the P3Y can easilybe configured to your application. 

 

The coalescing filter isdesigned to remove liquid aerosols, water, oil and submicron particulate matterfrom your pneumatic system. These filters will provide oil free air for severaldemanding applications. The P3Y particulate filter is specifically designed forthe removal of solid particles, water, and oil aerosols down to 0.01 micron.

 

 

Markets
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Factory Automation
• Entertainment Automation
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

 

Features/Benefits
• Robust but lightweight aluminum construction
• Low temperature -40°C (-40°F) with combinedmanual/semi-auto drain as standard
• Extended high efficiency filter elementprovides greater filtration surface area
• Removes liquid aerosols and sub-micronparticles
• Oil free air for instrumentation and control

 

Applications:
• Cutting, welding, painting
• Machining
• Pick and place
• Packaging and wrapping systems

• Cylinder and valveprotection

 

-40° to +140° F (-40° to +60° C) for CombinedManual/Semi-Auto +Drain | +14° to +140° F ( -10° to +60° C) for AutomaticDrains

Related Documents

×

687PDC
A87859