P3Z Mist Lubricator - P3ZL Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
P3Z Mist Lubricator - P3ZL Series

P3Z Mist Lubricator - P3ZL Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Type: High Flow Lubricator
  • Port Type: BSPP, NPT
  • Port Size: 1-1/2 inch, 2 inch, SAE Flange
  • Body Material: Aluminum
  • Bowl Type: Aluminum
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Operating Pressure: 253 psig, 17.5 bar
  • Operating Temperature: 41 to 140 °F, 5 to 60 °C
  • Minimum Flow Rate: 1.1 SCFM, 0.5 dm3/sec
  • Maximum Flow Rate: > 1411 SCFM @ 91 psig, > 666 dm3/sec @ 6.3 bar
  • Drain Option: n/a
  • Specifications Met: ATEX 'Out of Scope' Certification (Group II Cat2 zone 1,21)
Safety Warning

Full Product Description

Parker's P3ZL is a mist lubricator that injects an oil aerosol into the flowing air stream to automatically provide the correct amount of internal lubrication for air tools and other pneumatic devices. This unit is ideal for high flow applications that demand uniform lubrication in a robust package. Proportional oil is delivered over a wide range of air flows and a precision needle valve assures repeatable oil delivery. A slight adjustment can provide a desired rate. With the various options available, the P3ZL is easily configurable to your application. ISO/ASTM VG32 oil is suggested for lubrication and will allow the product to perform at peak performance. Do not use oils with additives, compound oils containing solvents, graphite, detergents. The use of synthetic oils and antifreeze with a Glycol concentration of 100% can be used.

Markets
• Factory Facility supply
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Flanged 1-1/2” or 2” ports (BSPP & NPT)
• Robust die-cast aluminium construction
• Proportional oil delivery over a wide range of air flows.
• Large oil reservoir

Applications
• Compressors
• To be used in combination with valves and cylinders
• To protect tools and cylinder against corrosion
• Reduce friction
• For cooling tools or against frost

Related Documents

×

687PDC
A87859