Regulators High Flow - P3Z (Standard) - Europe | #P3ZRA9CBNJN


LOADING IMAGES
P3ZRA9CBNJN

Regulators High Flow - P3Z (Standard) - Europe | #P3ZRA9CBNJN

P3ZR is a 180mm (inc. flange) large regulator, 1-1/2" & 2" ported BSPP/NPT. Max P1 pressure 17.5 bar with P2 ranges 0 to 8 & 16 bar. Temp from 0°C to 60°C. Offering flow rates over >666 dm³/s


Technical Specifications

  • Port Size: 2"
  • Pressure Gauge: Yes
  • Pressure Control Range (bar): 0 to 16
  • Port Type: NPT
  • Product Type: High Flow Regulator, Manual/Adjustable Pneumatic Regulator
  • Pressure Control Range: 0 to 232 psig, 0 to 16 bar, 0 to 125 psig, 0 to 8 bar
  • Maximum Inlet Pressure Rating: 0 to 253 psig, 0 to 17.5 bar
  • Flow Rate: > 1400 SCFM, > 666 dm3/sec, ≥ 250 SCFM, ≥ 125 dm3/sec
  • Pressure Regulator Type: Relieving
  • Port Type: NPT, BSPP
  • Port Size: 2 inch, 1-1/2 inch
  • Gauge Port Size: 1/4 inch, 1/4 inch
  • Operating Temperature: 32 to 140 °F, 0 to 60 °C
  • Body Material: Aluminum
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 3.5 kg, 7.7 lb
Safety Warning

Item Information

Parker's P3ZR is a large pressure regulator with balanced poppet design, offering quick response and accurate pressure regulation. For high flow ring main industrial applications this product can provide a solution that does not sacrifice performance. The P3ZR can also be mounted using body connector to other P3Z air preparation product. The various options available such as pressure gauge, relieving & non-relieving and pressure range options make this series easy to design to your application.

Markets:
• Air & Gas Compressors
• Moulding
• Miscellaneous Industries
• Stone, Clay & Glass

Features/Benefits
• Flanged 1-1/2” or 2” ports (BSPP & NPT)
• Robust die-cast aluminium construction
• Secondary pressure ranges 8 & 16 bar
• Rolling diaphragm for extended life
• Secondary aspiration plus rolling diaphragm provides quick response and accurate pressure regulation
• Air pilot regulator permanent bleed

Applications:
• To be used in combination with valves and cylinders
• Used with air tools
• Positioning
• Cutting
• Machining
• Pick and place
• Packaging and wrapping systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

666 dm³/s">
687PDC
A87859