Baldwin - Lube Oil Filter Elements | #P40096


LOADING IMAGES
P40096

Baldwin - Lube Oil Filter Elements | #P40096

Baldwin lube filter elements protect your engine from wear particles that can otherwise lead to premature parts failure.


Technical Specifications

  • Product Type: Lube Element
  • Outside Diameter: 3 9/32 (83.3)
  • Inside Diameter: 13/16 (20.6) & 1 3/8 (34.9)
  • Length: 4 5/16 (109.5)
  • Gasket: Attached Gasket: [2] Attached
  • O-ring: [2] Included
  • Application: 2004-07 Volkswagen Touareg with 4.2L Gas Engine, 2005 Touareg with 4.9L Diesel Engine
  • Compatible Competitor Part Number: Volkswagen 77115562; WIX 57563, 557563
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Automotive
    • Heavy-duty on-highway transportation
    • Commercial trucks and buses
    • Agriculture
    • Construction
    • Industrial
    • Marine
    • Mining
    • Oil & Gas
    • Power Generation

  • Technology: Filtration
  • Product Style: Lube Filter
Safety Warning

Item Information

Baldwin lube filter elements protect your engine from wear particles that can otherwise lead to premature parts failure. Longer drain intervals requires filters that have both high capacity and the ability to withstand the rigors of time and temperature without failing or going into bypass. Baldwin's lube filters are up to the challenge.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700