P5RS-016DSG190B - Pneumatic Rotary Table, P5RS Series / Parker Pneumatic - Europe | Parker NA

Pneumatic Rotary Table, P5RS Series / Parker Pneumatic - Europe | #P5RS-016DSG190B

Click to View CAD Model
P5RS-016DSG190B

Pneumatic Rotary Table, P5RS Series / Parker Pneumatic - Europe | #P5RS-016DSG190B OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Torque Range (Nm): 1.21 (at 5 bar)
  • Bore Size: 16mm
  • Product Type: Rack and Pinion Rotary Actuator
  • Function: Double Acting
  • Bore Diameter: 16 mm
  • Full Rotation Range: 0 to 190 °
  • Torque Rating: 1.21 Nm (at 5 bar)
  • Cushioning Type: Rubber Buffer, Hydraulic Shock Absorber (optional on bores Ø25mm and Ø32mm)
  • Port Size: G 1/8
  • Maximum Operating Pressure: 9 bar
  • Operating Temperature: -5 to 60 °C, 23 to 140 °F
  • Position Sensing Type: Yes
  • Weight: 0.7 kg
  • Corrosion Resistance Included: Yes
  • Repairable: No
Safety Warning

Item Information

The P5RS compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with twin racks and pinion movement and an adjustable rotation angle of 0 to 190° offering precise control even under heavy loads.
The P5RS is a pneumatic double acting rotary table unit available in bore sizes Ø16, Ø20, Ø25 and Ø32mm. End stroke positioning using an adjusting bolt offers dependable linear cushioning enabling objects to be carried and positioned safely and securely. Optional hydraulic shock absorbers for bores 20 and 25mm allow for heavier loads and increased cycle times. Magnetic piston as standard with optional sensors mounted in the integrated protected sensor grooves allows positional detection. Flexible, easy mounting of workpiece. A hollow axis through the table center can accommodate piping and wiring for the safe mounting of additional equipment. The precision table allows for accurate, flexible and easy work piece location. -5°C to +60°C temperature range. Resistant to corrosion.

Markets:
Miscellaneous Electronics
Semiconductor
Factory Automation
Packaging Machinery
Plastic processing

Features/Benefits:
Compact rotary table, low table height
Easy mounting and fixing by threaded holes or via holes
Angle adjustments from 0 to 190°
Twin racks and pinion without any play
Large roller bearing of the rotating plate.
Bumpers or hydraulic shock absorbers options
Different sides for mounting
End strokes adjustments from one side
Integrated slots for sensors from one side
 
Applications:
Rotating
Turning
Positioning

General Technical Data:
 • International Standards : N/A
 • Bore Sizes : Ø16, Ø20, Ø25 and Ø32mm
 • Rotation Angle : 0° to 190°
 • Versions : Double acting
 • Cushioning : Rubber Buffer (standard) / Hydraulic Shock Absorber (Optional on bores Ø25 and Ø32mm)
 • Position Sensing : The P8S family of sensors provides a broad range of reed and solid state sensor types with flying lead or M8 options available. Mounting on all grippers is within the integrated sensor grooves allowing for compact installation.
 • Electronic Sensors : Utilise “Solid State” technology, providing operation with no moving parts. These switches are available in NPN and PNP type, both provide built in short circuit and transient protection as standard. The solid state operation allows for high switching on off frequency, ideal for applications where long service life is required.
 • Reed Type Sensors : Are based on proven reed switch technology and provide reliable function in many applications. Simple installation and the available AC voltage range are advantages for this range of sensors.
 • Installation : Direct mounting.
 • Mounting Position : Any

Operating and Environmental Data:
 • Operating Medium : For best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.
 • Operating Pressure : 1 to 9 bar
 • Operating Temperature : -5°C to +60°C
 • Pre-lubricated : Further lubrication is normally not necessary. If additional lubrication is introduced it must be continued.
 • Corrosion Resistance : Resistance to corrosion and chemicals.

Material Specification:
 • Body : Aluminium alloy
 • End covers : Aluminium alloy
 • Table : Aluminium alloy
 • Piston : Stainless steel
 • Seals : NBR (Nitrile rubber)

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859