P73 - Baldwin - Lube Oil Filter Elements | Parker NA

Baldwin - Lube Oil Filter Elements | #P73

P73

Baldwin - Lube Oil Filter Elements | #P73

Baldwin lube filter elements protect your engine from wear particles that can otherwise lead to premature parts failure.


Technical Specifications

  • Product Type: By-Pass Lube Element with Bail Handle
  • Outside Diameter: 3 15/32 (88.1)
  • Inside Diameter: 9/16 (14.3) & 13/16 (20.6)
  • Length: 4 3/16 (106.4)
  • Gasket: Furnished Gasket: [1] Included
  • Includes: Grommet: [1] Attached
  • Related To: P81 (Shunt-Type Version)
  • Micron Rating: 5 Nominal; 25 Absolute
  • Application: Lid-Type Remote-Mounted By-Pass Filter Housings on Caterpillar, Massey Ferguson, Oliver, Palmer, Pettibone Equipment
  • Compatible Competitor Part Number: Caterpillar A68660
  • Brand: Baldwin
  • Industry: Automotive
    Heavy-duty on-highway transportation
    Commercial trucks and buses
    Agriculture
    Construction
    Industrial
    Marine
    Mining
    Oil & Gas
    Power Generation

  • Product Style: Lube Filter
  • Technology: Filtration
Safety Warning

Item Information

Baldwin lube filter elements protect your engine from wear particles that can otherwise lead to premature parts failure. Longer drain intervals requires filters that have both high capacity and the ability to withstand the rigors of time and temperature without failing or going into bypass. Baldwin's lube filters are up to the challenge.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700