PA10369 - Baldwin - Cabin Air Panel Filters | Parker NA

Baldwin - Cabin Air Panel Filters | #PA10369

PA10369

Baldwin - Cabin Air Panel Filters | #PA10369

Panel Cabin Air Filters help prevent contamininants and pollutants from entering the cabin area. The space-saving design is utilized in a wide variety of heavy-duty trucks and passenger vehicles.


Technical Specifications

  • Product Type: Cabin Air Element
  • Contains: Charcoal Impregnated Media for Odor Control
  • Size: 9 7/16 x 8 1/32 x 1 3/16 (239.7 x 204.0 x 30.2)
  • Application: Buick LaCrosse, Regal, Verano; Cadillac ATS, XTS; Chevrolet Camaro, Cruze, Impala
  • Compatible Competitor Part Number: ACDelco CF184; General Motors Corp. 13356914, 13356916; Wix 24211
  • Brand: Baldwin
  • Industry: Automotive
    Heavy-duty on-highway transportation
    Commercial trucks and buses
    Agriculture
    Construction
    Mining


  • Product Style: Air Filter
  • Technology: Filtration
Safety Warning

Item Information

Panel Cabin Air Filters help prevent contamininants and pollutants from entering the cabin area. The space-saving design is utilized in a wide variety of heavy-duty trucks and passenger vehicles. A trucker's job demands many hours behind a wheel. Baldwin cabin air filters are designed to remove harmful contaminants and pollutants from the air before they enter the truck's cab area. They help provide a safe, comfortable environment.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700