PA2 PowerStation - Dedicated HMI / Automation Panel | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PA2 PowerStation - Dedicated HMI / Automation Panel

PA2 PowerStation - Dedicated HMI / Automation Panel OBSOLETE

This product is obsolete. Please contact a Parker Representative for more information. The PA2 PowerStation touchscreen HMI panels are offered with screen sizes of 6"-15", plus a no-display option.

Technical Specifications

  • Product Type: Automation Panel / Dedicated HMI
  • Display Size: 6 inch, 8 inch, 10 inch, 15 inch, No Display
  • Display Type: Color TFT
  • Interface Type: Analog Resistive Touchscreen
  • Resolution: 640x480 pixels (max) (6" - 10"), 1024x768 pixels (max) (15")
  • Backlight Life: 75000 Hours (6"), 50000 Hours (8 to 10"), 40000 Hours (15")
  • Operating System: ROM-DOS 6.11
  • Software: Interact Runtime
  • Inputs/Outputs: 2x USB, 1x RS-232, 1x RS-232/422/485, 1x 10/100 BaseT Ethernet
  • CPU: AMD LX700 (433 MHz)
  • System Memory: 256MB to 1GB DRAM
  • Client Data Storage: 512 MB to 8 GB (Compact Flash)
  • Input Voltage: 12 to 24 VDC (6"/No Display), 24 VDC (8" to 15")
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Operating Humidity: 5 to 95 % (non-condensing)
  • Ingress Protection Rating: NEMA 4X (indoor only)
  • Specifications Met: CE, UL/cUL, Class 1 Division 2 (optional)
Safety Warning

Full Product Description

This product is not recommended for new applications, please contact us for alternatives.



The new PA2 family of PowerStations is Parker-designed and manufactured to be an economical push button panel replacement solution with the option to include advanced software features. Including no-display option, 6”, 8”, 10.4” and 15” color touchscreen displays, all units combine the connectivity, functionality and expandability of Interact HMI software with standard hardware features such as TFT displays, CompactFlash storage, RS-232, RS-422/485 and 100BaseT Ethernet ports. The PA2 family of touchscreen HMI have been designed as a direct drop in replacement for our popular PA family of PowerStations. The PA2 offers new higher performance processors and TFT displays in all sizes.



PA2 PowerStation - Features and Functionality:

• No-Display, 6”, 8”, 10.4” and 15” Touchscreen Displays

• Feature-rich Interact HMI with Interact Panel Tools, Graphics, Alarming and Networking software features

• Expandable with optional Interact software modules such as Historical Trending and advanced recipe management

• Flexible connectivity including 60+ communication drivers - including Ethernet drivers

• CompactFlash storage

• 2x USB 2.0 ports

• 2x Serial ports (1x RS-232 + 1x configurable RS-232/RS-422/RS-485)

• 100-Base-T Ethernet

• Multiple control device connectivity

• Slim profile with consistent features

• Quick and easy clip mounting

• Type 4/4X rating

• Designed for easy “drop-in” replacement of our PA family PowerStations and many other popular operator panels

Related Documents

×

687PDC
936514