PA2491-Baldwin - Baldwin - Air Compressor Filter Elements | Parker NA

Baldwin - Air Compressor Filter Elements | #PA2491-Baldwin

PA2491

Baldwin - Air Compressor Filter Elements | #PA2491 OBSOLETE

OBSOLETE. Availability Limited to Dealer Stock.


Technical Specifications

  • Product Type: Inner Air Element
  • Fits Inside: PA2490
  • Outside Diameter: 7 3/8 (187.3)
  • Inside Diameter: 3/4 (19.0) & 6 1/8 (155.6)
  • Length: 19 1/2 (495.3)
  • Gasket: Attached Gasket: [1] Attached; Furnished Gasket: G103-N
  • Application: Quincy, Worthington Compressors
  • Compatible Competitor Part Number: Quincy 120382; Worthington ELM89
  • Brand: Baldwin
Safety Warning

Item Information

Baldwin air compressor engine filters clean air before it reaches the compressor engine. Ensuring that only clean, dry air enters the engine helps to ensure optimal performance and prevent premature parts wear. Filter elements are available in various styles.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700