PA30037 - Baldwin - Air Filters with Disposable Housings | Parker NA

Baldwin - Air Filters with Disposable Housings | #PA30037

PA30037

Baldwin - Air Filters with Disposable Housings | #PA30037

Baldwin air filters with disposable housings are fast and easy to replace while providing all the protection of a traditional heavy-duty air filter.


Technical Specifications

  • Product Type: Air Element in Disposable Housing
  • Outside Diameter: 9 3/4 (247.7)
  • Inside Diameter: 5 31/32 (151.6) One End
  • Length: 19 3/4 (501.7)
  • Application: Railroad Applications; Fire Equipment
  • Compatible Competitor Part Number: Farr 71338008
  • Brand: Baldwin
  • Industry: Refrigeration
    Marine
    Mining
    Power Generation
  • Product Style: Air Filter
  • Technology: Filtration
Safety Warning

Item Information

Baldwin air filters with disposable housings are fast and easy to replace while providing all the protection of a traditional heavy-duty air filter. Baldwin air filters with disposable housings are self-enclosed in rugged housings, which makes them sturdy enough for heavy-duty applications while also being extremely convenient to service. The entire unit is removed and replaced with no extra steps.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700