PA30149 - Baldwin - Engine Air Panel Elements | Parker NA

Baldwin - Engine Air Panel Elements | #PA30149

PA30149

Baldwin - Engine Air Panel Elements | #PA30149 OBSOLETE

OBSOLETE. Availability Limited to Dealer Stock.


Technical Specifications

  • Product Type: Panel Air Element with Foam Pad
  • Notes: OBSOLETE. Availability Limited to Dealer Stock.
  • Size: 12 15/32 x 10 9/32 x 2 17/32 (316.7 x 261.1 x 64.3)
  • Application: 10/2001-7/2004 Renault Mascott 110 DCI, 130 DCI, 150 DCI with DCI 2.8 Engine
  • Compatible Competitor Part Number: Renault 5001847123, 5010317300, 7702295409
  • Brand: Baldwin
  • Industry: Automotive
    Heavy-duty on-highway transportation
    Commercial trucks and buses
    Agriculture
    Construction
    Industrial
    Marine
    Mining
    Oil & Gas
    Power Generation

  • Product Style: Air Filter
  • Technology: Filtration
Safety Warning

Item Information

Baldwin Panel Air Filters prevent airborne dirt and other contaminants from reaching critical internal systems of vehicles and equipment in a lightweight, space-saving design.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700