PA4323 - Baldwin - Engine Air Panel Elements | Parker NA

Baldwin - Engine Air Panel Elements | #PA4323

PA4323

Baldwin - Engine Air Panel Elements | #PA4323

Baldwin Panel Air Filters protect vehicles and equipment through efficient removal of airborne contaminants.


Technical Specifications

  • Product Type: Panel Air Element
  • Size: 10 15/32 x 9 29/32 x 1 7/8 (265.9 x 251.6 x 47.6)
  • Application: Ford, Lincoln Light-Duty Trucks
  • Compatible Competitor Part Number: Ford 7C3Z-9601-A; Motorcraft FA1883
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Automotive
    • Heavy-duty on-highway transportation
    • Commercial trucks and buses
    • Agriculture
    • Construction
    • Industrial
    • Marine
    • Mining
    • Oil & Gas
    • Power Generation

  • Technology: Filtration
  • Product Style: Air Filter
Safety Warning

Item Information

Baldwin Panel Air Filters prevent airborne dirt and other contaminants from reaching critical internal systems of vehicles and equipment in a lightweight, space-saving design.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700