PA4663 - Baldwin - Air Cleaning System Elements - HVAC | Parker NA

Baldwin - Air Cleaning System Elements - HVAC | #PA4663

PA4663

Baldwin - Air Cleaning System Elements - HVAC | #PA4663

Baldwin HVAC air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe.


Technical Specifications

  • Product Type: Wire Supported Cotton Polyester Industrial Air Element
  • Size: 23 3/8 x 11 3/8 x 1 3/4 (593.7 x 288.9 x 44.4)
  • Application: Industrial Applications
  • Compatible Competitor Part Number: Airguard DP40-210; Farr 49880-006
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Industrial
  • Technology: Filtration
  • Product Style: Air Filter
Safety Warning

Item Information

Baldwin HVAC air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Baldwin--Baldwin Filter Size Charts
Product Demos & Tutorials
Damaged Filters
×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700