PA4918 - Baldwin - Air Filters with Disposable Housings | Parker NA

Baldwin - Air Filters with Disposable Housings | #PA4918

PA4918

Baldwin - Air Filters with Disposable Housings | #PA4918 OBSOLETE

OBSOLETE. Availability Limited to Dealer Stock.


Technical Specifications

  • Product Type: Replacement for Ecolite Air Element in Disposable Housing
  • Notes: OBSOLETE. Availability Limited to Dealer Stock.
  • Outside Diameter: 6 1/2 (165.1)
  • Inside Diameter: 2 1/4 (57.2) One End
  • Length: 10 3/8 (263.5)
  • Compatible Competitor Part Number: CompAir 982625141; Donaldson C065004; Woodgate WGA1692
  • Brand: Baldwin
  • Industry: Refrigeration
    Marine
    Mining
    Power Generation
  • Product Style: Air Filter
  • Technology: Filtration
Safety Warning

Item Information

Baldwin air filters with disposable housings are fast and easy to replace while providing all the protection of a traditional heavy-duty air filter. Baldwin air filters with disposable housings are self-enclosed in rugged housings, which makes them sturdy enough for heavy-duty applications while also being extremely convenient to service. The entire unit is removed and replaced with no extra steps.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700