PA697_Baldwin - Baldwin - Axial Seal Air Filter Elements | Parker NA

Baldwin - Axial Seal Air Filter Elements | #PA697_Baldwin


LOADING IMAGES
PA697

Baldwin - Axial Seal Air Filter Elements | #PA697

Baldwin axial seal air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.


Technical Specifications

  • Product Type: Air Element
  • Outside Diameter: 3 7/8 (98.4)
  • Inside Diameter: 2 11/32 (59.5)
  • Length: 2 3/4 (69.9)
  • Application: BMW Motorcycles; Mercedes-Benz Trucks, Vans; Stihl Saws
  • Compatible Competitor Part Number: BMW 13720043524
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: Power Generation
Safety Warning

Item Information

Baldwin axial seal air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber. Axial seal filters have securely affixed metal end caps with a raised gasket to ensure a proper seal and prevent leaks.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700