PAC120-MWP01-3X-00-01 - Parker Motion Controller - PAC Series for Motion Control Applications | Parker NA

Parker Motion Controller - PAC Series for Motion Control Applications | #PAC120-MWP01-3X-00-01

PAC120-MWP01-3X-00-01

Parker Motion Controller - PAC Series for Motion Control Applications | #PAC120-MWP01-3X-00-01

The Parker motion controller PAC is a programmable controller based on the IEC 61131-3 and PLCopen motion standards. It combines machine logic, real-time motion control and visualization into a standard fan-less and easily mountable din rail solution.


Technical Specifications

  • Technology Option: 256 MB RAM - 256 MB Flash - IEC, PLCopen Motion - Web Visualization
  • Communication Interface: PROFINET IRT slave - Enhanced communication OPC UA
  • Product Type: Motion Controller
  • Language: IEC 61131-3
  • Number of Axes: No Limitation Depending on the Application
  • Modes of Control: Programmable Control - IEC 61131-3 (Ladder diagram / Structured text / Continuous flow chart / Function block diagram / Sequential function chart / Instruction list), PLCopen Motion Control I, II, III, Electronic Gearing, Electronic Caming, Embedded HMI Options (Web-Visualization), Local and Remote I/O Control
  • Communication Interface: EtherCAT, Profinet IRT Slave, Modbus TCP, OPC UA Server, USB, FTP
  • Input Voltage: 24 VDC
  • Specifications Met: CE (EMC), UL Listed, RoHS
  • Mounting Type: 35 mm DIN Rail
  • Operating Temperature: 0 to 55 °C, 0 to 55 °C, 32 to 131 °F
Safety Warning

Item Information

Powerful, integrated, and designed for the global machine market, the EtherCAT based Parker motion controller helps OEMs produce efficient, high-performance control systems  based on the IEC 61131-3 and PLCopen Motion standards. The PAC combines machine logic, signal handling and high-speed motion control into a standard based, performance driven, fan-less and easily mountable din rail solution. Equipped with a native, real-time EtherCAT bus, a modular interface slot, standard Ethernet and USB ports plus a built-in SD-card slot and the supported fieldbus options Profinet Slave, EtherCAT or EtherNet/IP the controller can be easily integrated and is suitable for a wide range of applications. Programmed with CODESYS, efficient and powerful control systems can be designed based on IEC61131-3 and PLCopen motion standards. Offering the OPC UA server the controller is the perfect device for industry 4.0 communication



Markets:

• Factory Automation

• Vehicle Assembly Facilities

• Food & Beverage

• Textile, Paper

• General Automation



Features/Benefits:

- Seamless integration into existing plant networks maximizes machine productivity

The Parker motion controller comes standard with a variety of onboard communication protocols, including OPC UA Server, EtherCAT and additional options for Ethernet/IP, Profinet.



- Quick and Easy commissioning time

Advanced Debugging Tools and Simulation Runtime as well as standardized and object oriented programming, allowing faster code generation and modular code reuse. (full suite of IEC61131-3 programming languages and PLCopen motion control function blocks).



- High modularity support modular machines

Connectivity to a variety of popular 3rd party devices with Modular I/O and communication interfaces.



- Peace of mind with robust, industrial grade device

Thanks to removable storage media and fan-less operation. No moving parts.



Applications:

• Packaging Machines

• Material forming machines

• Handling machines

• Converting and plastic machines

• Printing & Marking Equipment

Read More Show Less

CAD Drawings + Files

Part Number
PAC120-MWP01-3X-00-01 IPT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859