Parflange® 1025 Flaring and Flanging System | Product Series

Filter by

    No filters selected

Voltage (V)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parflange® 1025 Flaring and Flanging System

Parflange® 1025 Flaring and Flanging System

Parker's Parflange® 1025 produces fast, high-quality 90° flange and 37° flare tube connections for Seal-Lok O-ring Face Seal (ORFS) and Triple-Lok 37° Flare JIC fittings.

Technical Specifications

  • Size: 1/4 to 1-1/2 inch, 6 to 35 mm
  • Product Type: Flaring Tool, Flanging Tool
  • Tube Material: Steel and Stainless Steel
  • Flange Tube Size Range: 1/4" x 0.028" to 1-1/2" x 0.134" : Steel Tube, 1/4" x 0.028" to 1" x 0.083" : Stainless Steel Tube, Steel Tube: 6 x 1 to 35 x 3, Stainless Steel Tube: please contact us for available tooling
  • Flare Tube Size Range: 1/4" x 0.020" to 1-1/2" x 0.120" : Steel and Stainless Steel Tube, Steel and Stainless Steel Tube: 6 x 1 to 35 x 3
  • Cycle Time: 60 seconds
  • Throughput: 100 per day
Safety Warning

Full Product Description

Parker's Parflange® 1025 produces fast, high-quality flange and flare tube connections for Seal-Lok O-ring Face Seal (ORFS) and Triple-Lok 37° Flare JIC fittings. Using an orbital spindle process, it produces high-quality, consistent flanges and flares with a smooth mating surface in less than 25 seconds. Parflange technology creates a competitive advantage for our customers through fast, consistent, and reliable leak-free connections which result in reduced costs and additional revenue.

Features/Benefits:
• Produces a high-quality flange with smooth mating surface in less than 25 seconds (up to 1 ½” OD), eliminating the need for expensive, time-consuming brazing of the sleeve to the tube end.
• Portable bench or cart mounted machine.
• Flanges and flares steel and stainless steel tube from ¼” up to 1 ½” OD.

Applications:
• Flanging and flaring steel and stainless steel tube for O-ring Face Seal (ORFS) and 37° flare connections in industrial and mobile applications.

Technical Characteristics:
• Available in 100-volt single-phase or 440-volt 3-phase (must specify upon ordering).
• Dimensions are 18” x 15” x 26” and weighs 175 lbs.

Related Documents

×
Products Voltage (V)
1025/110 110
1025/440 440

687PDC
687620