Parflange® ECO 25 Flaring and Flanging System | Product Series

Filter by

    No filters selected

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parflange® ECO 25 Flaring and Flanging System

Parflange® ECO 25 Flaring and Flanging System

Parker's Parflange® ECO 25 provides fast, leak-free flange and flare tube connections for Seal-Lok O-ring Face Seal (ORFS) and Triple-Lok 37° Flare JIC fittings.

Technical Specifications

  • Size: 1/4 to 1-1/2 inch, 6 - 38 mm
  • Product Type: Flaring Tool, Flanging Tool
  • Tube Material: Steel and Stainless Steel
  • Input Voltage: 110V/20A single-phase V
  • Flange Tube Size Range: 1/4" x 0.028" to 1-1/2" x 0.134" : Steel Tube, 1/4" x 0.028" to 1-1/2" x 0.120" : Stainless Steel Tube
  • Flare Tube Size Range: 1/4" x 0.020" to 1-1/2" x 0.120" : Steel and Stainless Steel Tube
  • Throughput: 50 per day
  • Power Supply Voltage: Requires an External Hand Pump (sold separately), or included in the kit
  • Includes: Basic unit, hand hydraulic pump, hose assembly, pressure gauge, hydraulic pump adapter, hydraulic pump tee, pressure gauge adapter, hose conversion adapters (6 G6L-S & 6-6 G6L-S), lubrication fluid and operation manual
Safety Warning

Full Product Description

Parker's Parflange® ECO 25 provides fast, leak-free flange and flare tube connections for Seal-Lok O-ring Face Seal (ORFS) and Triple-Lok 37° Flare JIC fittings. Using an orbital spindle process, it produces high-quality, consistent flanges and flares with a smooth mating surface in less than 45 seconds. Parflange technology creates a competitive advantage for our customers through fast, consistent, and reliable leak-free connections which result in reduced costs and additional revenue.

Features/Benefits:
• Produces a high-quality flange with smooth mating surface (up to 1 ½” OD), eliminating the need for expensive, time-consuming brazing of the sleeve to the tube end.
• Dies have the flanging (90°) surface on one side and the flaring (37°) surface on the other, allowing the die to both flange and flare the same size tubing.
• Adjustable tube wall stop allows one die to work for all wall thicknesses of that size tube in both steel and stainless steel.
• Portable bench or cart mounted machine.
• Flanges and flares steel and stainless steel tube from ¼” up to 1 ½” OD.
• Also flanges stainless steel coiled tube sizes common in CNG applications.

Applications:
• Flanging and flaring steel and stainless steel tube for O-ring Face Seal (ORFS) and 37° flare connections in industrial and mobile applications.

Technical Characteristics:
• Available in 100-volt single-phase.
• Dimensions are 21” x 15” x 21” and weighs 202 lbs.
• Used with hand hydraulic pump, which is sold separately or part of the ECO 25 Kit.
• There is a kit option available which includes the basic unit, hand hydraulic pump, hose assembly, pressure gauge, hydraulic pump adapter, hydraulic pump tee, pressure gauge adapter, hose conversion adapters (6 G6L-S & 6-6 G6L-S), lubrication fluid and operation manual. Pins and dies are purchased separately.

Related Documents

×
Products Options
ECO 25 Basic Unit
ECO 25 Kit Kit

687PDC
687620