Parflange F37 Non-Weld Flare Flange Connection | Product Series

Filter by

    No filters selected

Port Type

Flange Size

Material

Tube Size

Bolt Size

Assembly Includes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parflange F37 Non-Weld Flare Flange Connection

Parflange F37 Non-Weld Flare Flange Connection

Parflange F37 is a non-welded piping system for ISO 6162-1/2 and ISO 6164 flange connections. It combines the cost and time saving benefits of cold formed, non-welding tube connection technology with the ease of flange installation.

Full Product Description

The Parflange F37 flanged connector system is utilising the orbital tube forming technology for tubing assemblies from 16 to 273 mm (1/2" to 10" Flanges) outside diameter. It is intended for tube wall thickness up to 9 mm and pressure ratings up to 420 bar. For those connections without the possibility to assemble a pre-flared tube or where manufacturing is limited, Parker provides the F37 Retaining Ring System. This System utilizes a Retaining Ring for flange retention along with a highly-engineered seal carrier for leak free performance. It is available as a high pressure version from 1 1/2" to 10" and as a newly developed SAE 1000 (50-70 bar) version. The Parflange F37 system corresponds to hole patterns according to ISO 6162-1; SAE J518; bore pattern 3000 (code 61), ISO 6162-2; bore pattern 6000 (code 62) and also ISO 6164 bore pattern. It is type approved by DNV, ABS and other major classification companies.

Markets:
• Marine
• Offshore
• Industrial Heavy Machinery
• Machine Tools
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building
• Environment

• Hydrogen

 

Innovative Sealing Solutions
The F37 seal was developed especially for use with SAE flanges. These special seals guarantee high stability of form. Compared to standard O-Rings, their mechanical properties prevent gap extrusion, even when the flanges ”breathe” under pressure. The special profile of the F37 seal is ideally adapted to higher pressures or unsuitable surface finish of the flanges. As an alternative, connectors can be equipped with bonded seal rings.

Complete range for virtually all diameters
The F37 system complements the EO-2 soft sealing technology for small tube diameters; it also complements the proven Parflange programme for the SAE product range. It offers the complete range of connectors, flange-to-flange, L-and T-Block connectors, flange-to-port, male and female thread flanges, flange bends, reducer flanges, ball valves, bulkhead flanges and manifolds on request.

The F37-Programme – a savings programme
F37 is the way to reduce manufacturing times enormously. By comparing welded connections with Parker flange connector systems, significant opportunities for cost savings become immediately obvious. The typical process of tube welding consist of the following steps:

1. Cutting and deburring tubes
2. Tube preparation for the connecting process
3. Welding and/or assembling
4. Inspection (X-ray) of welded connectors
5. Flushing the connected tubes
6. Applying corrosion protection

In comparison with this, weld-free tube forming save time and costs. Expensive cleaning and X-raying of the tube connector become immediately things of the past. The manufacturing time for a tube connector quickly reduces by more than half in comparison with conventional welding. Parker flange connector systems accommodate high requirements, especially those from the offshore industry, shipbuilding, heavy machinery construction and press manufacture, as well as from mining, recycling plants and mobile machinery; overall in power piping systems.

Personnel and environment-friendly
By comparing the individual operations for a welded line with Parker flanges connected lines, significant cost savings opportunities become immediately obvious. No vapours putting health at risk are released, in contrast to conventional welding processes. Consequently, usage is possible in locations with high requirements such as, for example, offshore oil platforms. In addition to this flaring machine design errors in the preparation of flanges are virtually unknown. Stress corrosion cracking generated during welding operations is history and the life of the finished tubing system is increased. Cold formed Parflange technologies save power and energy compared to welding and require neither degreasers nor anti-corrosion agents. When galvanized tubes are used, post-galvanization can be omitted because the zinc-coating is not impaired by flaring. Parker flange connector components are delivered in state of the art Cr(VI)-free surfaces.

Features, advantages and benefits

No welding
- Reduced preparation time per joint
- No costly inspection of welds (X-ray)

No post-weld cleaning
- No acid cleaning costs
- No waste cleaning costs
- No safety risk
- Environmentally friendly

No welding stress corrosion possible
- Maximum piping lifetime
- Reduced maintenance costs

No „hot work“ permit required
- Operation can take place in areas with fire risk without interruption of production
- Reduced downtime costs
- Higher level of safety

Work shop prefabrication
- High quality joints with better accuracy due to workshop conditions
- Minimized need for on-site work
- Shorter installation time
- Shorter maintenance/downtime
- Shorter total project time

Cleanliness
- Minimized need for repair and replacement of hydraulic system components such as pumps, cylinders,…
- Reduced overall flushing time and costs

Easy dismantling and reassembling
- Quicker, easier and more flexible installation
- Reduced downtime costs for maintenance and repair

Related Documents

×
Products Port Type Flange Size Material Tube Size Bolt Size Assembly Includes
F37-124-50X3.0TFCF ISO 6162-1 / 1000 PSI Range 1 1/2" Steel Cr(VI)-free and NBR 50x3,0 Standard Flange / Insert Flat
F37-124-50X3.0TFSS ISO 6162-1 / 1000 PSI Range 1 1/2" Stainless Steel and NBR 50x3,0 Standard Flange / Insert Flat
F37-124-50X3.0TFVCF ISO 6162-1 / 1000 PSI Range 1 1/2" Steel Cr(VI)-free, PUR and NBR 50x3,0 Standard Flange / Insert F37 Seal
F37-124-50X3.0TFVSS ISO 6162-1 / 1000 PSI Range 1 1/2" Stainless Steel, PUR and NBR 50x3,0 Standard Flange / Insert F37 Seal
F37-124-50X3.0TTCF ISO 6162-1 / 1000 PSI Range 1 1/2" Steel Cr(VI)-free and NBR 50x3,0 Standard Two Flanges / Insert Tube to Tube
F37-124-50X3.0TTSS ISO 6162-1 / 1000 PSI Range 1 1/2" Stainless Steel and NBR 50x3,0 Standard Two Flanges / Insert Tube to Tube
F37-132-60X3.0TFCF ISO 6162-1 / 1000 PSI Range 2" Steel Cr(VI)-free and NBR 60x3,0 Standard Flange / Insert Flat
F37-132-60X3.0TFSS ISO 6162-1 / 1000 PSI Range 2" Stainless Steel and NBR 60x3,0 Standard Flange / Insert Flat
F37-132-60X3.0TFVCF ISO 6162-1 / 1000 PSI Range 2" Steel Cr(VI)-free, PUR and NBR 60x3,0 Standard Flange / Insert F37 Seal
F37-132-60X3.0TFVSS ISO 6162-1 / 1000 PSI Range 2" Stainless Steel, PUR and NBR 60x3,0 Standard Flange / Insert F37 Seal
F37-132-60X3.0TTCF ISO 6162-1 / 1000 PSI Range 2" Steel Cr(VI)-free and NBR 60x3,0 Standard Two Flanges / Insert Tube to Tube
F37-132-60X3.0TTSS ISO 6162-1 / 1000 PSI Range 2" Stainless Steel and NBR 60x3,0 Standard Two Flanges / Insert Tube to Tube
F37-140-75X3.0TFCF ISO 6162-1 / 1000 PSI Range 2 1/2" Steel Cr(VI)-free and NBR 75x3,0 Standard Flange / Insert Flat
F37-140-75X3.0TFSS ISO 6162-1 / 1000 PSI Range 2 1/2" Stainless Steel and NBR 75x3,0 Standard Flange / Insert Flat
F37-140-75X3.0TFVCF ISO 6162-1 / 1000 PSI Range 2 1/2" Steel Cr(VI)-free, PUR and NBR 75x3,0 Standard Flange / Insert F37 Seal
F37-140-75X3.0TFVSS ISO 6162-1 / 1000 PSI Range 2 1/2" Stainless Steel, PUR and NBR 75x3,0 Standard Flange / Insert F37 Seal
F37-140-75X3.0TTSS ISO 6162-1 / 1000 PSI Range 2 1/2" Stainless Steel and NBR 75x3,0 Standard Two Flanges / Insert Tube to Tube
F37-148-90X3.5TFCF ISO 6162-1 / 1000 PSI Range 3" Steel Cr(VI)-free and NBR 90x3,5 Standard Flange / Insert Flat
F37-148-90X3.5TFVCF ISO 6162-1 / 1000 PSI Range 3" Steel Cr(VI)-free, PUR and NBR 90x3,5 Standard Flange / Insert F37 Seal
F37-148-90X3.5TTCF ISO 6162-1 / 1000 PSI Range 3" Steel Cr(VI)-free and NBR 90x3,5 Standard Two Flanges / Insert Tube to Tube
F37-164-115X4.0TFCF ISO 6162-1 / 1000 PSI Range 4" Steel Cr(VI)-free and NBR 115x4,0 Standard Flange / Insert Flat
F37-164-115X4.0TFVCF ISO 6162-1 / 1000 PSI Range 4" Steel Cr(VI)-free, PUR and NBR 115x4,0 Standard Flange / Insert O-Ring
F37-164-115X4.0TTCF ISO 6162-1 / 1000 PSI Range 4" Steel Cr(VI)-free and NBR 115x4,0 Standard Two Flanges / Insert Tube to Tube
F37-180-140X4.5TFCF ISO 6162-1 / 1000 PSI Range 5" Steel Cr(VI)-free and NBR 140x4,5 Standard Flange / Insert Flat
F37-180-140X4.5TFVCF ISO 6162-1 / 1000 PSI Range 5" Steel Cr(VI)-free, PUR and NBR 140x4,5 Standard Flange / Insert O-Ring
F37-196-165X5.0TFCF Round Flange Design / 1000 PSI Range 6" Steel Cr(VI)-free and NBR 165x5,0 Standard Flange / Insert Flat
F37-196-165X5.0TFVCF Round Flange Design / 1000 PSI Range 6" Steel Cr(VI)-free and NBR 165x5,0 Standard Flange / Insert O-Ring
F37-308-16X2.0TFCF SAE 3000 / ISO 6162-1 1/2" Steel Cr(VI)-free and NBR 16x2,0 Standard Flange / Insert Flat
F37-308-16X2.0TFSS SAE 3000 / ISO 6162-1 1/2" Stainless Steel and NBR 16x2,0 Standard Flange / Insert Flat
F37-308-16X2.0TFVSS SAE 3000 / ISO 6162-1 1/2" Stainless Steel, PUR and NBR 16x2,0 Standard Flange / Insert F37 Seal
F37-308-16X2.0TTCF SAE 3000 / ISO 6162-1 1/2" Steel Cr(VI)-free and NBR 16x2,0 Standard Two Flanges / Insert Tube to Tube
F37-308-16X2.0TTSS SAE 3000 / ISO 6162-1 1/2" Stainless Steel and NBR 16x2,0 Standard Two Flanges / Insert Tube to Tube
F37-308-18X2.0TFVSS SAE 3000 / ISO 6162-1 1/2" Stainless Steel, PUR and NBR 18x2,0 Standard Flange / Insert F37 Seal
F37-308-20X2.0TFSS SAE 3000 / ISO 6162-1 1/2" Stainless Steel and NBR 20x2,0 Standard Flange / Insert Flat
F37-308-20X2.0TFVSS SAE 3000 / ISO 6162-1 1/2" Stainless Steel, PUR and NBR 20x2,0 Standard Flange / Insert F37 Seal
F37-308-20X2.5TFCF SAE 3000 / ISO 6162-1 1/2" Steel Cr(VI)-free and NBR 20x2,5 Standard Flange / Insert Flat
F37-308-20X2.5TFSS SAE 3000 / ISO 6162-1 1/2" Stainless Steel and NBR 20x2,5 Standard Flange / Insert Flat
F37-308-20X2.5TFVCF SAE 3000 / ISO 6162-1 1/2" Steel Cr(VI)-free, PUR and NBR 20x2,5 Standard Flange / Insert F37 Seal
F37-308-20X2.5TFVSS SAE 3000 / ISO 6162-1 1/2" Stainless Steel, PUR and NBR 20x2,5 Standard Flange / Insert F37 Seal
F37-308-25X2.5TFVSS SAE 3000 / ISO 6162-1 1/2" Stainless Steel, PUR and NBR 25x2,5 Standard Flange / Insert F37 Seal
F37-308-25X3.0TFCF SAE 3000 / ISO 6162-1 1/2" Steel Cr(VI)-free and NBR 25x3,0 Standard Flange / Insert Flat
F37-308-25X3.0TFVCF SAE 3000 / ISO 6162-1 1/2" Steel Cr(VI)-free, PUR and NBR 25x3,0 Standard Flange / Insert F37 Seal
F37-308-25X3.0TFVSS SAE 3000 / ISO 6162-1 1/2" Stainless Steel, PUR and NBR 25x3,0 Standard Flange / Insert F37 Seal
F37-312-20X2.0TFBSS SAE 3000 / ISO 6162-1 3/4" Stainless Steel and NBR 20x2,0 Standard Flange / Insert Bonded Seal
F37-312-20X2.0TFSS SAE 3000 / ISO 6162-1 3/4" Stainless Steel and NBR 20x2,0 Standard Flange / Insert Flat
F37-312-20X2.0TFVCF SAE 3000 / ISO 6162-1 3/4" Steel Cr(VI)-free, PUR and NBR 20x2,0 Standard Flange / Insert F37 Seal
F37-312-20X2.0TFVSS SAE 3000 / ISO 6162-1 3/4" Stainless Steel, PUR and NBR 20x2,0 Standard Flange / Insert F37 Seal
F37-312-20X2.5TFBSS SAE 3000 / ISO 6162-1 3/4" Stainless Steel and NBR 20x2,5 Standard Flange / Insert Bonded Seal
F37-312-20X2.5TFSS SAE 3000 / ISO 6162-1 3/4" Stainless Steel and NBR 20x2,5 Standard Flange / Insert Flat
F37-312-20X2.5TFVSS SAE 3000 / ISO 6162-1 3/4" Stainless Steel, PUR and NBR 20x2,5 Standard Flange / Insert F37 Seal
F37-312-25X2.5TFCF SAE 3000 / ISO 6162-1 3/4" Steel Cr(VI)-free and NBR 25x2,5 Standard Flange / Insert Flat
F37-312-25X2.5TFVCF SAE 3000 / ISO 6162-1 3/4" Steel Cr(VI)-free, PUR and NBR 25x2,5 Standard Flange / Insert F37 Seal
F37-312-25X2.5TFVSS SAE 3000 / ISO 6162-1 3/4" Stainless Steel, PUR and NBR 25x2,5 Standard Flange / Insert F37 Seal
F37-312-25X2.5TTCF SAE 3000 / ISO 6162-1 3/4" Steel Cr(VI)-free and NBR 25x2,5 Standard Two Flanges / Insert Tube to Tube
F37-312-25X3.0TFBSS SAE 3000 / ISO 6162-1 3/4" Stainless Steel and NBR 25x3,0 Standard Flange / Insert Bonded Seal
F37-312-25X3.0TFCF SAE 3000 / ISO 6162-1 3/4" Steel Cr(VI)-free and NBR 25x3,0 Standard Flange / Insert Flat
F37-312-25X3.0TFSS SAE 3000 / ISO 6162-1 3/4" Stainless Steel and NBR 25x3,0 Standard Flange / Insert Flat
F37-312-25X3.0TFVCF SAE 3000 / ISO 6162-1 3/4" Steel Cr(VI)-free, PUR and NBR 25x3,0 Standard Flange / Insert F37 Seal
F37-312-25X3.0TFVSS SAE 3000 / ISO 6162-1 3/4" Stainless Steel, PUR and NBR 25x3,0 Standard Flange / Insert F37 Seal
F37-312-25X3.0TTSS SAE 3000 / ISO 6162-1 3/4" Stainless Steel and NBR 25x3,0 Standard Two Flanges / Insert Tube to Tube
F37-312-30X3.0TFSS SAE 3000 / ISO 6162-1 3/4" Stainless Steel and NBR 30x3,0 Standard Flange / Insert Flat
F37-312-30X3.0TFVCF SAE 3000 / ISO 6162-1 3/4" Steel Cr(VI)-free, PUR and NBR 30x3,0 Standard Flange / Insert F37 Seal
F37-312-30X3.0TFVSS SAE 3000 / ISO 6162-1 3/4" Stainless Steel, PUR and NBR 30x3,0 Standard Flange / Insert F37 Seal
F37-312-30X4.0TFBCF SAE 3000 / ISO 6162-1 3/4" Steel Cr(VI)-free and NBR 30x4,0 Standard Flange / Insert Bonded Seal
F37-312-30X4.0TFCF SAE 3000 / ISO 6162-1 3/4" Steel Cr(VI)-free and NBR 30x4,0 Standard Flange / Insert Flat
F37-312-30X4.0TFVCF SAE 3000 / ISO 6162-1 3/4" Steel Cr(VI)-free, PUR and NBR 30x4,0 Standard Flange / Insert F37 Seal
F37-312-30X4.0TTCF SAE 3000 / ISO 6162-1 3/4" Steel Cr(VI)-free and NBR 30x4,0 Standard Two Flanges / Insert Tube to Tube
F37-316-25X2.5TFBCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free and NBR 25x2,5 Standard Flange / Insert Bonded Seal
F37-316-25X2.5TFBSS SAE 3000 / ISO 6162-1 1" Stainless Steel and NBR 25x2,5 Standard Flange / Insert Bonded Seal
F37-316-25X2.5TFCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free and NBR 25x2,5 Standard Flange / Insert Flat
F37-316-25X2.5TFVCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free, PUR and NBR 25x2,5 Standard Flange / Insert F37 Seal
F37-316-25X2.5TFVSS SAE 3000 / ISO 6162-1 1" Stainless Steel, PUR and NBR 25x2,5 Standard Flange / Insert F37 Seal
F37-316-25X2.5TTCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free and NBR 25x2,5 Standard Two Flanges / Insert Tube to Tube
F37-316-25X3.0TFBSS SAE 3000 / ISO 6162-1 1" Stainless Steel and NBR 25x3,0 Standard Flange / Insert Bonded Seal
F37-316-25X3.0TFCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free and NBR 25x3,0 Standard Flange / Insert Flat
F37-316-25X3.0TFSS SAE 3000 / ISO 6162-1 1" Stainless Steel and NBR 25x3,0 Standard Flange / Insert Flat
F37-316-25X3.0TFVCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free, PUR and NBR 25x3,0 Standard Flange / Insert F37 Seal
F37-316-25X3.0TFVSS SAE 3000 / ISO 6162-1 1" Stainless Steel, PUR and NBR 25x3,0 Standard Flange / Insert F37 Seal
F37-316-25X3.0TTCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free and NBR 25x3,0 Standard Two Flanges / Insert Tube to Tube
F37-316-25X3.0TTSS SAE 3000 / ISO 6162-1 1" Stainless Steel and NBR 25x3,0 Standard Two Flanges / Insert Tube to Tube
F37-316-30X3.0TFBSS SAE 3000 / ISO 6162-1 1" Stainless Steel and NBR 30x3,0 Standard Flange / Insert Bonded Seal
F37-316-30X3.0TFCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free and NBR 30x3,0 Standard Flange / Insert Flat
F37-316-30X3.0TFSS SAE 3000 / ISO 6162-1 1" Stainless Steel and NBR 30x3,0 Standard Flange / Insert Flat
F37-316-30X3.0TFVCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free, PUR and NBR 30x3,0 Standard Flange / Insert F37 Seal
F37-316-30X3.0TFVSS SAE 3000 / ISO 6162-1 1" Stainless Steel, PUR and NBR 30x3,0 Standard Flange / Insert F37 Seal
F37-316-30X3.0TTSS SAE 3000 / ISO 6162-1 1" Stainless Steel and NBR 30x3,0 Standard Two Flanges / Insert Tube to Tube
F37-316-30X4.0TFBSS SAE 3000 / ISO 6162-1 1" Stainless Steel and NBR 30x4,0 Standard Flange / Insert Bonded Seal
F37-316-30X4.0TFCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free and NBR 30x4,0 Standard Flange / Insert Flat
F37-316-30X4.0TFSS SAE 3000 / ISO 6162-1 1" Stainless Steel and NBR 30x4,0 Standard Flange / Insert Flat
F37-316-30X4.0TFVCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free, PUR and NBR 30x4,0 Standard Flange / Insert F37 Seal
F37-316-30X4.0TFVSS SAE 3000 / ISO 6162-1 1" Stainless Steel, PUR and NBR 30x4,0 Standard Flange / Insert F37 Seal
F37-316-30X4.0TTSS SAE 3000 / ISO 6162-1 1" Stainless Steel and NBR 30x4,0 Standard Two Flanges / Insert Tube to Tube
F37-316-38X3.0TFSS SAE 3000 / ISO 6162-1 1" Stainless Steel and NBR 38x3,0 Standard Flange / Insert Flat
F37-316-38X3.0TFVSS SAE 3000 / ISO 6162-1 1" Stainless Steel, PUR and NBR 38x3,0 Standard Flange / Insert F37 Seal
F37-316-38X4.0TFBCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free and NBR 38x4,0 Standard Flange / Insert Bonded Seal
F37-316-38X4.0TFBSS SAE 3000 / ISO 6162-1 1" Stainless Steel and NBR 38x4,0 Standard Flange / Insert Bonded Seal
F37-316-38X4.0TFSS SAE 3000 / ISO 6162-1 1" Stainless Steel and NBR 38x4,0 Standard Flange / Insert Flat
F37-316-38X4.0TFVCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free, PUR and NBR 38x4,0 Standard Flange / Insert F37 Seal
F37-316-38X4.0TFVSS SAE 3000 / ISO 6162-1 1" Stainless Steel, PUR and NBR 38x4,0 Standard Flange / Insert F37 Seal
F37-316-38X4.0TTSS SAE 3000 / ISO 6162-1 1" Stainless Steel and NBR 38x4,0 Standard Two Flanges / Insert Tube to Tube
F37-316-38X5.0TFCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free and NBR 38x5,0 Standard Flange / Insert Flat
F37-316-38X5.0TFVCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free, PUR and NBR 38x5,0 Standard Flange / Insert F37 Seal
F37-316-38X5.0TTCF SAE 3000 / ISO 6162-1 1" Steel Cr(VI)-free and NBR 38x5,0 Standard Two Flanges / Insert Tube to Tube
F37-320-30X3.0TFCF SAE 3000 / ISO 6162-1 1 1/4" Steel Cr(VI)-free and NBR 30x3,0 Standard Flange / Insert Flat
F37-320-30X3.0TFSS SAE 3000 / ISO 6162-1 1 1/4" Stainless Steel and NBR 30x3,0 Standard Flange / Insert Flat
F37-320-30X3.0TFVCF SAE 3000 / ISO 6162-1 1 1/4" Steel Cr(VI)-free, PUR and NBR 30x3,0 Standard Flange / Insert F37 Seal
F37-320-30X3.0TFVSS SAE 3000 / ISO 6162-1 1 1/4" Stainless Steel, PUR and NBR 30x3,0 Standard Flange / Insert F37 Seal
F37-320-30X4.0TFCF SAE 3000 / ISO 6162-1 1 1/4" Steel Cr(VI)-free and NBR 30x4,0 Standard Flange / Insert Flat
F37-320-38X3.0TFVSS SAE 3000 / ISO 6162-1 1 1/4" Stainless Steel, PUR and NBR 38x3,0 Standard Flange / Insert F37 Seal
F37-320-38X4.0TFBSS SAE 3000 / ISO 6162-1 1 1/4" Stainless Steel and NBR 38x4,0 Standard Flange / Insert Bonded Seal
F37-320-38X4.0TFCF SAE 3000 / ISO 6162-1 1 1/4" Steel Cr(VI)-free and NBR 38x4,0 Standard Flange / Insert Flat
F37-320-38X4.0TFSS SAE 3000 / ISO 6162-1 1 1/4" Stainless Steel and NBR 38x4,0 Standard Flange / Insert Flat
F37-320-38X4.0TFVCF SAE 3000 / ISO 6162-1 1 1/4" Steel Cr(VI)-free, PUR and NBR 38x4,0 Standard Flange / Insert F37 Seal
F37-320-38X4.0TFVSS SAE 3000 / ISO 6162-1 1 1/4" Stainless Steel, PUR and NBR 38x4,0 Standard Flange / Insert F37 Seal
F37-320-38X4.0TTCF SAE 3000 / ISO 6162-1 1 1/4" Steel Cr(VI)-free and NBR 38x4,0 Standard Two Flanges / Insert Tube to Tube
F37-320-38X5.0TFVCF SAE 3000 / ISO 6162-1 1 1/4" Steel Cr(VI)-free, PUR and NBR 38x5,0 Standard Flange / Insert F37 Seal
F37-320-38X5.0TTCF SAE 3000 / ISO 6162-1 1 1/4" Steel Cr(VI)-free and NBR 38x5,0 Standard Two Flanges / Insert Tube to Tube
F37-320-42X3.0TFBCF SAE 3000 / ISO 6162-1 1 1/4" Steel Cr(VI)-free and NBR 42x3,0 Standard Flange / Insert Bonded Seal
F37-320-42X3.0TFBSS SAE 3000 / ISO 6162-1 1 1/4" Stainless Steel and NBR 42x3,0 Standard Flange / Insert Bonded Seal
F37-320-42X3.0TFCF SAE 3000 / ISO 6162-1 1 1/4" Steel Cr(VI)-free and NBR 42x3,0 Standard Flange / Insert Flat
F37-320-42X3.0TFSS SAE 3000 / ISO 6162-1 1 1/4" Stainless Steel and NBR 42x3,0 Standard Flange / Insert Flat
F37-320-42X3.0TFVCF SAE 3000 / ISO 6162-1 1 1/4" Steel Cr(VI)-free, PUR and NBR 42x3,0 Standard Flange / Insert F37 Seal
F37-320-42X3.0TFVSS SAE 3000 / ISO 6162-1 1 1/4" Stainless Steel, PUR and NBR 42x3,0 Standard Flange / Insert F37 Seal
F37-320-42X3.0TTCF SAE 3000 / ISO 6162-1 1 1/4" Steel Cr(VI)-free and NBR 42x3,0 Standard Two Flanges / Insert Tube to Tube
F37-320-42X4.0TFBCF SAE 3000 / ISO 6162-1 1 1/4" Steel Cr(VI)-free and NBR 42x4,0 Standard Flange / Insert Bonded Seal
F37-320-42X4.0TFCF SAE 3000 / ISO 6162-1 1 1/4" Steel Cr(VI)-free and NBR 42x4,0 Standard Flange / Insert Flat
F37-320-42X4.0TFSS SAE 3000 / ISO 6162-1 1 1/4" Stainless Steel and NBR 42x4,0 Standard Flange / Insert Flat
F37-320-42X4.0TFVCF SAE 3000 / ISO 6162-1 1 1/4" Steel Cr(VI)-free, PUR and NBR 42x4,0 Standard Flange / Insert F37 Seal
F37-320-42X4.0TFVSS SAE 3000 / ISO 6162-1 1 1/4" Stainless Steel, PUR and NBR 42x4,0 Standard Flange / Insert F37 Seal
F37-320-42X4.0TTSS SAE 3000 / ISO 6162-1 1 1/4" Stainless Steel and NBR 42x4,0 Standard Two Flanges / Insert Tube to Tube
F37-324-38X3.0TFCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free and NBR 38x3,0 Standard Flange / Insert Flat
F37-324-38X3.0TFSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel and NBR 38x3,0 Standard Flange / Insert Flat
F37-324-38X3.0TFVCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free, PUR and NBR 38x3,0 Standard Flange / Insert F37 Seal
F37-324-38X3.0TTCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free and NBR 38x3,0 Standard Two Flanges / Insert Tube to Tube
F37-324-38X4.0TFBCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free and NBR 38x4,0 Standard Flange / Insert Bonded Seal
F37-324-38X4.0TFBSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel and NBR 38x4,0 Standard Flange / Insert Bonded Seal
F37-324-38X4.0TFSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel and NBR 38x4,0 Standard Flange / Insert Flat
F37-324-38X4.0TFVSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel, PUR and NBR 38x4,0 Standard Flange / Insert F37 Seal
F37-324-38X5.0TFSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel and NBR 38x5,0 Standard Flange / Insert Flat
F37-324-38X5.0TFVSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel, PUR and NBR 38x5,0 Standard Flange / Insert F37 Seal
F37-324-42X3.0TFCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free and NBR 42x3,0 Standard Flange / Insert Flat
F37-324-42X3.0TFSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel and NBR 42x3,0 Standard Flange / Insert Flat
F37-324-42X3.0TFVCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free, PUR and NBR 42x3,0 Standard Flange / Insert F37 Seal
F37-324-42X3.0TFVSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel, PUR and NBR 42x3,0 Standard Flange / Insert F37 Seal
F37-324-42X3.0TTCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free and NBR 42x3,0 Standard Two Flanges / Insert Tube to Tube
F37-324-42X3.0TTSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel and NBR 42x3,0 Standard Two Flanges / Insert Tube to Tube
F37-324-42X4.0TFCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free and NBR 42x4,0 Standard Flange / Insert Flat
F37-324-42X4.0TFVSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel, PUR and NBR 42x4,0 Standard Flange / Insert F37 Seal
F37-324-50X3.0TFBCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free and NBR 50x3,0 Standard Flange / Insert Bonded Seal
F37-324-50X3.0TFBSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel and NBR 50x3,0 Standard Flange / Insert Bonded Seal
F37-324-50X3.0TFCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free and NBR 50x3,0 Standard Flange / Insert Flat
F37-324-50X3.0TFSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel and NBR 50x3,0 Standard Flange / Insert Flat
F37-324-50X3.0TFVCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free, PUR and NBR 50x3,0 Standard Flange / Insert F37 Seal
F37-324-50X3.0TFVSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel, PUR and NBR 50x3,0 Standard Flange / Insert F37 Seal
F37-324-50X3.0TTCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free and NBR 50x3,0 Standard Two Flanges / Insert Tube to Tube
F37-324-50X3.0TTSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel and NBR 50x3,0 Standard Two Flanges / Insert Tube to Tube
F37-324-50X5.0TFBCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free and NBR 50x5,0 Standard Flange / Insert Bonded Seal
F37-324-50X5.0TFBSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel and NBR 50x5,0 Standard Flange / Insert Bonded Seal
F37-324-50X5.0TFCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free and NBR 50x5,0 Standard Flange / Insert Flat
F37-324-50X5.0TFSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel and NBR 50x5,0 Standard Flange / Insert Flat
F37-324-50X5.0TFVCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free, PUR and NBR 50x5,0 Standard Flange / Insert F37 Seal
F37-324-50X5.0TFVSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel, PUR and NBR 50x5,0 Standard Flange / Insert F37 Seal
F37-324-50X5.0TTCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free and NBR 50x5,0 Standard Two Flanges / Insert Tube to Tube
F37-324-50X5.0TTSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel and NBR 50x5,0 Standard Two Flanges / Insert Tube to Tube
F37-324-50X6.0TFBCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free and NBR 50x6,0 Standard Flange / Insert Bonded Seal
F37-324-50X6.0TFCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free and NBR 50x6,0 Standard Flange / Insert Flat
F37-324-50X6.0TFSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel and NBR 50x6,0 Standard Flange / Insert Flat
F37-324-50X6.0TFVCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free, PUR and NBR 50x6,0 Standard Flange / Insert F37 Seal
F37-324-50X6.0TFVSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel, PUR and NBR 50x6,0 Standard Flange / Insert F37 Seal
F37-324-50X6.0TTCF SAE 3000 / ISO 6162-1 1 1/2" Steel Cr(VI)-free and NBR 50x6,0 Standard Two Flanges / Insert Tube to Tube
F37-324-50X6.0TTSS SAE 3000 / ISO 6162-1 1 1/2" Stainless Steel and NBR 50x6,0 Standard Two Flanges / Insert Tube to Tube
F37-332-50X3.0TFBCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free and NBR 50x3,0 Standard Flange / Insert Bonded Seal
F37-332-50X3.0TFBSS SAE 3000 / ISO 6162-1 2" Stainless Steel and NBR 50x3,0 Standard Flange / Insert Bonded Seal
F37-332-50X3.0TFCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free and NBR 50x3,0 Standard Flange / Insert Flat
F37-332-50X3.0TFSS SAE 3000 / ISO 6162-1 2" Stainless Steel and NBR 50x3,0 Standard Flange / Insert Flat
F37-332-50X3.0TFVCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free, PUR and NBR 50x3,0 Standard Flange / Insert F37 Seal
F37-332-50X3.0TFVSS SAE 3000 / ISO 6162-1 2" Stainless Steel, PUR and NBR 50x3,0 Standard Flange / Insert F37 Seal
F37-332-50X3.0TTCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free and NBR 50x3,0 Standard Two Flanges / Insert Tube to Tube
F37-332-50X3.0TTSS SAE 3000 / ISO 6162-1 2" Stainless Steel and NBR 50x3,0 Standard Two Flanges / Insert Tube to Tube
F37-332-50X5.0TFBCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free and NBR 50x5,0 Standard Flange / Insert Bonded Seal
F37-332-50X5.0TFCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free and NBR 50x5,0 Standard Flange / Insert Flat
F37-332-50X5.0TFSS SAE 3000 / ISO 6162-1 2" Stainless Steel and NBR 50x5,0 Standard Flange / Insert Flat
F37-332-50X5.0TFVCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free, PUR and NBR 50x5,0 Standard Flange / Insert F37 Seal
F37-332-50X5.0TFVSS SAE 3000 / ISO 6162-1 2" Stainless Steel, PUR and NBR 50x5,0 Standard Flange / Insert F37 Seal
F37-332-50X5.0TTCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free and NBR 50x5,0 Standard Two Flanges / Insert Tube to Tube
F37-332-50X6.0TFVSS SAE 3000 / ISO 6162-1 2" Stainless Steel, PUR and NBR 50x6,0 Standard Flange / Insert F37 Seal
F37-332-50X6.0TTSS SAE 3000 / ISO 6162-1 2" Stainless Steel and NBR 50x6,0 Standard Two Flanges / Insert Tube to Tube
F37-332-60X3.0TFBCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free and NBR 60x3,0 Standard Flange / Insert Bonded Seal
F37-332-60X3.0TFBSS SAE 3000 / ISO 6162-1 2" Stainless Steel and NBR 60x3,0 Standard Flange / Insert Bonded Seal
F37-332-60X3.0TFCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free and NBR 60x3,0 Standard Flange / Insert Flat
F37-332-60X3.0TFSS SAE 3000 / ISO 6162-1 2" Stainless Steel and NBR 60x3,0 Standard Flange / Insert Flat
F37-332-60X3.0TFVCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free, PUR and NBR 60x3,0 Standard Flange / Insert F37 Seal
F37-332-60X3.0TFVSS SAE 3000 / ISO 6162-1 2" Stainless Steel, PUR and NBR 60x3,0 Standard Flange / Insert F37 Seal
F37-332-60X3.0TTCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free and NBR 60x3,0 Standard Two Flanges / Insert Tube to Tube
F37-332-60X3.0TTSS SAE 3000 / ISO 6162-1 2" Stainless Steel and NBR 60x3,0 Standard Two Flanges / Insert Tube to Tube
F37-332-60X5.0TFBCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free and NBR 60x5,0 Standard Flange / Insert Bonded Seal
F37-332-60X5.0TFBSS SAE 3000 / ISO 6162-1 2" Stainless Steel and NBR 60x5,0 Standard Flange / Insert Bonded Seal
F37-332-60X5.0TFCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free and NBR 60x5,0 Standard Flange / Insert Flat
F37-332-60X5.0TFSS SAE 3000 / ISO 6162-1 2" Stainless Steel and NBR 60x5,0 Standard Flange / Insert Flat
F37-332-60X5.0TFVCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free, PUR and NBR 60x5,0 Standard Flange / Insert F37 Seal
F37-332-60X5.0TFVSS SAE 3000 / ISO 6162-1 2" Stainless Steel, PUR and NBR 60x5,0 Standard Flange / Insert F37 Seal
F37-332-60X5.0TTCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free and NBR 60x5,0 Standard Two Flanges / Insert Tube to Tube
F37-332-60X5.0TTSS SAE 3000 / ISO 6162-1 2" Stainless Steel and NBR 60x5,0 Standard Two Flanges / Insert Tube to Tube
F37-332-60X6.0TFVCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free, PUR and NBR 60x6,0 Standard Flange / Insert F37 Seal
F37-332-60X6.0TFVSS SAE 3000 / ISO 6162-1 2" Stainless Steel, PUR and NBR 60x6,0 Standard Flange / Insert F37 Seal
F37-332-60X6.0TTCF SAE 3000 / ISO 6162-1 2" Steel Cr(VI)-free and NBR 60x6,0 Standard Two Flanges / Insert Tube to Tube
F37-340-60X3.0TFCF SAE 3000 / ISO 6162-1 2 1/2" Steel Cr(VI)-free and NBR 60x3,0 Standard Flange / Insert Flat
F37-340-60X3.0TFSS SAE 3000 / ISO 6162-1 2 1/2" Stainless Steel and NBR 60x3,0 Standard Flange / Insert Flat
F37-340-60X3.0TFVCF SAE 3000 / ISO 6162-1 2 1/2" Steel Cr(VI)-free, PUR and NBR 60x3,0 Standard Flange / Insert F37 Seal
F37-340-60X3.0TFVSS SAE 3000 / ISO 6162-1 2 1/2" Stainless Steel, PUR and NBR 60x3,0 Standard Flange / Insert F37 Seal
F37-340-60X3.0TTCF SAE 3000 / ISO 6162-1 2 1/2" Steel Cr(VI)-free and NBR 60x3,0 Standard Two Flanges / Insert Tube to Tube
F37-340-60X3.0TTSS SAE 3000 / ISO 6162-1 2 1/2" Stainless Steel and NBR 60x3,0 Standard Two Flanges / Insert Tube to Tube
F37-340-60X5.0TFBCF SAE 3000 / ISO 6162-1 2 1/2" Steel Cr(VI)-free and NBR 60x5,0 Standard Flange / Insert Bonded Seal
F37-340-60X5.0TFSS SAE 3000 / ISO 6162-1 2 1/2" Stainless Steel and NBR 60x5,0 Standard Flange / Insert Flat
F37-340-60X5.0TFVCF SAE 3000 / ISO 6162-1 2 1/2" Steel Cr(VI)-free, PUR and NBR 60x5,0 Standard Flange / Insert F37 Seal
F37-340-60X6.0TFBCF SAE 3000 / ISO 6162-1 2 1/2" Steel Cr(VI)-free and NBR 60x6,0 Standard Flange / Insert Bonded Seal
F37-340-75X3.0TFBCF SAE 3000 / ISO 6162-1 2 1/2" Steel Cr(VI)-free and NBR 75x3,0 Standard Flange / Insert Bonded Seal
F37-340-75X3.0TFCF SAE 3000 / ISO 6162-1 2 1/2" Steel Cr(VI)-free and NBR 75x3,0 Standard Flange / Insert Flat
F37-340-75X3.0TFSS SAE 3000 / ISO 6162-1 2 1/2" Stainless Steel and NBR 75x3,0 Standard Flange / Insert Flat
F37-340-75X3.0TFVCF SAE 3000 / ISO 6162-1 2 1/2" Steel Cr(VI)-free, PUR and NBR 75x3,0 Standard Flange / Insert F37 Seal
F37-340-75X3.0TFVSS SAE 3000 / ISO 6162-1 2 1/2" Stainless Steel, PUR and NBR 75x3,0 Standard Flange / Insert F37 Seal
F37-340-75X3.0TTCF SAE 3000 / ISO 6162-1 2 1/2" Steel Cr(VI)-free and NBR 75x3,0 Standard Two Flanges / Insert Tube to Tube
F37-340-75X3.0TTSS SAE 3000 / ISO 6162-1 2 1/2" Stainless Steel and NBR 75x3,0 Standard Two Flanges / Insert Tube to Tube
F37-340-75X5.0TFBCF SAE 3000 / ISO 6162-1 2 1/2" Steel Cr(VI)-free and NBR 75x5,0 Standard Flange / Insert Bonded Seal
F37-340-75X5.0TFCF SAE 3000 / ISO 6162-1 2 1/2" Steel Cr(VI)-free and NBR 75x5,0 Standard Flange / Insert Flat
F37-340-75X5.0TFSS SAE 3000 / ISO 6162-1 2 1/2" Stainless Steel and NBR 75x5,0 Standard Flange / Insert Flat
F37-340-75X5.0TFVCF SAE 3000 / ISO 6162-1 2 1/2" Steel Cr(VI)-free, PUR and NBR 75x5,0 Standard Flange / Insert F37 Seal
F37-340-75X5.0TFVSS SAE 3000 / ISO 6162-1 2 1/2" Stainless Steel, PUR and NBR 75x5,0 Standard Flange / Insert F37 Seal
F37-340-75X5.0TTCF SAE 3000 / ISO 6162-1 2 1/2" Steel Cr(VI)-free and NBR 75x5,0 Standard Two Flanges / Insert Tube to Tube
F37-340-75X5.0TTSS SAE 3000 / ISO 6162-1 2 1/2" Stainless Steel and NBR 75x5,0 Standard Two Flanges / Insert Tube to Tube
F37-348-75X3.0TFBCF SAE 3000 / ISO 6162-1 3" Steel Cr(VI)-free and NBR 75x3,0 Standard Flange / Insert Bonded Seal
F37-348-75X3.0TFCF SAE 3000 / ISO 6162-1 3" Steel Cr(VI)-free and NBR 75x3,0 Standard Flange / Insert Flat
F37-348-75X3.0TFVCF SAE 3000 / ISO 6162-1 3" Steel Cr(VI)-free, PUR and NBR 75x3,0 Standard Flange / Insert F37 Seal
F37-348-75X3.0TFVSS SAE 3000 / ISO 6162-1 3" Stainless Steel, PUR and NBR 75x3,0 Standard Flange / Insert F37 Seal
F37-348-75X3.0TTCF SAE 3000 / ISO 6162-1 3" Steel Cr(VI)-free and NBR 75x3,0 Standard Two Flanges / Insert Tube to Tube
F37-348-75X5.0TFBCF SAE 3000 / ISO 6162-1 3" Steel Cr(VI)-free and NBR 75x5,0 Standard Flange / Insert Bonded Seal
F37-348-75X5.0TFVCF SAE 3000 / ISO 6162-1 3" Steel Cr(VI)-free, PUR and NBR 75x5,0 Standard Flange / Insert F37 Seal
F37-348-90X3.5TFBCF SAE 3000 / ISO 6162-1 3" Steel Cr(VI)-free and NBR 90x3,5 Standard Flange / Insert Bonded Seal
F37-348-90X3.5TFCF SAE 3000 / ISO 6162-1 3" Steel Cr(VI)-free and NBR 90x3,5 Standard Flange / Insert Flat
F37-348-90X3.5TFVCF SAE 3000 / ISO 6162-1 3" Steel Cr(VI)-free, PUR and NBR 90x3,5 Standard Flange / Insert F37 Seal
F37-348-90X3.5TTCF SAE 3000 / ISO 6162-1 3" Steel Cr(VI)-free and NBR 90x3,5 Standard Two Flanges / Insert Tube to Tube
F37-348-90X5.0TFBCF SAE 3000 / ISO 6162-1 3" Steel Cr(VI)-free and NBR 90x5,0 Standard Flange / Insert Bonded Seal
F37-348-90X5.0TFCF SAE 3000 / ISO 6162-1 3" Steel Cr(VI)-free and NBR 90x5,0 Standard Flange / Insert Flat
F37-348-90X5.0TFVCF SAE 3000 / ISO 6162-1 3" Steel Cr(VI)-free, PUR and NBR 90x5,0 Standard Flange / Insert F37 Seal
F37-348-90X5.0TTCF SAE 3000 / ISO 6162-1 3" Steel Cr(VI)-free and NBR 90x5,0 Standard Two Flanges / Insert Tube to Tube
F37-432-50X3.0TTCF ISO 6164 2" Steel Cr(VI)-free and NBR 50x3,0 Standard Two Flanges / Insert Tube to Tube
F37-432-50X5.0TTCF ISO 6164 2" Steel Cr(VI)-free and NBR 50x5,0 Standard Two Flanges / Insert Tube to Tube
F37-432-50X6.0TFCF ISO 6164 2" Steel Cr(VI)-free and NBR 50x6,0 Standard Flange / Insert Flat
F37-432-50X6.0TFVCF ISO 6164 2" Steel Cr(VI)-free, PUR and NBR 50x6,0 Standard Flange / Insert F37 Seal
F37-432-60X3.0TTSS ISO 6164 2" Stainless Steel and NBR 60x3,0 Standard Two Flanges / Insert Tube to Tube
F37-432-60X5.0TFCF ISO 6164 2" Steel Cr(VI)-free and NBR 60x5,0 Standard Flange / Insert Flat
F37-432-60X5.0TFVCF ISO 6164 2" Steel Cr(VI)-free, PUR and NBR 60x5,0 Standard Flange / Insert F37 Seal
F37-432-60X6.0TFVCF ISO 6164 2" Steel Cr(VI)-free, PUR and NBR 60x6,0 Standard Flange / Insert F37 Seal
F37-432-60X6.0TTCF ISO 6164 2" Steel Cr(VI)-free and NBR 60x6,0 Standard Two Flanges / Insert Tube to Tube
F37-440-73X7.0TFBCF ISO 6164 2 1/2" Steel Cr(VI)-free and NBR 73x7,0 Standard Flange / Insert Bonded Seal
F37-440-73X7.0TFCF ISO 6164 2 1/2" Steel Cr(VI)-free and NBR 73x7,0 Standard Flange / Insert Flat
F37-440-73X7.0TFVCF ISO 6164 2 1/2" Steel Cr(VI)-free, PUR and NBR 73x7,0 Standard Flange / Insert F37 Seal
F37-440-73X7.0TTCF ISO 6164 2 1/2" Steel Cr(VI)-free and NBR 73x7,0 Standard Two Flanges / Insert Tube to Tube
F37-448-90X9.0TFBCF ISO 6164 3" Steel Cr(VI)-free and NBR 90x9,0 Standard Flange / Insert Bonded Seal
F37-448-90X9.0TFCF ISO 6164 3" Steel Cr(VI)-free and NBR 90x9,0 Standard Flange / Insert Flat
F37-448-90X9.0TFVCF ISO 6164 3" Steel Cr(VI)-free, PUR and NBR 90x9,0 Standard Flange / Insert F37 Seal
F37-448-90X9.0TTCF ISO 6164 3" Steel Cr(VI)-free and NBR 90x9,0 Standard Two Flanges / Insert Tube to Tube
F37-608-16X2.0TFBSS SAE 6000 / ISO 6162-2 1/2" Stainless Steel and NBR 16x2,0 Standard Flange / Insert Bonded Seal
F37-608-16X2.0TFVSS SAE 6000 / ISO 6162-2 1/2" Stainless Steel, PUR and NBR 16x2,0 Standard Flange / Insert F37 Seal
F37-608-20X2.5TFBCF SAE 6000 / ISO 6162-2 1/2" Steel Cr(VI)-free and NBR 20x2,5 Standard Flange / Insert Bonded Seal
F37-608-20X2.5TFBSS SAE 6000 / ISO 6162-2 1/2" Stainless Steel and NBR 20x2,5 Standard Flange / Insert Bonded Seal
F37-608-20X2.5TFCF SAE 6000 / ISO 6162-2 1/2" Steel Cr(VI)-free and NBR 20x2,5 Standard Flange / Insert Flat
F37-608-20X2.5TFSS SAE 6000 / ISO 6162-2 1/2" Stainless Steel and NBR 20x2,5 Standard Flange / Insert Flat
F37-608-20X2.5TFVCF SAE 6000 / ISO 6162-2 1/2" Steel Cr(VI)-free, PUR and NBR 20x2,5 Standard Flange / Insert F37 Seal
F37-608-25X2.5TFVSS SAE 6000 / ISO 6162-2 1/2" Stainless Steel, PUR and NBR 25x2,5 Standard Flange / Insert F37 Seal
F37-608-25X3.0TFBSS SAE 6000 / ISO 6162-2 1/2" Stainless Steel and NBR 25x3,0 Standard Flange / Insert Bonded Seal
F37-608-25X3.0TTCF SAE 6000 / ISO 6162-2 1/2" Steel Cr(VI)-free and NBR 25x3,0 Standard Two Flanges / Insert Tube to Tube
F37-612-20X2.0TFVSS SAE 6000 / ISO 6162-2 3/4" Stainless Steel, PUR and NBR 20x2,0 Standard Flange / Insert F37 Seal
F37-612-20X2.5TFBSS SAE 6000 / ISO 6162-2 3/4" Stainless Steel and NBR 20x2,5 Standard Flange / Insert Bonded Seal
F37-612-20X2.5TFVCF SAE 6000 / ISO 6162-2 3/4" Steel Cr(VI)-free, PUR and NBR 20x2,5 Standard Flange / Insert F37 Seal
F37-612-20X2.5TFVSS SAE 6000 / ISO 6162-2 3/4" Stainless Steel, PUR and NBR 20x2,5 Standard Flange / Insert F37 Seal
F37-612-25X3.0TFBSS SAE 6000 / ISO 6162-2 3/4" Stainless Steel and NBR 25x3,0 Standard Flange / Insert Bonded Seal
F37-612-25X3.0TFCF SAE 6000 / ISO 6162-2 3/4" Steel Cr(VI)-free and NBR 25x3,0 Standard Flange / Insert Flat
F37-612-25X3.0TFSS SAE 6000 / ISO 6162-2 3/4" Stainless Steel and NBR 25x3,0 Standard Flange / Insert Flat
F37-612-25X3.0TFVCF SAE 6000 / ISO 6162-2 3/4" Steel Cr(VI)-free, PUR and NBR 25x3,0 Standard Flange / Insert F37 Seal
F37-612-25X3.0TFVSS SAE 6000 / ISO 6162-2 3/4" Stainless Steel, PUR and NBR 25x3,0 Standard Flange / Insert F37 Seal
F37-612-25X3.0TTSS SAE 6000 / ISO 6162-2 3/4" Stainless Steel and NBR 25x3,0 Standard Two Flanges / Insert Tube to Tube
F37-612-30X3.0TFSS SAE 6000 / ISO 6162-2 3/4" Stainless Steel and NBR 30x3,0 Standard Flange / Insert Flat
F37-612-30X3.0TFVSS SAE 6000 / ISO 6162-2 3/4" Stainless Steel, PUR and NBR 30x3,0 Standard Flange / Insert F37 Seal
F37-612-30X4.0TFSS SAE 6000 / ISO 6162-2 3/4" Stainless Steel and NBR 30x4,0 Standard Flange / Insert Flat
F37-612-30X4.0TFVCF SAE 6000 / ISO 6162-2 3/4" Steel Cr(VI)-free, PUR and NBR 30x4,0 Standard Flange / Insert F37 Seal
F37-612-30X4.0TFVSS SAE 6000 / ISO 6162-2 3/4" Stainless Steel, PUR and NBR 30x4,0 Standard Flange / Insert F37 Seal
F37-616-25X2.5TFCF SAE 6000 / ISO 6162-2 1" Steel Cr(VI)-free and NBR 25x2,5 Standard Flange / Insert Flat
F37-616-25X3.0TFSS SAE 6000 / ISO 6162-2 1" Stainless Steel and NBR 25x3,0 Standard Flange / Insert Flat
F37-616-25X3.0TFVCF SAE 6000 / ISO 6162-2 1" Steel Cr(VI)-free, PUR and NBR 25x3,0 Standard Flange / Insert F37 Seal
F37-616-25X3.0TFVSS SAE 6000 / ISO 6162-2 1" Stainless Steel, PUR and NBR 25x3,0 Standard Flange / Insert F37 Seal
F37-616-25X3.0TTSS SAE 6000 / ISO 6162-2 1" Stainless Steel and NBR 25x3,0 Standard Two Flanges / Insert Tube to Tube
F37-616-30X3.0TFBCF SAE 6000 / ISO 6162-2 1" Steel Cr(VI)-free and NBR 30x3,0 Standard Flange / Insert Bonded Seal
F37-616-30X3.0TFCF SAE 6000 / ISO 6162-2 1" Steel Cr(VI)-free and NBR 30x3,0 Standard Flange / Insert Flat
F37-616-30X3.0TFSS SAE 6000 / ISO 6162-2 1" Stainless Steel and NBR 30x3,0 Standard Flange / Insert Flat
F37-616-30X3.0TFVSS SAE 6000 / ISO 6162-2 1" Stainless Steel, PUR and NBR 30x3,0 Standard Flange / Insert F37 Seal
F37-616-30X3.0TTSS SAE 6000 / ISO 6162-2 1" Stainless Steel and NBR 30x3,0 Standard Two Flanges / Insert Tube to Tube
F37-616-30X4.0TFBSS SAE 6000 / ISO 6162-2 1" Stainless Steel and NBR 30x4,0 Standard Flange / Insert Bonded Seal
F37-616-30X4.0TFCF SAE 6000 / ISO 6162-2 1" Steel Cr(VI)-free and NBR 30x4,0 Standard Flange / Insert Flat
F37-616-30X4.0TFSS SAE 6000 / ISO 6162-2 1" Stainless Steel and NBR 30x4,0 Standard Flange / Insert Flat
F37-616-30X4.0TFVCF SAE 6000 / ISO 6162-2 1" Steel Cr(VI)-free, PUR and NBR 30x4,0 Standard Flange / Insert F37 Seal
F37-616-30X4.0TFVSS SAE 6000 / ISO 6162-2 1" Stainless Steel, PUR and NBR 30x4,0 Standard Flange / Insert F37 Seal
F37-616-30X4.0TTCF SAE 6000 / ISO 6162-2 1" Steel Cr(VI)-free and NBR 30x4,0 Standard Two Flanges / Insert Tube to Tube
F37-616-30X4.0TTSS SAE 6000 / ISO 6162-2 1" Stainless Steel and NBR 30x4,0 Standard Two Flanges / Insert Tube to Tube
F37-616-38X2.5TFBSS SAE 6000 / ISO 6162-2 1" Stainless Steel and NBR 38x2,5 Standard Flange / Insert Bonded Seal
F37-616-38X4.0TFBCF SAE 6000 / ISO 6162-2 1" Steel Cr(VI)-free and NBR 38x4,0 Standard Flange / Insert Bonded Seal
F37-616-38X4.0TFBSS SAE 6000 / ISO 6162-2 1" Stainless Steel and NBR 38x4,0 Standard Flange / Insert Bonded Seal
F37-616-38X4.0TFSS SAE 6000 / ISO 6162-2 1" Stainless Steel and NBR 38x4,0 Standard Flange / Insert Flat
F37-616-38X4.0TFVCF SAE 6000 / ISO 6162-2 1" Steel Cr(VI)-free, PUR and NBR 38x4,0 Standard Flange / Insert F37 Seal
F37-616-38X4.0TFVSS SAE 6000 / ISO 6162-2 1" Stainless Steel, PUR and NBR 38x4,0 Standard Flange / Insert F37 Seal
F37-616-38X4.0TTSS SAE 6000 / ISO 6162-2 1" Stainless Steel and NBR 38x4,0 Standard Two Flanges / Insert Tube to Tube
F37-616-38X5.0TFCF SAE 6000 / ISO 6162-2 1" Steel Cr(VI)-free and NBR 38x5,0 Standard Flange / Insert Flat
F37-616-38X5.0TFSS SAE 6000 / ISO 6162-2 1" Stainless Steel and NBR 38x5,0 Standard Flange / Insert Flat
F37-616-38X5.0TFVCF SAE 6000 / ISO 6162-2 1" Steel Cr(VI)-free, PUR and NBR 38x5,0 Standard Flange / Insert F37 Seal
F37-616-38X5.0TFVSS SAE 6000 / ISO 6162-2 1" Stainless Steel, PUR and NBR 38x5,0 Standard Flange / Insert F37 Seal
F37-616-38X5.0TTCF SAE 6000 / ISO 6162-2 1" Steel Cr(VI)-free and NBR 38x5,0 Standard Two Flanges / Insert Tube to Tube
F37-620-30X3.0TFBCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free and NBR 30x3,0 for M14 Bolts Flange / Insert Bonded Seal
F37-620-30X3.0TFVCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free, PUR and NBR 30x3,0 for M14 Bolts Flange / Insert F37 Seal
F37-620-30X4.0TFBSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel and NBR 30x4,0 for M14 Bolts Flange / Insert Bonded Seal
F37-620-30X4.0TFCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free and NBR 30x4,0 for M14 Bolts Flange / Insert Flat
F37-620-30X4.0TFSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel and NBR 30x4,0 for M14 Bolts Flange / Insert Flat
F37-620-30X4.0TFVCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free, PUR and NBR 30x4,0 for M14 Bolts Flange / Insert F37 Seal
F37-620-30X4.0TFVSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel, PUR and NBR 30x4,0 for M14 Bolts Flange / Insert F37 Seal
F37-620-30X4.0TTCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free and NBR 30x4,0 for M14 Bolts Two Flanges / Insert Tube to Tube
F37-620-30X4.0TTSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel and NBR 30x4,0 for M14 Bolts Two Flanges / Insert Tube to Tube
F37-620-38X3.0TFSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel and NBR 38x3,0 for M14 Bolts Flange / Insert Flat
F37-620-38X3.0TTCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free and NBR 38x3,0 for M14 Bolts Two Flanges / Insert Tube to Tube
F37-620-38X4.0TFBCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free and NBR 38x4,0 for M14 Bolts Flange / Insert Bonded Seal
F37-620-38X4.0TFBSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel and NBR 38x4,0 for M14 Bolts Flange / Insert Bonded Seal
F37-620-38X4.0TFCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free and NBR 38x4,0 for M14 Bolts Flange / Insert Flat
F37-620-38X4.0TFSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel and NBR 38x4,0 for M14 Bolts Flange / Insert Flat
F37-620-38X4.0TFVCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free, PUR and NBR 38x4,0 for M14 Bolts Flange / Insert F37 Seal
F37-620-38X4.0TFVSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel, PUR and NBR 38x4,0 for M14 Bolts Flange / Insert F37 Seal
F37-620-38X4.0TTCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free and NBR 38x4,0 for M14 Bolts Two Flanges / Insert Tube to Tube
F37-620-38X4.0TTSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel and NBR 38x4,0 for M14 Bolts Two Flanges / Insert Tube to Tube
F37-620-38X5.0TFBCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free and NBR 38x5,0 for M14 Bolts Flange / Insert Bonded Seal
F37-620-38X5.0TFBSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel and NBR 38x5,0 for M14 Bolts Flange / Insert Bonded Seal
F37-620-38X5.0TFCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free and NBR 38x5,0 for M14 Bolts Flange / Insert Flat
F37-620-38X5.0TFSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel and NBR 38x5,0 for M14 Bolts Flange / Insert Flat
F37-620-38X5.0TFVCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free, PUR and NBR 38x5,0 for M14 Bolts Flange / Insert F37 Seal
F37-620-38X5.0TFVSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel, PUR and NBR 38x5,0 for M14 Bolts Flange / Insert F37 Seal
F37-620-38X5.0TTCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free and NBR 38x5,0 for M14 Bolts Two Flanges / Insert Tube to Tube
F37-620-38X5.0TTSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel and NBR 38x5,0 for M14 Bolts Two Flanges / Insert Tube to Tube
F37-620-42X3.0TFBSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel and NBR 42x3,0 for M14 Bolts Flange / Insert Bonded Seal
F37-620-42X3.0TTCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free and NBR 42x3,0 for M14 Bolts Two Flanges / Insert Tube to Tube
F37-620-42X4.0TFBSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel and NBR 42x4,0 for M14 Bolts Flange / Insert Bonded Seal
F37-620-42X4.0TFCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free and NBR 42x4,0 for M14 Bolts Flange / Insert Flat
F37-620-42X4.0TFSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel and NBR 42x4,0 for M14 Bolts Flange / Insert Flat
F37-620-42X4.0TFVCF SAE 6000 / ISO 6162-2 1 1/4" Steel Cr(VI)-free, PUR and NBR 42x4,0 for M14 Bolts Flange / Insert F37 Seal
F37-620-42X4.0TFVSS SAE 6000 / ISO 6162-2 1 1/4" Stainless Steel, PUR and NBR 42x4,0 for M14 Bolts Flange / Insert F37 Seal
F37-624-38X3.0TFSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel and NBR 38x3,0 Standard Flange / Insert Flat
F37-624-38X3.0TFVCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free, PUR and NBR 38x3,0 Standard Flange / Insert F37 Seal
F37-624-38X3.0TFVSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel, PUR and NBR 38x3,0 Standard Flange / Insert F37 Seal
F37-624-38X4.0TFBCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free and NBR 38x4,0 Standard Flange / Insert Bonded Seal
F37-624-38X4.0TFBSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel and NBR 38x4,0 Standard Flange / Insert Bonded Seal
F37-624-38X4.0TFCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free and NBR 38x4,0 Standard Flange / Insert Flat
F37-624-38X4.0TFSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel and NBR 38x4,0 Standard Flange / Insert Flat
F37-624-38X4.0TFVCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free, PUR and NBR 38x4,0 Standard Flange / Insert F37 Seal
F37-624-38X4.0TTCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free and NBR 38x4,0 Standard Two Flanges / Insert Tube to Tube
F37-624-38X5.0TFCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free and NBR 38x5,0 Standard Flange / Insert Flat
F37-624-38X5.0TFSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel and NBR 38x5,0 Standard Flange / Insert Flat
F37-624-38X5.0TFVCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free, PUR and NBR 38x5,0 Standard Flange / Insert F37 Seal
F37-624-38X5.0TFVSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel, PUR and NBR 38x5,0 Standard Flange / Insert F37 Seal
F37-624-38X5.0TTCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free and NBR 38x5,0 Standard Two Flanges / Insert Tube to Tube
F37-624-38X5.0TTSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel and NBR 38x5,0 Standard Two Flanges / Insert Tube to Tube
F37-624-42X3.0TFVCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free, PUR and NBR 42x3,0 Standard Flange / Insert F37 Seal
F37-624-42X4.0TFSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel and NBR 42x4,0 Standard Flange / Insert Flat
F37-624-42X4.0TFVCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free, PUR and NBR 42x4,0 Standard Flange / Insert F37 Seal
F37-624-42X4.0TFVSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel, PUR and NBR 42x4,0 Standard Flange / Insert F37 Seal
F37-624-42X4.0TTCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free and NBR 42x4,0 Standard Two Flanges / Insert Tube to Tube
F37-624-50X3.0TFCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free and NBR 50x3,0 Standard Flange / Insert Flat
F37-624-50X3.0TFVCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free, PUR and NBR 50x3,0 Standard Flange / Insert F37 Seal
F37-624-50X3.0TTCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free and NBR 50x3,0 Standard Two Flanges / Insert Tube to Tube
F37-624-50X5.0TFBCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free and NBR 50x5,0 Standard Flange / Insert Bonded Seal
F37-624-50X5.0TFBSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel and NBR 50x5,0 Standard Flange / Insert Bonded Seal
F37-624-50X5.0TFCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free and NBR 50x5,0 Standard Flange / Insert Flat
F37-624-50X5.0TFSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel and NBR 50x5,0 Standard Flange / Insert Flat
F37-624-50X5.0TFVCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free, PUR and NBR 50x5,0 Standard Flange / Insert F37 Seal
F37-624-50X5.0TFVSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel, PUR and NBR 50x5,0 Standard Flange / Insert F37 Seal
F37-624-50X5.0TTCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free and NBR 50x5,0 Standard Two Flanges / Insert Tube to Tube
F37-624-50X5.0TTSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel and NBR 50x5,0 Standard Two Flanges / Insert Tube to Tube
F37-624-50X6.0TFBCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free and NBR 50x6,0 Standard Flange / Insert Bonded Seal
F37-624-50X6.0TFBSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel and NBR 50x6,0 Standard Flange / Insert Bonded Seal
F37-624-50X6.0TFCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free and NBR 50x6,0 Standard Flange / Insert Flat
F37-624-50X6.0TFSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel and NBR 50x6,0 Standard Flange / Insert Flat
F37-624-50X6.0TFVCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free, PUR and NBR 50x6,0 Standard Flange / Insert F37 Seal
F37-624-50X6.0TFVSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel, PUR and NBR 50x6,0 Standard Flange / Insert F37 Seal
F37-624-50X6.0TTCF SAE 6000 / ISO 6162-2 1 1/2" Steel Cr(VI)-free and NBR 50x6,0 Standard Two Flanges / Insert Tube to Tube
F37-624-50X6.0TTSS SAE 6000 / ISO 6162-2 1 1/2" Stainless Steel and NBR 50x6,0 Standard Two Flanges / Insert Tube to Tube
F37-632-50X5.0TFBCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free and NBR 50x5,0 Standard Flange / Insert Bonded Seal
F37-632-50X5.0TFCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free and NBR 50x5,0 Standard Flange / Insert Flat
F37-632-50X5.0TFVCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free, PUR and NBR 50x5,0 Standard Flange / Insert F37 Seal
F37-632-50X5.0TFVSS SAE 6000 / ISO 6162-2 2" Stainless Steel, PUR and NBR 50x5,0 Standard Flange / Insert F37 Seal
F37-632-50X5.0TTCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free and NBR 50x5,0 Standard Two Flanges / Insert Tube to Tube
F37-632-50X6.0TFBCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free and NBR 50x6,0 Standard Flange / Insert Bonded Seal
F37-632-50X6.0TFBSS SAE 6000 / ISO 6162-2 2" Stainless Steel and NBR 50x6,0 Standard Flange / Insert Bonded Seal
F37-632-50X6.0TFCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free and NBR 50x6,0 Standard Flange / Insert Flat
F37-632-50X6.0TFSS SAE 6000 / ISO 6162-2 2" Stainless Steel and NBR 50x6,0 Standard Flange / Insert Flat
F37-632-50X6.0TFVCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free, PUR and NBR 50x6,0 Standard Flange / Insert F37 Seal
F37-632-50X6.0TFVSS SAE 6000 / ISO 6162-2 2" Stainless Steel, PUR and NBR 50x6,0 Standard Flange / Insert F37 Seal
F37-632-50X6.0TTCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free and NBR 50x6,0 Standard Two Flanges / Insert Tube to Tube
F37-632-50X6.0TTSS SAE 6000 / ISO 6162-2 2" Stainless Steel and NBR 50x6,0 Standard Two Flanges / Insert Tube to Tube
F37-632-60X3.0TFBCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free and NBR 60x3,0 Standard Flange / Insert Bonded Seal
F37-632-60X3.0TFCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free and NBR 60x3,0 Standard Flange / Insert Flat
F37-632-60X3.0TFVCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free, PUR and NBR 60x3,0 Standard Flange / Insert F37 Seal
F37-632-60X3.0TTCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free and NBR 60x3,0 Standard Two Flanges / Insert Tube to Tube
F37-632-60X5.0TFBCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free and NBR 60x5,0 Standard Flange / Insert Bonded Seal
F37-632-60X5.0TFBSS SAE 6000 / ISO 6162-2 2" Stainless Steel and NBR 60x5,0 Standard Flange / Insert Bonded Seal
F37-632-60X5.0TFCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free and NBR 60x5,0 Standard Flange / Insert Flat
F37-632-60X5.0TFSS SAE 6000 / ISO 6162-2 2" Stainless Steel and NBR 60x5,0 Standard Flange / Insert Flat
F37-632-60X5.0TFVCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free, PUR and NBR 60x5,0 Standard Flange / Insert F37 Seal
F37-632-60X5.0TFVSS SAE 6000 / ISO 6162-2 2" Stainless Steel, PUR and NBR 60x5,0 Standard Flange / Insert F37 Seal
F37-632-60X5.0TTCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free and NBR 60x5,0 Standard Two Flanges / Insert Tube to Tube
F37-632-60X5.0TTSS SAE 6000 / ISO 6162-2 2" Stainless Steel and NBR 60x5,0 Standard Two Flanges / Insert Tube to Tube
F37-632-60X6.0TFBCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free and NBR 60x6,0 Standard Flange / Insert Bonded Seal
F37-632-60X6.0TFBSS SAE 6000 / ISO 6162-2 2" Stainless Steel and NBR 60x6,0 Standard Flange / Insert Bonded Seal
F37-632-60X6.0TFCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free and NBR 60x6,0 Standard Flange / Insert Flat
F37-632-60X6.0TFSS SAE 6000 / ISO 6162-2 2" Stainless Steel and NBR 60x6,0 Standard Flange / Insert Flat
F37-632-60X6.0TFVCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free, PUR and NBR 60x6,0 Standard Flange / Insert F37 Seal
F37-632-60X6.0TFVSS SAE 6000 / ISO 6162-2 2" Stainless Steel, PUR and NBR 60x6,0 Standard Flange / Insert F37 Seal
F37-632-60X6.0TTCF SAE 6000 / ISO 6162-2 2" Steel Cr(VI)-free and NBR 60x6,0 Standard Two Flanges / Insert Tube to Tube
F37-632-60X6.0TTSS SAE 6000 / ISO 6162-2 2" Stainless Steel and NBR 60x6,0 Standard Two Flanges / Insert Tube to Tube
BF12SX SAE 3000 / ISO 6162-1 3/4" Steel n/a Standard Bulkhead flange body
R-348MTFRCF SAE 3000 / ISO 6162-1 3" Steel Cr(VI)-free 97x12,0 Standard Male thread adapter, BSPP Complete

687PDC
687614