Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parkers' 2-Way Normally Closed G 1/8" Solenoid Valves provide operating pressures up to 70 bar and flow factors up to 0.318 m3/h. They offer multiple body and sealing materials for all general purpose fluid control applications.
Parkers' 2-Way Normally Closed G 1/8" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities
Markets:
• Beverage
• Life Science
• Industrial Equipment
Features/Benefits:
• Best performances for minimum and maximum operating pressure diff erential
• One of the Fastest in electrical and hydraulic opening response time
• Modular concept: a wide range of electrical parts increases the versatility of this product
• Robust design: areas under mechanical stress have been studied and oversized
• Manual override control option: valve can be easily activated also when there’s no energy supply
• Easy access to internal parts, to permit easy and quick maintenance
• Media: Air, gases, water and light oil
Applications:
• Compressors
• Water dispensing & purification
• Cooling systems
• Sterilizers
• Analyzers and diagnostic equipment
• Medical and dental devices
• Welding equipment
• Lubrication equipment
• Beverage dispensing & vending machines
• Oil burners
• Humidification and misting equipment
• Mobile equipment
• Textile and dry cleaning machines
• Irrigation
| Products | Voltage (V) | Body Material | Seal Material | Orifice 1 Size (mm) | Flow Factor 1 (l/min) | Power (Watts) | Coil Type |
|---|---|---|---|---|---|---|---|
| 121K1302-2995-4818653D | 220-230VAC/50Hz | Brass | FKM | 3 | 4.5 | 8 | Coil for DIN plug connection, 32 mm |
| 121K1302-2995-481865C2 | 24VDC | Brass | FKM | 3 | 4.5 | 9 | Coil for DIN plug connection, 32 mm |
| 390120 | 24VDC | Brass | NBR | 1.7 | 1.4 | 10 | Coil for DIN plug connection |
| 390215 | 24VDC | Brass | NBR | 2.2 | 2 | 10 | Coil for DIN plug connection |
| 390505 | 24VDC | Brass | FKM | 2.8 | 2.9 | 10 | Coil for DIN plug connection |
| 390802 | 24VDC | Brass | NBR | 4 | 5.3 | 10 | Coil for DIN plug connection |
| 392370 | 24VDC | Brass | FKM | 2.2 | 2 | 10 | Coil for DIN plug connection |
| 398014 | 230VAC/50-60Hz | Brass | FKM | 1.5 | 1 | 4.5 | Coil for DIN plug connection, 22 mm |
| 398016 | 24VDC | Brass | FKM | 1.5 | 1 | 5 | Coil for DIN plug connection, 22 mm |
| 398018 | 115VAC/50-60Hz | Brass | FKM | 1.2 | 0.7 | 4.5 | Coil for DIN plug connection, 22 mm |
| 550000DIS | 24VDC | 316L Stainless St. | FKM | 1.5 | 1 | 5 | - |
| 550001DIS | 220-230VAC/50Hz | 316L Stainless St. | FKM | 1.5 | 1 | 4 | - |
| 550058DIS | 24VDC | Brass | FKM | 2 | 1.5 | 5 | Coil for DIN plug connection, 22 mm |
| 550059DIS | 230VAC/50-60Hz | Brass | FKM | 2.5 | 2.2 | 4.5 | Coil for DIN plug connection, 22 mm |
| 550088DIS | 24VDC | Brass | Ruby | 2.5 | 3.2 | 12 | Coil for DIN plug connection |
| 550089DIS | 230VAC/50-60Hz | Brass | Ruby | 2.5 | 3.2 | 9 | Coil for DIN plug connection, UL for AC |
| 550093DIS | 24VDC | Brass | FKM | 2.5 | 3.3 | 12 | Coil for DIN plug connection |
| 550094DIS | 230VAC/50-60Hz | Brass | FKM | 2.5 | 3.3 | 9 | Coil for DIN plug connection, UL for AC |
| 550095DIS | 24VDC | Brass | FKM | 3 | 4.5 | 12 | Coil for DIN plug connection |
| 550096DIS | 230VAC/50-60Hz | Brass | FKM | 3 | 4.5 | 9 | Coil for DIN plug connection, UL for AC |
| 550193DIS | 230VAC/50-60Hz | Brass | FKM | 2 | 1.5 | 4.5 | Coil for DIN plug connection, 22 mm |
| 550194DIS | 24VDC | Brass | FKM | 2.5 | 2.2 | 5 | Coil for DIN plug connection, 22 mm |
| E121K14-2995-4818653D | 220-230VAC/50Hz | Brass | PCTFE | 1.5 | 1.5 | 8 | Coil for DIN plug connection, 32 mm |
| E121K14-2995-481865C2 | 24VDC | Brass | PCTFE | 1.5 | 1.5 | 9 | Coil for DIN plug connection, 32 mm |
| E121K14-4270-481000C2 | 24VDC | Brass | PCTFE | 1.5 | 1.5 | 8 | Coil with screw terminal, 40 mm |
| E121K14-4270-486265C2 | 24VDC | Brass | PCTFE | 1.5 | 1.5 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| E121K23-2995-481865C2 | 24VDC | Brass | Ruby | 2.5 | 3.5 | 9 | Coil for DIN plug connection, 32 mm |
| E121K23-4270-481000C2 | 24VDC | Brass | Ruby | 2.5 | 3.5 | 8 | Coil with screw terminal, 40 mm |
| E121K23-4270-486265F4 | 230VAC/50Hz | Brass | Ruby | 2.5 | 3.5 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |