Parker 2-Way Normally Open, 1/4" General Purpose Solenoid Valves | Product Series

Filter by

    No filters selected

Voltage (V)

Body Material

Seal Material

Orifice 1 Size (mm)

Flow Factor 1 (l/min)

Power (Watts)

Coil Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 2-Way Normally Open, 1/4 General Purpose Solenoid Valves Parker 2-Way Normally Open, 1/4 General Purpose Solenoid Valves Parker 2-Way Normally Open, 1/4 General Purpose Solenoid Valves

Parker 2-Way Normally Open, 1/4" General Purpose Solenoid Valves

Parkers' 2-Way Normally Open G 1/4" Solenoid Valves provide operating pressures up to 40 bar and flow factors up to 2.16 m3/h. They offer multiple body and sealing materials for all general purpose fluid control applications.

Technical Specifications

  • Product Series: General Purpose Solenoid Valves
  • Valve Type: 2-Way
  • Function: Normally Open
  • Port Size: 1/4 inch
  • Input Voltage: 220-230VAC/50-60Hz or 24VDC
  • Body Material: Brass, 316L or 303 Stainless Steel
  • Seal Material: FKM, NBR, PCTFE, Ruby
  • Orifice 1 Size: 2.5 to 12 mm
  • Flow Coefficient 1: 0.09 to 2.16 m3/hour, 1.5 to 36 L/min
  • Power Consumption: 8 to 19 W
  • Coil Type: DIN, Screw Terminal, Explosion Proof, Flame Proof, 32 to 40 mm
  • Maximum Pressure Differential: 5.5 to 40 bar
  • Minimum Pressure Differential: 0 to 0.3 bar
  • Number of Ports: 2
  • Actuation Type: Direct and Pilot Operated
  • Media: General Purpose for Air, Liquids, Gases and Oil
  • Port Type: BSP
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Fluid Temperature: -10 °C
  • Maximum Fluid Temperature: 140 °C
  • Coil Specifications Met: IP44, IP65, IP67
Safety Warning

Full Product Description

Parkers' 2-Way  Normally Open G 1/4" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities .





Markets:

• Food & Beverage

• Life Sciences

• Industrial Equipment

• Oil & Gas





Features/Benefits:

• Wide variety of applications

• Ideally suited for air, liquids and gases

• Brass or stainless steel body

• Large range of Sealing materials for all general purpose fluid control applications

• Vast chemical compatibilities





Applications:

• Compressors

• Water dispensing & purification

• Cooling systems

• Sterilizers

• Analyzers and diagnostic equipment

• Medical and dental devices

• Welding equipment

• Lubrication equipment

• Beverage dispensing & vending machines

• Oil burners

• Humidification and misting equipment

• Mobile equipment

• Textile and dry cleaning machines

• Irrigation

Products Voltage (V) Body Material Seal Material Orifice 1 Size (mm) Flow Factor 1 (l/min) Power (Watts) Coil Type
122K83-495905C2 24VDC Brass PCTFE 2.5 3 8 Flame proof encapsulated electrical part "db mb", 37 mm
122K83-495905F4 230VAC/50Hz Brass PCTFE 2.5 3 8 Flame proof encapsulated electrical part "db mb", 37 mm
122K8306-2995-4818653D 220-230VAC/50Hz Brass FKM 2.5 3 8 Coil for DIN plug connection, 32 mm
122K8306-2995-495870C2 24VDC Brass FKM 2.5 3 9 Explosion proof electrical part "nAc nCc", 32 mm
122K8306-4270-481000C2 24VDC Brass FKM 2.5 3 8 Coil with screw terminal, 40 mm
122K8363-4270-481044F4 230VAC/50Hz Brass Ruby 2.5 3.5 14 Coil with screw terminal High power, 40 mm
122K8363-4270-486265F4 230VAC/50Hz Brass Ruby 2.5 3.5 14 Coil with screw terminal,high temperature-high power, 40 mm
122K84-2995-4818653D 220-230VAC/50Hz Brass PCTFE 1.5 1.5 8 Coil for DIN plug connection, 32 mm
122K84-2995-495870C2 24VDC Brass PCTFE 1.5 1.5 9 Explosion proof electrical part "nAc nCc", 32 mm
122K8406-2995-481865C2 24VDC Brass FKM 1.5 1.5 9 Coil for DIN plug connection, 32 mm
122K8408-2995-4818653D 220-230VAC/50Hz Brass Ruby 1.5 1.5 8 Coil for DIN plug connection, 32 mm
122K8408-4270-481000C2 24VDC Brass Ruby 1.5 1.5 8 Coil with screw terminal, 40 mm
122V8306-2995-4818653D 220-230VAC/50Hz 303 Stainless St. FKM 2.5 3 8 Coil for DIN plug connection, 32 mm
122V8306-2995-481865C2 24VDC 303 Stainless St. FKM 2.5 3 9 Coil for DIN plug connection, 32 mm
322H7106-2995-4818653D 220-230VAC/50Hz Brass FKM 8 36 8 Coil for DIN plug connection, 32 mm
322H7106-2995-481865C2 24VDC Brass FKM 8 36 9 Coil for DIN plug connection, 32 mm
322H7106-4270-486265F4 230VAC/50Hz Brass FKM 8 36 14 Coil with screw terminal,high temperature-high power, 40 mm
322K4106-2995-4818653D 220-230VAC/50Hz Brass FKM 12 32 8 Coil for DIN plug connection, 32 mm
322K4106-495905C2 24VDC Brass FKM 12 32 8 Flame proof encapsulated electrical part "db mb", 37 mm
550012DIS 24VDC 316L Stainless St. FKM 3 4.5 9 Coil for DIN plug connection, 32 mm
550013DIS 220-230VAC/50Hz 316L Stainless St. FKM 3 4.5 8 Coil for DIN plug connection, 32 mm

687PDC
A18171