Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
3/3-way ball valves interrupt or facilitate the medium flow. These valves, available worldwide, can be optionally equipped with a locking device to avoid unauthorized opening and shut-off; they support the safety of the entire system.
| Literature and Reference Materials |
|---|
| CAT-4100-UK - Industrial Tube Fittings |
| Products | Body Material | Connection Type | Connection Size | Orifice Size | Series |
|---|---|---|---|---|---|
| KH3/2-16SCFX | Steel | EO 24° cone end | 16 | DN 13 | Heavy |
| KH3/2-20SCFX | Steel | EO 24° cone end | 20 | DN 16 | Heavy |
| KH3/2-08SCFX | Steel | EO 24° cone end | 8 | DN 5 | Heavy |
| KH3/2-10SCFX | Steel | EO 24° cone end | 10 | DN 6 | Heavy |
| KH3/2-06LCFX | Steel | EO 24° cone end | 6 | DN 4 | Light |
| KH3/2-08LCFX | Steel | EO 24° cone end | 8 | DN 6 | Light |
| KH3/2-12SCFX | Steel | EO 24° cone end | 12 | DN 8 | Heavy |
| KH3/2-14SCFX | Steel | EO 24° cone end | 14 | DN 10 | Heavy |
| KH3/2-10LCFX | Steel | EO 24° cone end | 10 | DN 8 | Light |
| KH3/2-12LCFX | Steel | EO 24° cone end | 12 | DN 10 | Light |
| KH3/2-15LCFX | Steel | EO 24° cone end | 15 | DN 13 | Light |
| KH3/2-18LCFX | Steel | EO 24° cone end | 18 | DN 16 | Light |
| KH3/2-22LCFX | Steel | EO 24° cone end | 22 | DN 20 | Light |
| KH3/2-28LCFX | Steel | EO 24° cone end | 28 | DN 25 | Light |
| KH3/2-25SCFX | Steel | EO 24° cone end | 25 | DN 20 | Heavy |
| KH3/2-30SCFX | Steel | EO 24° cone end | 30 | DN 25 | Heavy |
| KH3/2-1/271X | Stainless steel | Female BSPP thread (ISO 1179-1) | G 1/2 | DN 13 | n/a |
| KH3/2-1/2CFX | Steel | Female BSPP thread (ISO 1179-1) | G 1/2 | DN 13 | n/a |
| KH3/2-1/2NPTCFX | Steel | Female NPT thread (SAE 476) | 1/2-14 NPT | DN 13 | n/a |
| KH3/2-1/471X | Stainless steel | Female BSPP thread (ISO 1179-1) | G 1/4 | DN 6 | n/a |
| KH3/2-1/4CFX | Steel | Female BSPP thread (ISO 1179-1) | G 1/4 | DN 6 | n/a |
| KH3/2-1/4NPTCFX | Steel | Female NPT thread (SAE 476) | 1/4-18 NPT | DN 6 | n/a |
| KH3/2-1/8CFX | Steel | Female BSPP thread (ISO 1179-1) | G 1/8 | DN 5 | n/a |
| KH3/2-10L71X | Stainless steel | EO 24° cone end | 10 | DN 8 | Light |
| KH3/2-10S71X | Stainless steel | EO 24° cone end | 10 | DN 6 | Heavy |
| KH3/2-11/2DN25CFX | Steel | Female BSPP thread (ISO 1179-1) | G 1 1/2 | DN 32/25 | n/a |
| KH3/2-11/4DN25CFX | Steel | Female BSPP thread (ISO 1179-1) | G 1 1/4 | DN 32/25 | n/a |
| KH3/2-12L71X | Stainless steel | EO 24° cone end | 12 | DN 10 | Light |
| KH3/2-12S71X | Stainless steel | EO 24° cone end | 12 | DN 8 | Heavy |
| KH3/2-16S71X | Stainless steel | EO 24° cone end | 16 | DN 13 | Heavy |
| KH3/2-171X | Stainless steel | Female BSPP thread (ISO 1179-1) | G 1 | DN 25 | n/a |
| KH3/2-1CFX | Steel | Female BSPP thread (ISO 1179-1) | G 1 | DN 25 | n/a |
| KH3/2-20S71X | Stainless steel | EO 24° cone end | 20 | DN 13 | Heavy |
| KH3/2-22L71X | Stainless steel | EO 24° cone end | 22 | DN 20 | Light |
| KH3/2-28L71X | Stainless steel | EO 24° cone end | 28 | DN 25 | Light |
| KH3/2-3/471X | Stainless steel | Female BSPP thread (ISO 1179-1) | G 3/4 | DN 20 | n/a |
| KH3/2-3/4CFX | Steel | Female BSPP thread (ISO 1179-1) | G 3/4 | DN 20 | n/a |
| KH3/2-3/4NPTCFX | Steel | Female NPT thread (SAE 476) | 3/4-14 NPT | DN 20 | n/a |
| KH3/2-3/871X | Stainless steel | Female BSPP thread (ISO 1179-1) | G 3/8 | DN 10 | n/a |
| KH3/2-3/8CFX | Steel | Female BSPP thread (ISO 1179-1) | G 3/8 | DN 10 | n/a |
| KH3/2-3/8NPTCFX | Steel | Female NPT thread (SAE 476) | 3/8-18 NPT | DN 10 | n/a |
| KH3/2-30S71X | Stainless steel | EO 24° cone end | 30 | DN 25 | Heavy |
| KH3/2-35L71X | Stainless steel | EO 24° cone end | 35 | DN 25 | Light |
| KH3/2-35LDN25CFX | Steel | EO 24° cone end | 35 | DN 32/25 | Light |
| KH3/2-3/4NPT71X | Stainless steel | Female NPT thread (SAE 476) | 3/4-14 NPT | DN 20 | n/a |
| KH3/2-3/8NPT71X | Stainless steel | Female NPT thread (SAE 476) | 3/8-18 NPT | DN 10 | n/a |
| KH3/2-06L71X | Stainless steel | EO 24° cone end | 06 | DN4 | Light |