Parker 3-Way Normally Closed, 1/2" NPT General Purpose Solenoid Valves | Product Series

Filter by

    No filters selected

Voltage (V)

Orifice Main (inch)

Flow Factor Main (Cv)

Power (Watts)

Coil Type

Maximum Pressure Differential (psi)

Mechanical Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 3-Way Normally Closed, 1/2 NPT General Purpose Solenoid Valves

Parker 3-Way Normally Closed, 1/2" NPT General Purpose Solenoid Valves

Parker 3-Way Normally Closed, 1/2" NPT Solenoid Valves provide operating pressures up to 4.0 psi and flow factors up to 180 CV's. They offer a brass body, multiple mounting positions and coil options for all general purpose flow control applications.

Technical Specifications

  • Product Series: 7000 Series
  • Valve Type: 3-Way
  • Function: Normally Closed
  • Port Size: 1/2 inch
  • Input Voltage: 110/50-120/60 to 220/50-240/60 (AC) or 12 to 24 (VDC)
  • Body Material: Brass
  • Seal Material: NBR
  • Main Orifice Size: 1/4 or 1/2 inch
  • Main Flow Coefficient: 3.6 or 4 Cv
  • Power Consumption: 10 Watt (AC) or (DC) W
  • Coil Type: 1/2" NPT Conduit, 18" Leads, Class F or H, NEMA 7, 9 or 4X, DIN Form A, Class F or H and 1/4 " Tab Terminal, Class F
  • Maximum Pressure Differential: 150 psi or 180 psi (AC or DC) psi
  • Additional Options: Exhaust Return Pipe, Manual Override w/Exhaust Return Pipe or No Oprion
  • Number of Ports: 3
  • Actuation Type: Manual/Mech. Operated
  • Media: General Purpose for Air, Liquids and Gases
  • Port Type: NPT
  • Exhaust Orifice Size: n/a
  • Exhaust Flow Coefficient: n/a
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Pressure Differential: 10 psi
  • Minimum Fluid Temperature: 0 °F
  • Maximum Fluid Temperature: 185 °F
  • Coil Specifications Met: NEMA 4X, 7 or 9 or Class F or H
Safety Warning

Full Product Description

Parker's 3-Way Normally Closed, Direct Acting 1/2" NPT Solenoid Valves are used in a wide variety of applications ideally suited for low to medium pressure applications that do not require a minimum operating pressure differential. Ideally suited for general purpose air, liquids and gases, these valves are available in brass and stainless steel construction. Coil options are available in 1/2" NPT Conduit and DIN Form A in Class F and H or NEMA 4X, 7 or 9 specification.

Markets:
• Commercial Equipment
• Food & Beverage
• Industrial Automation
• Oil & Gas
• Process Control
• Transportation

Features/ Benefits:
• High Quality Standards of Skinner® and Gold Ring™ Brand
• Modular Design
• Long Life
• Tight Shutoff

Applications:
• Single acting spring return cylinder control
• Selection or diversion of process media
• HVAC damper control
• Instrumentation Equipment
• Pneumatic positioning
• Automatic dispensing equipment
• Gas sampling
• Small compressors
• Water treatment
• Air dryers
• Analyzers and Diagnostic Equipment
• Medical and Dental Equipment
• Portable Welding Equipment
• Spraying Equipment
• Lubrication Equipment
• Textile and Dry Cleaning Equipment
• Irrigation Equipment

Related Documents

Literature and Reference Materials
Parker--General Catalogue--0112UK
×
Products Voltage (V) Orifice Main (inch) Flow Factor Main (Cv) Power (Watts) Coil Type Maximum Pressure Differential (psi) Mechanical Option
73312BN4UNJ0N0C111C1 12 VDC 1/2 3.6 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (DC) Exhaust Return Pipe
73312BN4UNJ0N0C111C2 24 VDC 1/2 3.6 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (DC) Exhaust Return Pipe
73312BN4UNJ0N0C111P3 110/50-120/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (AC) Exhaust Return Pipe
73312BN4UNJ0N0C111Q3 220/50-240/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (AC) Exhaust Return Pipe
73312BN4UNJ0N0C222C1 12 VDC 1/2 3.6 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (DC) Exhaust Return Pipe
73312BN4UNJ0N0C222C2 24 VDC 1/2 3.6 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (DC) Exhaust Return Pipe
73312BN4UNJ0N0C222P3 110/50-120/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (AC) Exhaust Return Pipe
73312BN4UNJ0N0C222Q3 220/50-240/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (AC) Exhaust Return Pipe
73312BN4UNJ0N0D100C1 12 VDC 1/2 3.6 10 Watt (DC) DIN Form A, Class F 180 psi (DC) Exhaust Return Pipe
73312BN4UNJ0N0D100C2 24 VDC 1/2 3.6 10 Watt (DC) DIN Form A, Class F 180 psi (DC) Exhaust Return Pipe
73312BN4UNJ0N0D100P3 110/50-120/60 1/2 3.6 10 Watt (AC) DIN Form A, Class F 180 psi (AC) Exhaust Return Pipe
73312BN4UNJ0N0D100Q3 220/50-240/60 1/2 3.6 10 Watt (AC) DIN Form A, Class F 180 psi (AC) Exhaust Return Pipe
73312BN4UNJ0N0D200C1 12 VDC 1/2 3.6 10 Watt (DC) DIN Form A, Class H 180 psi (DC) Exhaust Return Pipe
73312BN4UNJ0N0D200P3 110/50-120/60 1/2 3.6 10 Watt (AC) DIN Form A, Class H 180 psi (AC) Exhaust Return Pipe
73312BN4UNJ0N0H111C1 12 VDC 1/2 3.6 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (DC) Exhaust Return Pipe
73312BN4UNJ0N0H111C2 24 VDC 1/2 3.6 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (DC) Exhaust Return Pipe
73312BN4UNJ0N0H111P3 110/50-120/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (AC) Exhaust Return Pipe
73312BN4UNJ0N0H111Q3 220/50-240/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (AC) Exhaust Return Pipe
73312BN4UNJ0N0H222C2 24 VDC 1/2 3.6 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 180 psi (DC) Exhaust Return Pipe
73312BN4UNJ0N0H222P3 110/50-120/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 180 psi (AC) Exhaust Return Pipe
73312BN4UNJ0N0H222Q3 220/50-240/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 180 psi (AC) Exhaust Return Pipe
73312BN4UNJ0N0T100P3 110/50-120/60 1/2 3.6 10 Watt (AC) 1/4 " Tab Terminal, Class F 180 psi (AC) Exhaust Return Pipe
73312BN4UNMJN0C111C1 12 VDC 1/2 3.6 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (DC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0C111C2 24 VDC 1/2 3.6 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (DC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0C111P3 110/50-120/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (AC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0C111Q3 220/50-240/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 180 psi (AC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0C222C1 12 VDC 1/2 3.6 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (DC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0C222C2 24 VDC 1/2 3.6 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (DC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0C222P3 110/50-120/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (AC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0C222Q3 220/50-240/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 180 psi (AC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0D100C1 12 VDC 1/2 3.6 10 Watt (DC) DIN Form A, Class F 180 psi (DC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0D100C2 24 VDC 1/2 3.6 10 Watt (DC) DIN Form A, Class F 180 psi (DC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0D100P3 110/50-120/60 1/2 3.6 10 Watt (AC) DIN Form A, Class F 180 psi (AC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0D100Q3 220/50-240/60 1/2 3.6 10 Watt (AC) DIN Form A, Class F 180 psi (AC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0D200C1 12 VDC 1/2 3.6 10 Watt (DC) DIN Form A, Class H 180 psi (DC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0D200P3 110/50-120/60 1/2 3.6 10 Watt (AC) DIN Form A, Class H 180 psi (AC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0H111C1 12 VDC 1/2 3.6 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (DC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0H111C2 24 VDC 1/2 3.6 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (DC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0H111P3 110/50-120/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (AC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0H111Q3 220/50-240/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 180 psi (AC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0H222C2 24 VDC 1/2 3.6 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 180 psi (DC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0H222P3 110/50-120/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 180 psi (AC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0H222Q3 220/50-240/60 1/2 3.6 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 180 psi (AC) Manual Override w/Exhaust Return Pipe
73312BN4UNMJN0T100P3 110/50-120/60 1/2 3.6 10 Watt (AC) 1/4 " Tab Terminal, Class F 180 psi (AC) Manual Override w/Exhaust Return Pipe
73317BN4UN00N0C111C1 12 VDC 1/4 4 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (DC) No Option
73317BN4UN00N0C111C2 24 VDC 1/4 4 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (DC) No Option
73317BN4UN00N0C111P3 110/50-120/60 1/4 4 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (AC) No Option
73317BN4UN00N0C111Q3 220/50-240/60 1/4 4 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (AC) No Option
73317BN4UN00N0C222C1 12 VDC 1/4 4 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (DC) No Option
73317BN4UN00N0C222C2 24 VDC 1/4 4 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (DC) No Option
73317BN4UN00N0C222P3 110/50-120/60 1/4 4 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (AC) No Option
73317BN4UN00N0C222Q3 220/50-240/60 1/4 4 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (AC) No Option
73317BN4UN00N0D100C1 12 VDC 1/4 4 10 Watt (DC) DIN Form A, Class F 150 psi (DC) No Option
73317BN4UN00N0D100C2 24 VDC 1/4 4 10 Watt (DC) DIN Form A, Class F 150 psi (DC) No Option
73317BN4UN00N0D100P3 110/50-120/60 1/4 4 10 Watt (AC) DIN Form A, Class F 150 psi (AC) No Option
73317BN4UN00N0D100Q3 220/50-240/60 1/4 4 10 Watt (AC) DIN Form A, Class F 150 psi (AC) No Option
73317BN4UN00N0D200C1 12 VDC 1/4 4 10 Watt (DC) DIN Form A, Class H 150 psi (DC) No Option
73317BN4UN00N0D200P3 110/50-120/60 1/4 4 10 Watt (AC) DIN Form A, Class H 150 psi (AC) No Option
73317BN4UN00N0H111C1 12 VDC 1/4 4 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (DC) No Option
73317BN4UN00N0H111C2 24 VDC 1/4 4 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (DC) No Option
73317BN4UN00N0H111P3 110/50-120/60 1/4 4 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (AC) No Option
73317BN4UN00N0H111Q3 220/50-240/60 1/4 4 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (AC) No Option
73317BN4UN00N0H222C2 24 VDC 1/4 4 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (DC) No Option
73317BN4UN00N0H222P3 110/50-120/60 1/4 4 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (AC) No Option
73317BN4UN00N0H222Q3 220/50-240/60 1/4 4 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (AC) No Option
73317BN4UN00N0T100P3 110/50-120/60 1/4 4 10 Watt (AC) 1/4 " Tab Terminal, Class F 150 psi (AC) No Option

687PDC
821838