Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parkers' 3-Way Universal G 1/4" Solenoid Valves provide operating pressures up to 30 bar and flow factors up to 0.54 m3/h. They offer multiple body and sealing materials for all general purpose fluid control applications.
Parkers' 3-Way Universal G 1/4" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities .
Markets:
• Food & Beverage
• Life Sciences
• Process Control
• Industrial Equipment
• Oil & Gas
Features/Benefits:
• Ideally suited for air, liquids and gases
• Sealing materials for all general purpose fluid control applications.
• Brass or stainless steel body
• Vast chemical compatibilities
• Wide applications
Applications:
• Compressors
• Water dispensing & purification
• Cooling systems
• Sterilizers
• Analyzers and diagnostic equipment
• Medical and dental devices
• Welding equipment
• Lubrication equipment
• Beverage dispensing & vending machines
• Oil burners
• Humidification and misting equipment
• Mobile equipment
• Textile and dry cleaning machines
• Irrigation
| Products | Voltage (V) | Body Material | Seal Material | Orifice 1 Size (mm) | Flow Factor 1 (l/min) | Power (Watts) | Coil Type |
|---|---|---|---|---|---|---|---|
| 133K0497-495910N7 | 28VDC | Brass | PUR | 1.5 | 1.5 | 0.3 to 3 | Explosion proof intrinsically safe electrical part "ia", "booster", 37 mm |
| 133T21-4270-481000C2 | 24VDC | Brass | FKM | 3 | 4.5 | 8 | Coil with screw terminal, 40 mm |
| 133V5406-4270-4810003D | 220-230VAC/50Hz | 303 Stainless St. | FKM | 1.5 | 1.5 | 8 | Coil with screw terminal, 40 mm |
| 133V5406-495905F4 | 230VAC/50Hz | 303 Stainless St. | FKM | 1.5 | 1.5 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| 133X01-492310C2 | 24VDC | Anodized Aluminium | NBR | 6 | 9 | 6 | Explosion proof increased safety and encapsulated electrical part "eb", 50 mm |
| 550078DIS | 24VDC | Brass | FKM | 2 | 2 | 12 | Coil for DIN plug connection |
| 550079DIS | 230VAC/50-60Hz | Brass | FKM | 2 | 2 | 9 | Coil for DIN plug connection, UL for AC |
| 550080DIS | 24VDC | Brass | FKM | 2.5 | 2.8 | 12 | Coil for DIN plug connection |
| 550081DIS | 230VAC/50-60Hz | Brass | FKM | 2.5 | 2.8 | 9 | Coil for DIN plug connection, UL for AC |
| 550082DIS | 24VDC | Brass | FKM | 3.5 | 5 | 12 | Coil for DIN plug connection |
| 550083DIS | 230VAC/50-60Hz | Brass | FKM | 3.5 | 5 | 9 | Coil for DIN plug connection, UL for AC |
| E133K03-2995-4818653D | 220-230VAC/50Hz | Brass | FKM | 2.5 | 3.5 | 8 | Coil for DIN plug connection, 32 mm |
| E133K03-2995-481865C2 | 24VDC | Brass | FKM | 2.5 | 3.5 | 9 | Coil for DIN plug connection, 32 mm |
| E133K03-4270-481000C2 | 24VDC | Brass | FKM | 2.5 | 3.5 | 8 | Coil with screw terminal, 40 mm |
| E133K03-4270-486265F4 | 230VAC/50Hz | Brass | FKM | 2.5 | 3.5 | 14 | Coil with screw terminal,high temperature-high power, 40 mm |
| E133K05-4270-481000C2 | 24VDC | Brass | FKM | 0.8 | 0.3 | 8 | Coil with screw terminal, 40 mm |
| E133K06-4270-481000C2 | 24VDC | Brass | FKM | 2 | 2.5 | 8 | Coil with screw terminal, 40 mm |
| E133K06-495905C2 | 24VDC | Brass | FKM | 2 | 2.5 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| E133K06-495905F4 | 230VAC/50Hz | Brass | FKM | 2 | 2.5 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| U133V5595-492310C2 | 24VDC | 316L Stainless St. | FKM | 2 | 2.5 | 6 | Explosion proof increased safety and encapsulated electrical part "eb", 50 mm |
| U133V5595-496565N7 | 28VDC | 316L Stainless St. | FKM | 2 | 2.5 | 0.3 | Explosion proof intrinsically safe electrical part "ia", " Booster", 37 mm |
| U133V55951D-4832703P | 220-230VAC/50-60Hz | 316L Stainless St. | FKM | 2 | 2.5 | 8 | Flame proof electrical part "db", 50 mm |
| U133V55951D-483270C2 | 24VDC | 316L Stainless St. | FKM | 2 | 2.5 | 8 | Flame proof electrical part "db", 50 mm |
| U133V5695-496800C2 | 24VDC | 316L Stainless St. | FKM | 2.5 | 3.5 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| U133V56951D-4832703P | 220-230VAC/50-60Hz | 316L Stainless St. | FKM | 2.5 | 3.5 | 8 | Flame proof electrical part "db", 50 mm |
| U133V56951D-483270C2 | 24VDC | 316L Stainless St. | FKM | 2.5 | 3.5 | 8 | Flame proof electrical part "db", 50 mm |
| U133V7595-4971053P | 220-230VAC/50-60Hz | 316L Stainless St. | FKM | 2 | 2.5 | 8 | Flame proof stainless steel electrical part "db" |
| U133X01-496565N7 | 28VDC | Anodized Aluminium | NBR | 6 | 9 | 0.3 | Explosion proof intrinsically safe electrical part "ia", " Booster", 37 mm |
| U133X0111-496565N7 | 28VDC | Brass | NBR | 6 | 9 | 0.3 | Explosion proof intrinsically safe electrical part "ia", " Booster", 37 mm |
| U133X0111-496700P9 | 230VAC/50-60Hz | Brass | NBR | 6 | 9 | 6 | Flame proof encapsulated electrical part "db mb", 37 mm |
| U133X01111D-483270C2 | 24VDC | Brass | NBR | 6 | 9 | 8 | Flame proof electrical part "db", 50 mm |
| U133X5156-492310C2 | 24VDC | 316L Stainless St. | NBR | 6 | 9 | 6 | Explosion proof increased safety and encapsulated electrical part "eb", 50 mm |
| U133X5196-492210C2 | 24VDC | 316L Stainless St. | NBR | 6 | 9 | 1 to 1.8 | Explosion proof increased safety and encapsulated electrical part "eb", "Booster", 50 mm |
| U133X5196-496560C2 | 24VDC | 316L Stainless St. | NBR | 6 | 9 | 8 | Flame proof encapsulated electrical part "db mb", 37 mm |
| U133X5196-496565N7 | 28VDC | 316L Stainless St. | NBR | 6 | 9 | 0.3 | Explosion proof intrinsically safe electrical part "ia", " Booster", 37 mm |
| U133X5196-496700C2 | 24VDC | 316L Stainless St. | NBR | 6 | 9 | 6 | Flame proof encapsulated electrical part "db mb", 37 mm |
| U133X7196-497105C2 | 24VDC | 316L Stainless St. | NBR | 6 | 9 | 8 | Flame proof stainless steel electrical part "db" |