Parker 3-Way Universal, 3/8" General Purpose Solenoid Valves | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 3-Way Universal, 3/8 General Purpose Solenoid Valves

Parker 3-Way Universal, 3/8" General Purpose Solenoid Valves

Parkers' 3-Way Universal G 3/8" Solenoid Valves provide operating pressures up to 10 bar and flow factors up to 0.54 m3/h. They offer multiple body and sealing materials for all general purpose fluid control applications.

Technical Specifications

  • Product Series: General Purpose Solenoid Valves
  • Valve Type: 3-Way
  • Function: Universal
  • Port Size: 3/8 inch
  • Input Voltage: 230VAC/50-60Hz or 24/28VDC
  • Body Material: 316L Stainless St.
  • Seal Material: NBR
  • Orifice 1 Size: 6 mm
  • Flow Coefficient 1: 0.54 m3/hour, 9 L/min
  • Power Consumption: 0.3 to 8 W
  • Coil Type: Explosion Proof and Flame Proof, from 37 to 50 mm
  • Maximum Pressure Differential: 10 bar
  • Minimum Pressure Differential: 0 bar
  • Number of Ports: 3
  • Actuation Type: Direct Operated
  • Media: General Purpose for Air, Liquids, Gases and Oil
  • Port Type: NPTF
  • Orifice 2 Size: 6 mm
  • Flow Coefficient 2: 0.54 m3/hour, 9 L/min
  • Minimum Fluid Temperature: n/a
  • Maximum Fluid Temperature: n/a
  • Coil Specifications Met: IP66 or IP67
Safety Warning

Full Product Description

Parkers' 3-Way  Universal G 3/8" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities .



Markets:

• Food & Beverage

• Life Sciences

• Industrial Equipment

• Oil & Gas



Features/Benefits:

• Wide variety of applications

• Ideally suited for air, liquids and gases

• Brass or stainless steel body

• Large range of Sealing materials for all general purpose fluid control applications

• Vast chemical compatibilities





Applications:

• Compressors

• Water dispensing & purification

• Cooling systems

• Sterilizers

• Analyzers and diagnostic equipment

• Medical and dental devices

• Welding equipment

• Lubrication equipment

• Beverage dispensing & vending machines

• Oil burners

• Humidification and misting equipment

• Mobile equipment

• Textile and dry cleaning machines

• Irrigation

Products

687PDC
A18171