Parker 5-Way Dual Solenoids, 1/2" General Purpose Solenoid Valves | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 5-Way Dual Solenoids, 1/2 General Purpose Solenoid Valves

Parker 5-Way Dual Solenoids, 1/2" General Purpose Solenoid Valves

Parkers' 5-Way Dual Solenoids G 1/2" Solenoid Valves provide operating pressures up to 10 bar and flow factors up to 45 l/min. They offer multiple body and sealing materials for all general purpose fluid control applications.

Technical Specifications

  • Product Series: General Purpose Solenoid Valves
  • Valve Type: 5-Way
  • Function: Dual Solenoid
  • Port Size: 1/2 inch
  • Input Voltage: 220-230VAC/50-60Hz or 24VDC
  • Body Material: Anodized Aluminium
  • Seal Material: NBR
  • Orifice 1 Size: 12 mm
  • Flow Coefficient 1: n/a, 45 L/min
  • Power Consumption: 3 to 9 W
  • Coil Type: DIN, Screw, Explosion Proof and Flame Proof, from 22 to 37 mm
  • Maximum Pressure Differential: 10 bar
  • Minimum Pressure Differential: 2.5 bar
  • Number of Ports: 5
  • Actuation Type: Pilot Operated
  • Media: General Purpose for Air, Liquids, Gases and Oil
  • Port Type: BSP
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Fluid Temperature: -20 °C
  • Maximum Fluid Temperature: 50 °C
  • Coil Specifications Met: IP65 or IP67
Safety Warning

Full Product Description

Parkers' 5-Way  Dual Solenoids G 1/2" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities .



Markets:

• Food & Beverage

• Life Sciences

• Industrial Equipment

• Oil & Gas



Features/Benefits:

• Wide variety of applications

• Ideally suited for air, liquids and gases

• Brass or stainless steel body

• Large range of Sealing materials for all general purpose fluid control applications

• Vast chemical compatibilities





Applications:

• Compressors

• Water dispensing & purification

• Cooling systems

• Sterilizers

• Analyzers and diagnostic equipment

• Medical and dental devices

• Welding equipment

• Lubrication equipment

• Beverage dispensing & vending machines

• Oil burners

• Humidification and misting equipment

• Mobile equipment

• Textile and dry cleaning machines

• Irrigation

Products

687PDC
A18171