Parker Automation Controller - PAC | Product Series

Filter by

    No filters selected

Technology Option

Communication Interface

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker Automation Controller - PAC Parker Automation Controller - PAC

Parker Automation Controller - PAC

The Parker Automation Controller (PAC) is a programmable controller based on the IEC 61131-3 & PLCopen motion standards. It combines machine logic, real-time motion control & visualization into a standard fan-less & easily mountable din rail solution.

Technical Specifications

  • Product Type: Motion Controller
  • Language: IEC 61131-3
  • Number of Axes: No Limitation Depending on the Application
  • Modes of Control: Programmable Control - IEC 61131-3 (Ladder diagram / Structured text / Continuous flow chart / Function block diagram / Sequential function chart / Instruction list), PLCopen Motion Control I, II, III, CNC Programming (conforming to DIN66025), Electronic Gearing, Electronic Caming, Embedded HMI Web-Visualization), Local and Remote I/O Control
  • Communication Interface: EtherCAT, Ethernet/IP, Profinet IRT Slave, Modbus TCP, OPC UA Server, USB, FTP
  • Input Voltage: 24 VDC
  • Specifications Met: CE (EMC), UL Listed, RoHS
  • Mounting Type: 35 mm DIN Rail
  • Operating Temperature: 0 to 55 °C, 32 to 131 °F

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Powerful, integrated, and designed for the global machine market, the EtherCAT based Parker Automation Controller helps OEMs produce efficient, high-performance control systems  based on the IEC 61131-3 and PLCopen Motion standards. The PAC combines machine logic, signal handling and high-speed motion control into a standard based, performance driven, fan-less and easily mountable din rail solution. Equipped with a native, real-time EtherCAT bus, a modular interface slot, standard Ethernet and USB ports plus a built-in SD-card slot and the supported fieldbus options PROFINET Slave, EtherCAT or EtherNet/IP the controller can be easily integrated and is suitable for a wide range of applications. Programmed with CODESYS, efficient and powerful control systems can be designed based on IEC61131-3 and PLCopen motion standards. Offering the OPC UA server the controller is the perfect device for industry 4.0 communication



Markets:

• Factory Automation

• Vehicle Assembly Facilities

• Food & Beverage

• Textile, Paper

• General Automation



Features/Benefits:

- Seamless integration into existing plant networks maximizes machine productivity

The Parker Automation comes standard with a variety of onboard communication protocols, including OPC UA Server, EtherCAT and additional options for Ethernet/IP, PROFINET.



- Quick and Easy commissioning time

Advanced Debugging Tools and Simulation Runtime as well as standardized and object oriented programming, allowing faster code generation and modular code reuse. (full suite of IEC61131-3 programming languages and PLCopen motion control function blocks).



- High modularity support modular machines

Connectivity to a variety of popular 3rd party devices with Modular I/O and communication interfaces.



- Peace of mind with robust, industrial grade device

Thanks to removable storage media and fan-less operation. No moving parts.



Applications:

• Packaging Machines

• Material forming machines

• Handling machines

• Converting and plastic machines

• Printing & Marking Equipment

Related Documents

×
Products Technology Option Communication Interface
PAC120-MWE01-3X-00-01 256 MB RAM - 256 MB Flash - IEC, PLCopen Motion - Web Visualization EtherNet/IP - Enhanced communication OPC UA
PAC120-MWP01-3X-00-01 256 MB RAM - 256 MB Flash - IEC, PLCopen Motion - Web Visualization PROFINET IRT slave - Enhanced communication OPC UA
PAC120-PWE01-3X-00-01 256 MB RAM - 256 MB Flash - IEC - Web Visualization EtherNet/IP - Enhanced communication OPC UA
PAC120-PWP01-3X-00-01 256 MB RAM - 256 MB Flash - IEC - Web Visualization PROFINET IRT slave - Enhanced communication OPC UA
PAC340-CWB11-3X-00-01 1GB RAM - 8 GB Flash - IEC, PLCopen Motion - Web Visualization - CNC EtherNet/IP + PROFINET - Enhanced communication OPC UA
PAC340-MWB11-3X-00-01 1GB RAM - 8 GB Flash - IEC, PLCopen Motion - Web Visualization EtherNet/IP + PROFINET - Enhanced communication OPC UA

687PDC
936514