Worldwide Hydraulic Industry Standard Hose 1150-5800 PSI – 302 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Worldwide Hydraulic Industry Standard Hose 1150-5800 PSI – 302 Hose Worldwide Hydraulic Industry Standard Hose 1150-5800 PSI – 302 Hose

Worldwide Hydraulic Industry Standard Hose 1150-5800 PSI – 302 Hose

Parker’s 302 hose is a worldwide hydraulic industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: EN 853, Type 2SN, ISO 1436, Type 2SN, SAE J1942, SAE J517 and 100R2, Type AT
  • Compatible Fitting: 43 Series, 30 Series
  • Weight: 0.39 to 2.96 kg/m, 0.26 to 1.99 lb/ft
  • Inside Diameter: 1/4 to 2 inch, 6.3 to 51 mm
  • Maximum Operating Pressure: up to 40.0 MPa, up to 5800 psi, up to 400 bar
  • Application: Agriculture Equipment, Construction Equipment, Forestry, Hydraulics, Material Handling, Transportation, Vacuum
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Vacuum Pressure Rating: 24 to 28 inch-Hg, 610 to 711 mm-Hg
  • Minimum Bend Radius: 4 to 25 inch, 100 to 630 mm
  • Outside Diameter: 0.59 to 2.64 inch, 15 to 67 mm
  • Size: -4 to -32
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s 302 hose is a worldwide hydraulic industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance. The 302 hose is designed with a universal two-wire construction to meet global industry standards. It offers a high working pressure, long service life and a wide range of fluid compatibility. Sizes range from ¼” to 2” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Machine Tool
• Material Handling

Features/Benefits:
• Universal two-wire hose design manufactured to international specifications
• Increased working pressures for improved reliability and expanded applications
• Synthetic rubber inner tube for greater fluid compatibility and bio-oil resistance
• 1150-5800 PSI working pressure in different sizes

Industry Standards:
• ISO 1436-1 Type 2SN / SAE J517 100R2AT / SAE J1942 / EN 853 Type 2SN

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings
• 30 series fittings

Related Documents

×
Products Hose I.D. (size)
302-4 -4
302-5 -5
302-6 -6
302-8 -8
302-10 -10
302-12 -12
302-16 -16
302-20 -20
302-24 -24
302-32 -32

687PDC
687583