Passive Power Supply Module for use with PSD1M Multi-Axis Servo Drives : 10kVA / 3*230-480VAC | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Passive Power Supply Module for use with PSD1M Multi-Axis Servo Drives : 10kVA / 3*230-480VAC Passive Power Supply Module for use with PSD1M Multi-Axis Servo Drives : 10kVA / 3*230-480VAC Passive Power Supply Module for use with PSD1M Multi-Axis Servo Drives : 10kVA / 3*230-480VAC

Passive Power Supply Module for use with PSD1M Multi-Axis Servo Drives : 10kVA / 3*230-480VAC

PSD1MWP010 passive power supplies have a continuous output rating of 10kVA and a peak of 20kVA for up to 5 seconds. Designed for use with the PSD1M-series multi-axis servo drives, it may be used to power several axes via the energy saving common DC-bus

Technical Specifications

  • Product Series: PSD1
  • Drive Axis Type: Multi-Axis Technology
  • Input Voltage: 3*230 to 480 VAC
  • Maximum Output: 10kVA @ 400/480VAC Input (15kVA with optional line choke)
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance
Safety Warning

Full Product Description

PSD1MWP010 passive power supply provides flexiblity, plus cost and energy savings, and is particularly suitable for all centralised automation systems, such as those found in many packaging machines, where large numbers of drives are often required. They are designed for use with the PSD1M-series multi-axis servo drives. The base configuration consists of a common DC bus supply and multiple PSD1-M servo drive modules, connected through DC bus bars - permitting energy sharing between axes.

Markets:
• Factory Automation
• Packaging Machinery
• Miscellaneous Industrial

Features/Benefits:
• Efficient power control - Common DC bus connection for energy exchange between drives
• Reduced Machine Footprint

Applications:
• Material forming machines
• Textile machines
• Plastics machines
• Printing machines
• Handling machines

Technical Specifications:
PSD1MWP010 Multi-Axis Passive Power Supply Overview:
• Power Supply Input Supply : 3x 230-480VAC
• Power Supply Output Voltage : 325-680VDC
• Power Supply Continuous Output Rating :
 - 6kVA @ 230VAC input (9kVA with optional line choke)
 - 10kVA @ 400/480VAC input (15kVA with optional line choke)
• Power Supply Peak Output Rating (<5 sec) :
 - 12kVA @ 230VAC input (18kVA with optional line choke)
 - 20kVA @ 400/480VAC input (30kVA with optional line choke)
• CE + UL/cUL Listed

Related Documents

×

687PDC
A87859