Nylon Pure Air Tubing | #PAT12-SIL-250


LOADING IMAGES
PAT12-SIL-250

Nylon Pure Air Tubing | #PAT12-SIL-250

Nylon Pure Air Tubing has exceptional cleanliness properties and superior chemical and UV light resistance. Ideal choice for pure air and gas distribution systems.


Technical Specifications

  • Standard Pack Qty (ft): 250
  • Order Size: 3/4
  • Color: Silver
  • Specifications Met: n/a
  • Application: Instrumentation, Process Piping Systems, Pneumatics, Semiconductor
  • Tube Inside Diameter: 0.566 inch, 14.4 mm
  • Tube Outside Diameter: 3/4 inch, 19.1 mm
  • Maximum Operating Pressure: 200 psi, 13.8 bar
  • Minimum Burst Pressure: 800 psi, 55.2 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Operating Temperature: -70 °F, -57 °C
  • Minimum Bend Radius: 3 inch, 76.2 mm
  • Compatible Fitting: Flow Controls, Prestolok®, Global Connect, NTA®, Compression, Fast & Tite®, Poly-Tite, Compress-Align®, Hi-Duty
  • Media: Air, Industrial Gases
  • Weight: 0.088 lb/ft, 0.131 kg/m
  • Tube Material: Polyamide (PA)
  • Length per Package: 76.2 m, 250 ft
  • Cover Material: n/a
  • Size: -12

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

PAT Series Nylon Pure Air Tubing has exceptional cleanliness properties and excellent chemical and UV light resistance. The high tensile strength, combined with excellent coupling retention in high pressure, temperature and vibration environments, make this nylon tubing an ideal choice for pure air & gas distribution systems and semiconductor applications.

Markets:  
• Compressed Gas
• Semiconductor
• Industrial Pneumatic
•Laboratories

Features/Benefits:
• Superior cleanliness to other nylons, allowing it to be used for pure air systems
• Excellent chemical and UV light resistance
• Maintains good resistance to high ambient temperatures with low moisture absorption
• Provides high tensile strength with excellent coupling and retention in high pressure, temperature and vibration environments

Applications:
• Pure air and gas distribution systems
• Semiconductor

Technical Specifications:
• Packaged on corrugated plastic reel with ends capped and shipped in a plastic-lined container
• PAT tubing is rated for full vacuum service at 28 inch Hg
• A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur; reference Tubing/Fitting Compatibility Chart in Catalog 4660

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563