PC206 - Mold Coolant Quick Couplings - Moldmate Series | Parker NA

Mold Coolant Quick Couplings - Moldmate Series | #PC206

Click to View CAD Model
PC206

Mold Coolant Quick Couplings - Moldmate Series | #PC206

Moldmate series coupler with hose barb, unvalved


Technical Specifications

  • Coupling Half: Female Coupler
  • Valve Style: Unvalved
  • Flow Rate: 3
  • Body Material: Brass
  • Body Size (inch): 1/4
  • Connection Type: Hose barb
  • Connection Thread Size (inch): na
  • Connection Hose I.D. (inch): 3/8
  • Application: Hydraulics, Mold Coolant
  • Maximum Operating Pressure: 200 psi
  • Product Type: Manual Connect
  • Maximum Operating Temperature: 400 °F
  • Hex Size: 0.63 inch
  • Minimum Operating Temperature: -20 °F
  • Seal Material: Silicone
  • Plating Type: na
Safety Warning

Item Information

Moldmate Series Couplers (water, oil, coolant) up to 200 psi, connect with Moldmate Series Nipples.
Parker's Moldmate Series, in valved and unvalved styles, are specifically designed for connecting low pressure coolant lines to molds and dies on injection molding machinery and die casting equipment. Valved couplers have fluorocarbon poppet seals and can be used with either valved or unvalved nipples. Couplers and nipples are available in sizes, materials, and configurations to be compatible with molding systems.

Technical Characteristics:
• Sizes: 1/4”, 3/8", 1/2”
• Material: Brass
• Port Ends: Push-Lok Hose Barb, Standard Hose Barb
• Interface Seal Options: Silicone, Fluorocarbon
• Other Coupler options include: Straight, 45 degree, 90 degree hose barbs

Markets:
• Industrial die casting
• Injection molding

Features/Benefits:
• Valved couplers have silver colored sleeves for easy visual identification
• Fluorocarbon interface seal option for oil based media
• Standard and Push-Lok hose barb ends available in straight, 45, and 90 degree shapes
• Valved couplers can be used with valved or unvalved nipples

Applications:
• Mold coolant lines
• Die casting equipment

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539