Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
This product is obsolete. Please contact a Parker Representative for more information. The PCA, Parker's Industrial PC PowerStation offers increased processing power, more memory, and solid state drive technology
The PCA is not a standard Industrial PC series; every aspect of its design protects against common failure modes to provide long-lasting and reliable operation and to eliminate machine downtime and maintenance. The PCA's fan-less design allows users to install-and-forget by avoiding the most common component failure in Industrial PCs—the fan. In addition, the PCA's vent-less design helps shield against metal filings and other contaminants from entering the unit, eliminating any need to internally dust or clean the unit.
Markets
• Pharmaceutical
• Food & Beverage
• Packaging
• General machinery
Features & Benefits
• New processing power - The quad core processor unlocks the power of your application. Parker can customize the with custom OEM images so that your 3rd party software is pre-insalled.
• Industrial hardened in a sleek design - Every aspect of the PCA design protects against common failure modes to provide long lasting and reliable operation. The PCA's’s fan-less and ventless design allows users to install-and-forget by avoiding the most common component failure in Industrial PCs: the fan. Coupled with a mechanically reinforced SSD, and intensive shock and vibration specifications, the PCA is meant to withstand any industrial condition.
Applications
• Industrial PC Touchpanel
• 3rd Party Applications an provide: IIoT, SCADA, HMI capabilities
| Compliance, Certifications & Safety |
|---|
| XT-IX-PCA Compliance Documents |
| Products | Display Size | Interface Type | Certificates |
|---|---|---|---|
| PCA-000-3N3-53 | No Display | No display | CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH |
| PCA-007-3R3-53 | 7" Touchscreen | Analog resistive | CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH |
| PCA-010-3R3-53 | 10.1" Touchscreen | Analog resistive | CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH |
| PCA-015-3R3-53 | 15.6" Touchscreen | Analog resistive | CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH |
| PCA-022-3R3-53 | 21.5" Touchscreen | Analog resistive | CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH |
| PCA-022-3P3-53 | 21.5" Touchscreen | Projective capacitive | CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH |
| PCA-000-3N3-55 | No Display | No display | Class I Div 2, CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH |
| PCA-007-3R3-55 | 7" Touchscreen | Analog resistive | Class I Div 2, CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH |
| PCA-010-3R3-55 | 10.1" Touchscreen | Analog resistive | Class I Div 2, CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH |
| PCA-015-3R3-55 | 15.6" Touchscreen | Analog resistive | Class I Div 2, CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH |
| PCA-022-3R3-55 | 21.5" Touchscreen | Analog resistive | Class I Div 2, CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH |
| PCA-022-3P3-55 | 21.5" Touchscreen | Projective capacitive | Class I Div 2, CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH |