PCC3-1401 - Fulflo 1401 Pleated Filter Cartridge | High-pressure, high-efficiency, dirt-holding capacity & flow rate | Parker NA

Fulflo 1401 Pleated Filter Cartridge | High-pressure, high-efficiency, dirt-holding capacity & flow rate | #PCC3-1401

PCC3-1401

Fulflo 1401 Pleated Filter Cartridge | High-pressure, high-efficiency, dirt-holding capacity & flow rate | #PCC3-1401

Parker's Fulflo® 1401 pleated filter cartridges are designed to replace similar competitive filter cartridges in high pressure water injection and disposal, gas streams, and fluid processing. Available in cellulosic and polypropylene media.


Technical Specifications

  • Micron Rating (µm): 3
  • Length (inch): 38.75
  • Type: Pleated Cellulosic
  • Industry: Oil and Gas
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: Cellulosic
  • Filter Construction: Pleated Depth
  • Outside Diameter: 3-3/4 inch
  • Inside Diameter: 2-1/8 inch
  • End Cap Configuration: 1402 style
  • Seal Material: Buna-N
  • End Cap Material: Steel
  • Core Type: Steel
  • Flow Rate: 75 gal/min Maximum
Safety Warning

Item Information

Parker's Fulflo® 1401 pleated filter cartridges are designed to replace similar competitive filter cartridges in high pressure water injection & disposal, gas streams and fluid processing. The filter cartridges are available in cellulosic and polypropylene media.
Fulflo 1401's are available in absolute ratings of 3, 6, 10, 12, 22, and 100 microns (ß = 5000, 99.98%).
Features/Benefits
• Retrofits into compatible housing that use 1401 style cartridges
• Maximize surface area to prevent particle bridging
• High filtration efficiency
• Low pressure drops
• High flow rates
• Internal O-ring seal for positive sealing
• Rugged construction
Applications
• Water Injection Filtration
• Solvent Filtration
• Acid Filtration
• Chemical Filtration
• Hydrocarbon Filtration
• Water Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106