PCK600S-3.00 - Pressure Compensated Inline Flow Control Valve, Hydraulic PCK Series Valve | Parker

Colorflow In-Line Pressure Compensated Valve - PC*K Series | #PCK600S-3.00

Click to View CAD Model
PCK600S-3.00

Colorflow In-Line Pressure Compensated Valve - PC*K Series | #PCK600S-3.00

Parker’s Colorflow PC*K series in-line hydraulic valve is a pressure compensated flow control valve that regulates flow at a selected rate within 5% regardless of fluctuations in inlet and outlet flow.


Technical Specifications

  • Maximum Operating Pressure: 3000
  • Minimum Flow Rate: 0.6
  • Connection Size: 3/8"
  • Connection Type: NPT
  • Maximum Flow Rate: 6
  • Reverse Check: Without Check
  • Flow Rate: N/A
  • Connection Size: 3/8 inch
  • Configuration: Female-Female
  • Actuation Type: Hydraulic
  • Reverse Check: Without Check
  • Minimum Flow Rate: 0.6
  • Connection Type: NPT
  • Function: Pressure Compensated Flow Control
  • Maximum Pressure Setting: N/A
  • Seal Material: Nitrile
  • Body Material: Steel
  • Maximum Flow Rate: 15 gal/min
  • Maximum Operating Pressure: 3000 psi
  • Maximum Operating Temperature: +250 °F
  • Minimum Operating Temperature: -40° °F
  • Mounting Type: Inline
  • Brand: Colorflow
  • Media: Oil
Safety Warning

Item Information

Parker’s PC*K Pressure Compensated Oil Flow Control Valves come with a factory set fixed flow rate.



Markets:

• Factory Automation

• Machine Tools

• Marine

• Material Handling

• Mining

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Molding

• Oil &Gas

• Power Generation

• Vehicle Assembly Facilities



Features/Benefits:

• Port options include NPT and SAE

• Available with reverse flow check

• Port sizes available in 4 sizes from ¼” to ¾”

• Set screw locks the valve on a desired setting



Applications:

• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505