PCO2 Next Generation Mass Flow Meter | Product Series

Filter by

    No filters selected

Flow Rate

Accuracy

Repeatability

Connection Type

Port Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PCO2 Next Generation Mass Flow Meter PCO2 Next Generation Mass Flow Meter

PCO2 Next Generation Mass Flow Meter OBSOLETE

Mass flow meter to use with PCO2 Next Generation Carbon Dioxide Incident Protection Systems.

Technical Specifications

  • Brand: Parker
  • Division: Gas Separation and Filtration Division EMEA
  • Technology: Filtration
  • Product Type: Flow Meter
  • Product Series: PCO2 Next Generation Mass Flow Meter
  • Application: Beverage Bottling
  • Industry: Food & Beverage
  • For Use With: PCO2 MKII Next Generation Carbon Dioxide Incident Protection Systems
  • Operating Pressure: 40 bar (580 psi)<br/>Maximum
  • Operating Temperature: -40°C to +150°C<br/>-40°F to +302°C
  • Ambient Temperature: -20°C to +60°C<br/>-4°F to +140°C
  • Materials of Construction: Transmitter Housing:<br/>Die-cast Aluminium<br/><br/>Sensor Housing:<br/>Stainless Steel
  • Height: 329 mm<br/>(13 inch)
  • Width: 445 mm<br/>(17.5 inch)
  • Depth: 150 mm<br/>(6 inch)
  • Weight: 10.4 Kg<br/>(23 lbs)
  • Specifications Met: CE
Safety Warning

Full Product Description

To benefit from the maximum 12-month operational life of the next generation of PCO2 product, there is a requirement for the end user to monitor the mass flow of CO2 gas that is flowed through the system. The maximum operational life of 12 months from the time of installation will only be provided if the gas flow is monitored. Failure to do so will revert back to a 6 month operational life / change out as provided with the Mark I model.

Parker supply a Mass Flow Meter for the PCO2 next generation product range.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Accuracy Repeatability Connection Type Port Size
PCO2-MFM 0 to 45000 Kg/h (0 to 99208 lb/h) +/- 0.15% of Rate +/- 0.075% of Rate, 0.35% of Rate for Gasses Flange DN-40 / EN 1092-1 1½"

687PDC
A22066