PD-10C Single-Axis Servo Drive with EtherCAT interface : 6.75A / 1*230VAC (2.5kVA) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PD-10C Single-Axis Servo Drive with EtherCAT interface : 6.75A / 1*230VAC (2.5kVA)

PD-10C Single-Axis Servo Drive with EtherCAT interface : 6.75A / 1*230VAC (2.5kVA)

The PD-10C EtherCAT servo drive provides up to 1000W of continuous shaft power and offers advanced functionality including auto-configuration, integrated safety and a high speed, real-time industrial Ethernet-based motion bus interface.

Technical Specifications

  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: P
  • Input Voltage: 1/3*230 VAC
  • Continuous Output Current Rating: 6.75 A
  • Compatible Motor Type: Brushless Servo, Direct Drive Servo, Frameless Servo, Linear Servo
  • Compatible Feedback Device: Incremental Encoder, BiSS-C Absolute Encoder, EnDat Absolute Encoder, SinCos Absolute Encoder
  • Modes of Control: Programmable Control - Proprietary Language, Position Control (External Command), Velocity Control (External Command), Torque Control (External Command)
  • Communication Interface: USB, EtherCAT
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed
Safety Warning

Full Product Description

The Parker P-Series servos combine compact, flexible, advanced functionality drives with high performance motors for a superior servo system, providing unique value to machine builders. With 1000W of available power, the PD-10C drive offers sophisticated servo capability. A number of different feedback types are supported to drive a wide range of linear and rotary servo motors. The best matches are the P-Series motors, which include absolute encoders and automatically populate motor nameplate data back to the drives for simplified commissioning. Accurate and easy to use inertia detection leads to fast set-up of tuning parameters and minimal settling time. Advanced filtering and vibration suppression features can be used to increase throughput and improve positioning performance. Designed for high speed, real-time network applications, the PD-C series servo drives include EtherCAT, the fastest growing, most flexible industrial Ethernet-based motion bus.

Markets:
• Factory Automation
• Semicon/Electronics
• Miscellaneous Industrial

Features/Benefits:
• When matched with P Series motors, drives are automatically configured and offer multi-turn absolute encoder solutions for fast set-up and streamlined machine operation.
• Offline and online Autotuning simplify the optimization process and deliver excellent motor performance.
• Supports EtherCAT Protocols CoE, EoE, FoE and all Drive Modes for full controller compatibility

Applications:
• Inspection and scanning machines
• Material forming machines
• Automated assembly machines
• Test and measurement machines

PD-10C EtherCAT Servo Drive/Controller Overview:
 • Maximum Shaft Power : 1000W (at cont current) / 3000W (at peak current)
 • Power Output Rating : 2.5kVA
 • Supported EtherCAT Operating Modes : Position/Velocity/Torque Profile, Interpolated Position, Homing, Cyclic Synchronous Position, Velocity and Torque
 • Digital Inputs : 8-channel, +24V common, user selectable functions
 • Digital Outputs : 4-channel, Differential (Isolated), user selectable functions
 • Safety : Safe Torque Off (STO) IEC61508, EN ISO13849, PL d, SIL2, Category3
 • Display : 7 Segment LED, 5 digits for Status and Alarms
 • Dynamic Braking : Built-in, user selectable reaction

Related Documents

×

687PDC
936514