Flow Divider – PD Series | #PD-50-50


LOADING IMAGES
PD-50-50

Flow Divider – PD Series | #PD-50-50

Parker’s PD and PDC accessory valves are pressure compensated flow dividers that are designed for applications where two separate hydraulic circuits are to be served from a single pump.


Technical Specifications

  • Flow Rate: 5-20 GPM
  • Mounting Type: In-Line
  • Maximum Operating Pressure: 2500 PSI
  • Ratio: 50/50
  • Port Size: 1/2" NPT
  • Connection Size: 1/2"
  • Maximum Operating Temperature: +200 °F
  • Maximum Flow Rate: N/A
  • Configuration: Flow Divider
  • Minimum Operating Temperature: -40 °F
  • Ratio: 50/50
  • Actuation Type: Hydraulic Pressure
  • Connection Type: NPT
  • Function: Flow Divider
  • Seal Material: Nitrile
  • Flow Rate: 5 to 20 gal/min
  • Maximum Operating Pressure: 2000 psi
  • Body Material: High Strength Cast Iron
  • Mounting Type: In-Line
  • Weight: 7 lb
Safety Warning

Item Information

Parker’s PD and PDC accessory valves split the flow in three ratios between the two hydraulic lines. Flow through the series PD flow divider cannot be reversed. Flow through the PDC flow divider can be combined in the reverse direction and synchronized in both directions.

Series PD and PDC flow dividers will divide the inlet flow to ±10% of the specified outlet flow when used within recommended capacities. In addition, many actuators can displace fluid different from the ratio of the divider.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Defense
• Forestry Equipment
• Marine
• Material Handling Equipment
• Mining
• Misc Transportation
• Oil & Gas
• Other Mobile
• Other Natural Resources
• Rail
• Refuse
• Turf Equipment
• Vocational and Municipal Equipment

Features/Benefits:
• Pressure Compensated
• High tensile cast iron body
• Cross drilled spool provides accurate metering

Applications:
• Suitable for various mobile applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505