PDN_EPP4_P4CN4001C001 - Electronic Proportional Regulators - EPP4 Series | Parker NA

Electronic Proportional Regulators - EPP4 Series | #PDN_EPP4_P4CN4001C001

P4CN4001C001

Electronic Proportional Regulators - EPP4 Series | #P4CN4001C001

EPP4 programmable electronic proportional regulator allows for regulation of outlet pressure proportionally to an electrical control signal. This unit utilizes a user friendly Calys software to configure all parameters.


Technical Specifications

  • Thread Type: NPT
  • Port Size: 1/2"
  • Product Type: Electronic Proportional Regulator (pulse width modulated)
  • Media: Compressed Air filtered to 40 micron, Inert Gases filtered to 40 micron
  • Display Type: n/a
  • Configuration: Software Programmable
  • Pressure Control Range: 0 to 150 psig, 0 to 10.5 bar
  • Inlet Pressure Rating: 0 to 150 psig, 0 to 10.5 bar
  • Maximum Flow Rate: 41 to 88 SCFM, 70 m3/hour, 150 m3/hour
  • Port Type: NPT
  • Port Size: 1/2 inch
  • Operating Temperature: 32 to 140 °F, 0 to 60 °C
  • Weight: 2.9 kg, 6.3 lb
  • Ingress Protection Rating: NEMA 4
  • Input Voltage: 24 VDC, 12 VDC, 24 VAC, 120/110 VAC
  • Power Consumption: 1.2 W, 1.6 W, 1.8 W, 2.4 W
  • Control Method: 8-pin M12 & 5-pin M12
  • Electrical Connection: 6-Pin M23 Mini, 6-Pin M12 Micro, Conduit
  • Response Time: 20 ms (filling), 20 ms (emptying)
Safety Warning

Item Information

The Parker EPP4 programmable electronic proportional regulators allow for regulation of outlet pressure proportionally to an electrical control signal. This unit utilizes Calys software to configure all parameters. The communications cable 496449 is required and permits the communication between the unit and a PC. This free, user friendly software enables live monitoring, recording and upload of the parameters in an Excel file, set pressure scale (PSIG, bar, Mpa), adjustment of minimum and/or maximum pressure limits, adjustment of control signal (0-10V or 4-20mA), adjustable positive or negative alarms (including delays and timing), complete and interactive help files, etc. The EPP4 units come standard with an "auto-safe" feature which a special electronic arrangement that limits the overheating of the filling coil and consequently prevent any damage to it caused by an excess of temperature. The auto-safe function automatically operates after a few seconds when the control signal remains applied without input pressure.
  
   • The auto-safe system is disabled as soon as the control signal or input pressure is correct
   • The auto-safe system is working alone and is not dependent of alarm signal

Internal pulse width modulated valves control the output pressure proportionally to a field convertible analog input control signal of 0-10V or 4-20mA. The EPP4 unit is comprised of a traditional servo-operated pneumatic pressure regulator, where the pilot chamber is fed by one or the other of two pulse width modulated 2-way solenoid valves. An internal pressure sensor measures the output pressure of the regulator and provides a feedback signal to the controller. Any differences between the control signal and the feedback signal is converted to a digital signal to energize one or the other 2-way valves to correct the position of the regulator.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Comes standard with an "auto-safe" feature which a special electronic arrangement that limits the overheating of the filling coil and consequently prevent any damage to it caused by an excess of temperature
• Auto-safe function automatically operates after a few seconds when the control signal remains applied without input pressure

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577