PEACH® DYNASEP™ PCHG & EZ-PCHG Gas Filter-Separator Cartridge | Product Series

Filter by

    No filters selected

Model Number

Seal Material

Body Material

Core Material

Maximum Operating Temperature

Maximum Pressure Differential

pH Range

Product Series

Micron Rating

Nominal Outside Diameter

Nominal Inside Diameter

Cartridge Length

Filter Material

End Cap Configuration

End Cap Material

Filter Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PEACH® DYNASEP™ PCHG & EZ-PCHG Gas Filter-Separator Cartridge

PEACH® DYNASEP™ PCHG & EZ-PCHG Gas Filter-Separator Cartridge

PEACH® DYNASEP™ PCHG & EZ-PCHG Gas Filter-Separators used to remove deformable and shear sensitive contaminants from natural gas streams.

Technical Specifications

  • Division: Industrial Process Filtration Division
  • Brand: PECO
  • Filter Construction: PEACH Depth
  • Changeout Pressure Differential: 15 psid
  • Flow Direction: Outside-to-Inside
  • Quantity per Box: 4.0
  • Product Type: Filter Cartridge
  • Industry: Oil and Gas
  • Application: Gas Particulate Filtration
  • Technology: Filtration
Safety Warning

Full Product Description

The PEACH® DYNASEP™ PCHG & EZ-PCHG Gas Filter-Separator cartridges are a great choice for removing deformable and shear sensitive contaminants from natural gas streams.

The PEACH® DYNASEP™ PCHG can be used in the PECO Series 75 and Series 85 vessels, as well as in several competitor filter-separator vessels. The synthetic construction allows for an environmentally friendly product and an excellent upgrade option to traditional fiberglass cartridges. The Series PCHG is made using the patented PEACH process which provides increased flow, high efficiency, and effective removal of contaminants. This equates to increased operational life, fewer change-outs, reduced maintenance, and reduced costs.

The PEACH DYNASEP® EZ-PCHG can be used in PECO Series 75HTL and 75VTL Titan PuraSep® vessels. The unique end cap design requires no tools, allowing for easy installation & removal during change-outs. The inclusion of EZ-Align® ensures a positive seal and prevents cartridge sagging. The unprecedented multidirectional, tortuous flow path creates a true gradient depth filter that increases residence time for contaminant removal while maintaining porosity and permeability through the media. PEACH cartridges have become a go-to filter used by consumers who have seen the benefits of longer on-stream service life between change-outs and improved effluent gas quality.

INDUSTRIES
• Oil & Gas

FEATURES/BENEFITS
• Upgraded design from traditional fiberglass “FG” style cartridge
• PEACH® technology
• Used to remove solid contaminant from a natural gas stream while also preparing liquid droplets to be coalesced by second stage mist extraction device
• Removes contaminants such as asphaltenes, coal fines, dirt, iron sulfides, molecular sieve dust, pipe scale, salt, sand, wear metals

APPLICATIONS
• City Gate
• Compressor & Turbine Suction
• Contact Towers (Inlet & Overhead)
• Custody Transfer Fuel Gas
• Gas Distribution
• Gas Storage
• Gas Transmission
• Gas Treating & Dehydration
• Landfill Gas
• M&R Stations
• Plant Entrance Gas

Related Documents

×
Products Model Number Seal Material Body Material Core Material Maximum Operating Temperature Maximum Pressure Differential pH Range Product Series Micron Rating Nominal Outside Diameter Nominal Inside Diameter Cartridge Length Filter Material End Cap Configuration End Cap Material Filter Construction
00-012682 ELMT BPCHC-372- E Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 BPCHC 1 4.5" 3.3" 71" Polyester SOE - Closed solid top, bottom open with extender Tin-Plated Steel PEACH Depth
00-030013 ELMT KPCHG-336- EXT Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 4.5" 3.4" 36" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-030989 ELMT KPCHG-372-EXT-B SPCL Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 4.5" 3.4" 72" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel PEACH Depth
00-031018 ELMT PCHG-372-C-B-OP Buna-N Tin-Plated Steel Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3.3" 72" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
00-031705 ELMT PCHG- 12 Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 1 3" 2" 12" Polyester DOE - Double Open End Polyester PEACH Depth
00-031707 ELMT PCHG- 24 Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 1 3" 2" 24" Polyester DOE - Double Open End Polyester PEACH Depth
00-031708 ELMT PCHG- 36 Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 1 3" 2" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-031710 ELMT PCHG- 72 Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 1 3" 2" 72" Polyester DOE - Double Open End Polyester PEACH Depth
00-031721 ELMT PCHG-312 Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 12" Polyester DOE - Double Open End Polyester PEACH Depth
00-031723 ELMT PCHG-324 Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 24" Polyester DOE - Double Open End Polyester PEACH Depth
00-031724 ELMT PCHG-336-B Buna-N N/A N/A 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 36" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
00-031725 ELMT PCHG-336 Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-031730 ELMT PCHG-372 Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 72" Polyester DOE - Double Open End Polyester PEACH Depth
00-031731 ELMT PPCHG-536 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 1 5" 4.2" 36.5" Polyester DOE - Double Open End Polyester PEACH Depth
00-031732 ELMT PCHG-536 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 5.5 4.2" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-031733 ELMT PCHG-572 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 5.5 4.2" 72" Polyester DOE - Double Open End Polyester PEACH Depth
00-031734 ELMT PPCHG-572 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 1 5" 4.2" 72.25" Polyester DOE - Double Open End Polyester PEACH Depth
00-031735 ELMT PCHG-336-C Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-031736 ELMT PCHG-372-C Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 72" Polyester DOE - Double Open End Polyester PEACH Depth
00-031738 ELMT PCHG-372-10 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 10 4.5" 3" 72" Polyester DOE - Double Open End Polyester PEACH Depth
00-031739 ELMT KPCHG- 72 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 3.3" 2.3" 72" Polyester DOE - Double Open End Polyester PEACH Depth
00-031743 ELMT PCHG-336-HP Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-031744 ELMT PCHG- 36-SCW Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 0.3 3" 2" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-031745 ELMT PCHG-372- 5 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 5 4.5" 3" 72" Polyester DOE - Double Open End Polyester PEACH Depth
00-031747 ELMT KPCHG- 72- EXT Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 3.3" 2.3" 72" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-031757 ELMT PCHG- 72-SCW-C Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 3" 2" 72" Polyester DOE - Double Open End Polyester PEACH Depth
00-031758 ELMT PCHG-372-A Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.5 4.5" 3" 72" Polyester DOE - Double Open End Polyester PEACH Depth
00-031763 ELMT PCHG- 36-A-C-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.5 3.6" 2" 36" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
00-031809 ELMT PPCHG-536-SCW Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.3 5" 4.2" 36.5" Polyester DOE - Double Open End Polyester PEACH Depth
00-031811 ELMT PCHG-324-C Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 24" Polyester DOE - Double Open End Polyester PEACH Depth
00-031814 ELMT PCHG-536-10 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 10 5.5 4.2" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-031815 ELMT PCHG-324-SCW Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 24" Polyester DOE - Double Open End Polyester PEACH Depth
00-031819 ELMT KPCHG-372-EXT Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 4.5" 3.4" 72" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-031821 ELMT PCHG-312-SCW Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 12" Polyester DOE - Double Open End Polyester PEACH Depth
00-031822 ELMT PCHG-536-SCW Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 5.5 4.2" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-031823 ELMT KPCHG-372-SCW-EXT SPCL Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 0.3 4.5" 3.4" 72" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-031824 ELMT KPCHG-372- 5-EXT Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 5 4.5" 3.4" 72" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-031922 ELMT PCHG-372-SCW Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 72" Polyester DOE - Double Open End Polyester PEACH Depth
00-031944 ELMT PCHG-372-HP Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 90 PSID 3-9 PCHG 1 4.5" 3" 72" Polyester DOE - Double Open End Polyester PEACH Depth
00-031958 ELMT PPCHG-536-EC Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 1 5.7" 4.2" 36.5" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-031965 ELMT PCHG-324- 5 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 5 4.5" 3" 24" Polyester DOE - Double Open End Polyester PEACH Depth
00-031992 ELMT KPCHG-336 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 4.5" 3.4" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-031993 ELMT KPCHG-372 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 4.5" 3" 72" Polyester DOE - Double Open End Polyester PEACH Depth
00-031998 ELMT PCHG- 18 Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 1 3" 2" 18" Polyester DOE - Double Open End Polyester PEACH Depth
00-031999 ELMT KPCHG-372-SCW Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 0.3 4.5" 3" 72" Polyester DOE - Double Open End Polyester PEACH Depth
00-032113 ELMT PCHG-336-SCW Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-032159 ELMT PCHG-324-10 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 10 4.5" 3" 24" Polyester DOE - Double Open End Polyester PEACH Depth
00-032160 ELMT PCHG-336- 5 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 5 4.5" 3" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-032162 ELMT PCHG-336-10 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 10 4.5" 3" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-032166 ELMT PCHG-312-A Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.5 4.5" 3" 12" Polyester DOE - Double Open End Polyester PEACH Depth
00-032168 ELMT PCHG-336-A Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.5 4.5" 3" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-032198 ELMT PPCHG-536-A-EC-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.5 5.7" 4.2" 36.5" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
00-032200 ELMT PCHG-372-C-CE Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-032210 ELMT KPCHG-372-EXT SPCL Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 4.5" 3.4" 72" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-032213 ELMT PCHG-336-PP-A-V Viton N/A Tin-Plated Steel 180 F 30 PSID 2-14 PCHG 0.5 4.5" 3" 36" Polypropylene DOE - Double Open End Tin-Plated Steel PEACH Depth
00-032302 ELMT PCHG-336-C-CE Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-032314 ELMT PCHG-536-IV-C-CE Viton N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 5.5 4.2" 36.5" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 347 o-ring Tin-Plated Steel PEACH Depth
00-032739 ELMT KPCHG- 36 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 3.3" 2.3" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-032743 ELMT PPCHG-536-EXT Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 1 5.7" 4.2" 36.5" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-032744 ELMT PPCHG-572-EC Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 1 5.7" 4.2" 72.25" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-032749 ELMT PCHG-336-CE-B Buna-N N/A N/A 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
00-032750 ELMT KPCHG-372-SCW-EXT Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 0.3 4.5" 3.4" 72" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-032751 ELMT PCHG-318 Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 18" Polyester DOE - Double Open End Polyester PEACH Depth
00-032754 ELMT PCHG-372-CE Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-032818 ELMT KPCHG- 72-SCW Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 0.3 3.3" 2.3" 72" Polyester DOE - Double Open End Polyester PEACH Depth
00-032819 ELMT PCHG- 12-SCW Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 0.3 3" 2" 12" Polyester DOE - Double Open End Polyester PEACH Depth
00-032821 ELMT PCHG-536-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 5.7" 4.2" 36" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
00-032822 ELMT PCHG-336-C-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 36" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
00-032826 ELMT PPCHG-572-EXT Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 1 5.7" 4.2" 72.4" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-032832 ELMT PCHG-372-C-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 72" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
00-032833 ELMT PPCHG-536- 5-EC Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 5 5.7" 4.2" 36.5" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-032837 ELMT PCHG- 36-10 Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 10 3" 2" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-032838 ELMT PPCHG-536-EXT-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 1 5.7" 4.2" 36.5" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel PEACH Depth
00-032841 ELMT PPCHG-536-SCW-EC Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.3 5.7" 4.2" 36.5" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-032842 ELMT KPCHG-324 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 4.5" 3.4" 24" Polyester DOE - Double Open End Polyester PEACH Depth
00-032852 ELMT PPCHG-524-EC Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 1 5.7" 4.2" 24.5" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-032863 ELMT PCHG-336-SCW-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
00-032865 ELMT PCHG- 24-SCW Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 0.3 3" 2" 24" Polyester DOE - Double Open End Polyester PEACH Depth
00-032885 ELMT KPCHG- 72- B 3.55 Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 3.6" 2.1" 72" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
00-032894 ELMT BPCHS- 36-E Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 BPCHS 1 3.6" 2.1" 34.6" Polyester SOE - Closed top w/ CS spring, open bottom w/ extension Tin-Plated Steel PEACH Depth
00-032896 ELMT PCHG-336-C-SS Integral PEACH end serves as seal N/A 316SS 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 36" Polyester DOE - Double Open End Polyester PEACH Depth
00-032903 ELMT KPCHG- 36- EXT Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 3.3" 2.3" 36" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-032985 ELMT PPCHG-536-SCW-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.3 5.7" 4.2" 36.5" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
00-033022 ELMT PCHG-324-CE-B Buna-N N/A N/A 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 24" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
00-033054 ELMT KPCHG- 72- CE-B 3.55 Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 3.6" 2.1" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
00-033070 ELMT PCHG-372-10-CE Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 10 4.5" 3" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-033071 ELMT PPCHG-572-SCW-EC Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.3 5.7" 4.2" 72.25" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-038160 ELMT PCHG-348 Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 48" Polyester DOE - Double Open End Polyester PEACH Depth
00-039227 ELMT PPCHG-536-10-EC Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 10 5.7" 4.2" 36.5" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
00-039401 ELMT PCHG-336- 5-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 5 4.5" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
00-039407 ELMT KPCHG- 60- NC-IE Buna-N N/A N/A 240 F 30 PSID 3-9 KPCHG 1 3.7" 2.3" 60.4" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
00-039500 ELMT PCHG-336-10-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 10 4.5" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
10774 ELMT PCHG-372- 5-CE Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 5 4.5" 3" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
12960 ELMT PCHG-336- 5-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 5 4.5" 3" 36" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
12961 ELMT PCHG-372- 5-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 5 4.5" 3" 72" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
13627 ELMT PCHG- 36-CE Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 1 3.6" 2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
14885 ELMT PCHG-372-SCW-CE-V Viton N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
15026 ELMT KPCHG-336-SCW-EXT Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 0.3 4.5" 3.4" 36" Polyester SOE - Closed top w/ extension, open bottom Polyester PEACH Depth
15189 ELMT PCHG-348-SCW-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 48" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
15239 ELMT PCHG-336-SCW-CE-V Viton N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
15723 ELMT KPCHG-372-PP-SCW-EXT-E EPDM N/A Tin-Plated Steel 180 F 30 PSID 2-14 KPCHG 0.3 4.5" 3" 72" Polypropylene SOE - Closed top w/ extension, open bottom Tin-Plated Steel PEACH Depth
15759 ELMT PCHG-348-C-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 48" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
16107 ELMT PCHG-536-CE Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 5.5 4.2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
17449 ELMT PCHG-360-C-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 60" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
17756 ELMT BPCHC-372-SCW-E Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 BPCHC 0.3 4.5" 3.3" 71" Polyester SOE - Closed solid top, bottom open with extender Tin-Plated Steel PEACH Depth
18849 ELMT PPCHG-336-EXT-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 1 4.5" 3" 36" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel PEACH Depth
19074 ELMT PCHG-336-C-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
19673 ELMT PCHG-360-A Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.5 4.5" 3" 60" Polyester DOE - Double Open End Polyester PEACH Depth
19883 ELMT PCHG-336-10-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 10 4.5" 3" 36" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
20124 ELMT PCHG-348-C Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 48" Polyester DOE - Double Open End Polyester PEACH Depth
20835 ELMT PCHG- 36-SCW-CE-B Buna-N N/A N/A 240 F 30 PSID 3-9 PCHG 0.3 3.6" 2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
20958 ELMT PPCHG-336-SCW-EXT-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.3 4.5" 3" 36" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel PEACH Depth
22157 ELMT PCHG-536-SCW-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 5.7" 4.2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
22218 ELMT PCHG-336-SCW-SS Integral PEACH end serves as seal N/A 316SS 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 36" Polyester DOE - Double Open End Polyester PEACH Depth
22219 ELMT PCHG-336-10-SS Integral PEACH end serves as seal N/A 316SS 240 F 30 PSID 3-9 PCHG 10 4.5" 3" 36" Polyester DOE - Double Open End Polyester PEACH Depth
22456 ELMT PCHG-372-SCW-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 72" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
22495 ELMT PCHG-336- 5-SS Integral PEACH end serves as seal N/A 316SS 240 F 30 PSID 3-9 PCHG 5 4.5" 3" 36" Polyester DOE - Double Open End Polyester PEACH Depth
22718 ELMT PPCHG-536-SCW-CE-HP-SS Integral PEACH end serves as seal N/A 304SS 240 F 90 PSID 3-9 PPCHG 0.3 5.5 4.2" 36.5" Polyester SOE - Closed top w/ bolt hole, open bottom 304SS / Polyester PEACH Depth
23227 ELMT PCHG-348-SCW Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 48" Polyester DOE - Double Open End Polyester PEACH Depth
23745 ELMT KPCHG- 36-SCW Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 0.3 3.3" 2.3" 36" Polyester DOE - Double Open End Polyester PEACH Depth
24096 ELMT KPCHG-372-EXT-NB SPCL Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 4.5" 3.4" 72" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel PEACH Depth
24113 ELMT PCHG-572-SCW-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 5.7" 4.2" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
24421 ELMT PCHG- 18-A-CE-B Buna-N N/A N/A 240 F 30 PSID 3-9 PCHG 0.5 3.6" 2" 18" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
24448 ELMT PPCHG-536-SCW-EXT Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.3 5.7" 4.2" 36.5" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel / Polyester PEACH Depth
24461 ELMT PPCHG-536-A Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.5 5" 4.2" 36.5" Polyester DOE - Double Open End Polyester PEACH Depth
24568 ELMT KPCHG- 96-CE-31 3.55 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 3.6" 2.1" 96.25" Polyester SOE - Closed top, open bottom Tin-Plated Steel / Polyester PEACH Depth
24834 ELMT KPCHG-324-SCW-CE Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 0.3 4.5" 3.4" 24" Polyester SOE - Closed top w/ bolt hole, open bottom Polyester PEACH Depth
25221 ELMT PPCHG-572-A-EC-UFS Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.5 6" 4.9" 72.4" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
2565 ELMT PCHG-536-10-CE Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 10 5.5 4.2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
2736 ELMT PCHG-330-C-CE-V Viton N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 30" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
2771 ELMT KPCHG- 72-SCW-B 3.7 Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 0.3 3.7" 2.3" 72.6" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
2831 ELMT PPCHG-572-EC-UFS Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 1 6" 4.9" 72.4" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
3021 ELMT PCHG-372-C-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
3045 ELMT PCHG-348-C-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 48" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
3357 ELMT PCHG-536-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 5.7" 4.2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
3471 ELMT PPCHG-572-SCW-EC-UFS Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.3 6" 4.9" 72.4" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
36853 ELMT PPCHG-572-A-V-EC-UFS Viton N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.5 6" 4.9" 72.4" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
36898 ELMT PPCHG-572-A-EXT Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.5 5.7" 4.2" 72.4" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel / Polyester PEACH Depth
37204 ELMT KPCHG-372-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 1 4.5" 3.4" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
37371 ELMT PCHG-372-SCW-HP-CE Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 90 PSID 3-9 PCHG 0.3 4.5" 3" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
39165 ELMT PCHG-536-SS Integral PEACH end serves as seal N/A 304SS 240 F 30 PSID 3-9 PCHG 1 5.5 4.2" 36" Polyester DOE - Double Open End Polyester PEACH Depth
39765 ELMT EZ-PCHG-343-HP-V Viton N/A Tin-Plated Steel 240 F 90 PSID 3-9 EZ-PCHG 1 4.5" 2.1" 43" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester PEACH Depth
39767 ELMT PCHG-636-SCW-IV-CE-OP Viton Tin-Plated Steel Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 6" 4.2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 347 o-ring Tin-Plated Steel PEACH Depth
40844 ELMT PCHG-348-SCW-CE-V Viton N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 48" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
41309 ELMT PCHG-360-SCW Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 60" Polyester DOE - Double Open End Polyester PEACH Depth
41617 ELMT PPCHG-572-A-EC-UFS-OP Buna-N Tin-Plated Steel Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.5 6" 4.9" 72.4" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
42297 ELMT PCHG- 36-SCW-C-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 3.6" 2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
42950 ELMT EZ-PCHG-343-10-V Viton N/A Tin-Plated Steel 240 F 30 PSID 3-9 EZ-PCHG 10 4.5" 2.1" 43" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester PEACH Depth
4314 ELMT PCHG- 36- 5 Integral PEACH end serves as seal N/A N/A 240 F 30 PSID 3-9 PCHG 5 3" 2" 36" Polyester DOE - Double Open End Polyester PEACH Depth
4350 ELMT PCHG-372-SCW-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
43790 ELMT KPCHG-372-A-EXT Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 0.5 4.5" 3.4" 72" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel / Polyester PEACH Depth
44743 ELMT PCHG-372-C-CE-B-OP Buna-N Tin-Plated Steel Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3.3" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
45739 ELMT PPCHG-572-SCW-EXT Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.3 5.7" 4.2" 72.4" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel / Polyester PEACH Depth
46070 ELMT PCHG- 24-C-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 3.6" 2" 24" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
46122 ELMT PCHG-336-C-CE-B-OP Buna-N Tin-Plated Steel Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
46127 ELMT PCHG-536-SCW-IV-C-CE Viton N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 5.5 4.2" 36.5" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 347 o-ring Tin-Plated Steel PEACH Depth
5883 ELMT PPCHG-524-SCW Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.3 5" 4.2" 24.5" Polyester DOE - Double Open End Polyester PEACH Depth
6266 ELMT PPCHG-536-SCW-EXT-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PPCHG 0.3 5.7" 4.2" 36.5" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel PEACH Depth
8339 ELMT PCHG-524 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 5.5 4.2" 24" Polyester DOE - Double Open End Polyester PEACH Depth
9568 ELMT PCHG-372-A-CE Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.5 4.5" 3" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
PF000073 ELMT PCHG-336-SCW-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 36" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
PF000176 ELMT KPCHG- 36-SCW-EXT 240.0 0.3
PF000243 ELMT PCHG-336-A-CE Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.5 4.5" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
PF000249 ELMT PCHG-536-A-CE Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.5 5.5 4.2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
PF000320 ELMT PCHG- 72-B-CE Buna-N N/A N/A 240 F 30 PSID 3-9 PCHG 1 3.6" 2" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
PF000343 ELMT PCHG-548 Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 5.5 4.2" 48" Polyester DOE - Double Open End Polyester PEACH Depth
PF000382 ELMT KPCHG-336- A-EXT Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 0.5 4.5" 3.4" 36" Polyester SOE - Closed top w/ extension, open bottom Tin-Plated Steel / Polyester PEACH Depth
PF000411 ELMT PCHG- 36- 5-B Buna-N N/A N/A 240 F 30 PSID 3-9 PCHG 5 3.6" 2" 36" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth
PF000422 ELMT EZ-PCHG-343 Buna-N N/A N/A 240 F 30 PSID 3-9 EZ-PCHG 1 4.5" 2.1" 43" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester PEACH Depth
PF000432 ELMT EZ-PCHG-343-SCW Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 EZ-PCHG 0.3 4.5" 2.1" 43" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester PEACH Depth
PF000447 ELMT PCHG-336-SCW-CE Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
PF000573 ELMT KPCHG-336-A Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 KPCHG 0.5 4.5" 3" 36" Polyester DOE - Double Open End Polyester PEACH Depth
PF000596 ELMT PCHG- 18-C-CE Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 3.6" 2" 18" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
PF000627 ELMT EZ-PCHG-379 Buna-N N/A N/A 240 F 30 PSID 3-9 EZ-PCHG 1 4.5" 2.1" 79" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester PEACH Depth
PF000630 ELMT EZ-PCHG-343-5 Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 EZ-PCHG 5 4.5" 2.1" 43" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester PEACH Depth
PF000631 ELMT EZ-PCHG-379-SCW Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 EZ-PCHG 0.3 4.5" 2.1" 79" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester PEACH Depth
PF000633 ELMT EZ-PCHG-379-10 Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 EZ-PCHG 10 4.5" 2.1" 79" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester PEACH Depth
PF000676 ELMT PCHG-318-A Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.5 4.5" 3" 18" Polyester DOE - Double Open End Polyester PEACH Depth
PF000699 ELMT PCHG-372-SCW-CE Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.3 4.5" 3" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel / Polyester PEACH Depth
PF000702 ELMT EZ-PCHG-343-V Viton N/A N/A 240 F 30 PSID 3-9 EZ-PCHG 1 4.5" 2.1" 43" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester PEACH Depth
PF000730 ELMT EZ-PCHG-328-SCW Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 EZ-PCHG 0.3 4.5" 2.1" 28" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester PEACH Depth
PF000735 ELMT EZ-PCHG-328 Buna-N N/A N/A 240 F 30 PSID 3-9 EZ-PCHG 1 4.5" 2.1" 28" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester PEACH Depth
PF000741 ELMT PCHG-348-A Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.5 4.5" 3" 48" Polyester DOE - Double Open End Polyester PEACH Depth
PF000787 ELMT PCHG-372-C-CE-V Viton N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 4.5" 3" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
PF000926 ELMT EZ-PCHG-343-10 Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 EZ-PCHG 10 4.5" 2.1" 43" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester PEACH Depth
PF000956 ELMT EZ-PCHG-343-SCW-V Viton N/A Tin-Plated Steel 240 F 30 PSID 3-9 EZ-PCHG 0.3 4.5" 2.1" 43" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester PEACH Depth
PF000958 ELMT PCHG-336-PP-C-B Buna-N N/A Tin-Plated Steel 180 F 30 PSID 2-14 PCHG 1 4.5" 3" 36" Polypropylene DOE - Double Open End Tin-Plated Steel PEACH Depth
PF000970 ELMT EZ-PCHG-328-5 Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 EZ-PCHG 5 4.5" 2.1" 28" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester PEACH Depth
PF001015 ELMT PCHG- 36-C-CE-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 1 3.6" 2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel PEACH Depth
PF001056 ELMT PCHG-336-PP-C-E EPDM N/A Tin-Plated Steel 180 F 30 PSID 2-14 PCHG 1 4.5" 3" 36" Polypropylene DOE - Double Open End Tin-Plated Steel PEACH Depth
PF001066 ELMT EZ-PCHG-343-C Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 EZ-PCHG 1 4.5" 2.1" 43" Polyester SOE - Closed top w/ handle, open bottom w/ external chevron seal Polyester PEACH Depth
44667 PCHG-372-A-B Buna-N N/A Tin-Plated Steel 240 F 30 PSID 3-9 PCHG 0.5 4.5" 3" 72" Polyester DOE - Double Open End Tin-Plated Steel PEACH Depth

687PDC
702106