PEACH® GEMINI PGC & PGC2 Gas Filter-Coalescer Cartridge | Product Series

Filter by

    No filters selected

Model Number

Core Material

Maximum Operating Temperature

pH Range

Flow Direction

Product Series

Nominal Outside Diameter

Cartridge Length

Filter Material

End Cap Configuration

End Cap Material

Seal Material

Micron Rating

Filter Construction

Changeout Pressure Differential

Maximum Pressure Differential

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PEACH® GEMINI PGC & PGC2 Gas Filter-Coalescer Cartridge

PEACH® GEMINI PGC & PGC2 Gas Filter-Coalescer Cartridge

PEACH® Gemini Series PGC & PGC2 depth style gas filter-coalescer used to provide ultra-clean gas with high efficiency removal of solid and liquid contaminants down to 0.3 microns.

Technical Specifications

  • Division: Industrial Process Filtration Division
  • Product Series: PGC2, PGC
  • Brand: PECO
  • Micron Rating: 0.3
  • Filter Construction: PEACH Depth Clarifier
  • Body Material: N/A
  • Changeout Pressure Differential: 12 to 14 psid
  • Maximum Pressure Differential: 25
  • Quantity per Box: 4, 1
  • Product Type: Filter Cartridge
  • Industry: Oil and Gas
  • Technology: Filtration
Safety Warning

Full Product Description

The PEACH® Gemini, Series PGC & PGC2, cartridge is specifically designed for use with the PEACH Gemini PuraSep® vessel in natural gas filter-coalescing applications. Its unique patented design provides dual flow path filtration with all the added benefits of PEACH technology. Gas flows outside-to-inside through the 1st Stage of the cartridge where solid contaminant is captured, and liquids are pre-coalesced. Then, as gas travels through the inside diameter of the cartridge at the chevron seal, a smooth transition is made and the gas flows inside-to-outside through the 2nd Stage of the cartridge removing coalesced liquids down to 0.3 microns.

PGC cartridges can be used in PECO brand Series PGCPH vessels (Generation 1).
PGC2 cartridges can be used in PECO brand Series GEM2 vessels (Generation 2) or Series PGCPH vessels that have been converted to use PGC2 cartridges.


INDUSTRIES
•Oil & Gas

FEATURES/BENEFITS
•0.3 micron high efficiency coalescing
•Three performance level options for efficiency needs
•PEACH® technology
•Removes contaminants such as asphaltenes, coal fines, dirt, iron sulfides, molecular sieve dust, pipe scale, salt, sand, wear metals
•Coalesces aerosol liquid droplets such as amine, condensate, glycol, lubricated oils, water, low surface tension fluids

APPLICATIONS
•Compressor Suction and Discharge
•Pre/Post Contactor
•Fired Reboiler
•Gas Analyzer
•Gas Injection System
•Landfill Gas
•Line Heater
•Propane Refrigeration System
•Solid Desiccant or Molecular Sieve Bed
•Turbine Fuel Gas
•Metering Station
•Plant Feed
•Low NOx Burner Tip Protection
•Storage Withdrawal

Related Documents

×
Products Model Number Core Material Maximum Operating Temperature pH Range Flow Direction Product Series Nominal Outside Diameter Cartridge Length Filter Material End Cap Configuration End Cap Material Seal Material Micron Rating Filter Construction Changeout Pressure Differential Maximum Pressure Differential
00-037000 ELMT PGC-373 N/A 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 73" Polyester Closed both ends Polyester Buna-N PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
00-037031 ELMT PGC-373-C Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 73" Polyester Closed both ends Polyester Buna-N PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
00-037016 ELMT PGC-373-C PL-20 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 73" Polyester Closed both ends Polyester Buna-N PL-20: 0.3 Solids + 99.99% ≥ 0.3 Liquid Droplets, ≤8PPB Effluent PEACH Depth 12-14 PSID 25 PSID
PF000670 ELMT PGC-373-C PL-23 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 73" Polyester Closed both ends Polyester Buna-N PL-23: 0.3 Solids + 99.98% ≥ 0.1 Liquid Droplets, ≤ 2PPB Effluent PEACH Depth 12-14 PSID 25 PSID
PF000270 ELMT PGC-373-HNBR-C Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 73" Polyester Closed both ends Polyester HNBR PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
PF000064 ELMT PGC-373-PP-V-C Tin-Plated Steel 240 F 2-14 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 73" Polypropylene Closed both ends Polypropylene Viton PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
00-037003 ELMT PGC-373-V N/A 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 73" Polyester Closed both ends Polyester Viton PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
00-037014 ELMT PGC-373-V-C Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 73" Polyester Closed both ends Polyester Viton PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
00-037001 ELMT PGC-382 N/A 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 82" Polyester Closed both ends Polyester Buna-N PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
00-037006 ELMT PGC-382-C Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 82" Polyester Closed both ends Polyester Buna-N PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
00-037015 ELMT PGC-382-C PL-20 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 82" Polyester Closed both ends Polyester Buna-N PL-20: 0.3 Solids + 99.99% ≥ 0.3 Liquid Droplets, ≤8PPB Effluent PEACH Depth 12-14 PSID 25 PSID
25228 ELMT PGC-382-C PL-23 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 82" Polyester Closed both ends Polyester Buna-N PL-23: 0.3 Solids + 99.98% ≥ 0.1 Liquid Droplets, ≤ 2PPB Effluent PEACH Depth 12-14 PSID 25 PSID
23738 ELMT PGC-382-HNBR-C Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 82" Polyester Closed both ends Polyester HNBR PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
00-037027 ELMT PGC-382-PP-C-SS 304SS 240 F 2-14 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 82" Polypropylene Closed both ends Polypropylene Buna-N PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
00-037007 ELMT PGC-382-PP-EPDM-C Tin-Plated Steel 240 F 2-14 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 82" Polypropylene Closed both ends Polypropylene EPDM PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
4316 ELMT PGC-382-PP-HNBR-C-SS 304SS 240 F 2-14 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 82" Polyester Closed both ends Polypropylene HNBR PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
PF000941 ELMT PGC-382-TCV-C Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 82" Polyester Closed both ends Polyester Teflon-coated Viton PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
PF000613 ELMT PGC-382-TCV-C PL-20 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 82" Polyester Closed both ends Polyester Teflon-coated Viton PL-20: 0.3 Solids + 99.99% ≥ 0.3 Liquid Droplets, ≤8PPB Effluent PEACH Depth 12-14 PSID 25 PSID
PF000622 ELMT PGC-382-TCV-C PL-23 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 82" Polyester Closed both ends Polyester Teflon-coated Viton PL-23: 0.3 Solids + 99.98% ≥ 0.1 Liquid Droplets, ≤ 2PPB Effluent PEACH Depth 12-14 PSID 25 PSID
00-037004 ELMT PGC-382-V N/A 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 82" Polyester Closed both ends Polyester Viton PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
00-037013 ELMT PGC-382-V-C PL-20 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 82" Polyester Closed both ends Polyester Viton PL-20: 0.3 Solids + 99.99% ≥ 0.3 Liquid Droplets, ≤8PPB Effluent PEACH Depth 12-14 PSID 25 PSID
00-037002 ELMT PGC-394 N/A 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 94" Polyester Closed both ends Polyester Buna-N PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
00-037028 ELMT PGC-394-C Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 94" Polyester Closed both ends Polyester Buna-N PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
00-037017 ELMT PGC-394-C PL-20 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 94" Polyester Closed both ends Polyester Buna-N PL-20: 0.3 Solids + 99.99% ≥ 0.3 Liquid Droplets, ≤8PPB Effluent PEACH Depth 12-14 PSID 25 PSID
PF000755 ELMT PGC-394-C PL-23 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 94" Polyester Closed both ends Polyester Buna-N PL-23: 0.3 Solids + 99.98% ≥ 0.1 Liquid Droplets, ≤ 2PPB Effluent PEACH Depth 12-14 PSID 25 PSID
PF000499 ELMT PGC-394-EPDM-C-SS PL-20 304SS 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 94" Polyester Closed both ends Polyester EPDM PL-20: 0.3 Solids + 99.99% ≥ 0.3 Liquid Droplets, ≤8PPB Effluent PEACH Depth 12-14 PSID 25 PSID
PF000109 ELMT PGC-394-HNBR-C Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 94" Polyester Closed both ends Polyester HNBR PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
PF000020 ELMT PGC-394-HNBR-C PL-23 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 94" Polyester Closed both ends Polyester HNBR PL-23: 0.3 Solids + 99.98% ≥ 0.1 Liquid Droplets, ≤ 2PPB Effluent PEACH Depth 12-14 PSID 25 PSID
24655 ELMT PGC-394-PP-EPDM-C Tin-Plated Steel 240 F 2-14 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 94" Polypropylene Closed both ends Polypropylene EPDM PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
PF000803 ELMT PGC-394-TCV N/A 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 94" Polyester Closed both ends Polyester Teflon-coated Viton PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
PF000731 ELMT PGC-394-TCV-C PL-20 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 94" Polyester Closed both ends Polyester Teflon-coated Viton PL-20: 0.3 Solids + 99.99% ≥ 0.3 Liquid Droplets, ≤8PPB Effluent PEACH Depth 12-14 PSID 25 PSID
37332 ELMT PGC-394-TCV-C PL-23 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 94" Polyester Closed both ends Polyester Teflon-coated Viton PL-23: 0.3 Solids + 99.98% ≥ 0.1 Liquid Droplets, ≤ 2PPB Effluent PEACH Depth 12-14 PSID 25 PSID
00-037005 ELMT PGC-394-V N/A 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 94" Polyester Closed both ends Polyester Viton PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
24811 ELMT PGC-394-V-C Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 94" Polyester Closed both ends Polyester Viton PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
PF000428 ELMT PGC-394-V-C PL-23 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC 4.6" 94" Polyester Closed both ends Polyester Viton PL-23: 0.3 Solids + 99.98% ≥ 0.1 Liquid Droplets, ≤ 2PPB Effluent PEACH Depth 12-14 PSID 25 PSID
37336 ELMT PGC-SLEEVE-394-12 N/A 240 F 3-9 Outside-to-Inside PGC 5" 36.5" Polyester DOE - Double Open End Polyester N/A N/A PEACH Depth 12-14 PSID 25 PSID
38951 ELMT PGC2-373-C Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC2 4.6" 73" Polyester Closed both ends Polyester Buna-N PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
38990 ELMT PGC2-373-C PL-20 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC2 4.6" 73" Polyester Closed both ends Polyester Buna-N PL-20: 0.3 Solids + 99.99% ≥ 0.3 Liquid Droplets, ≤8PPB Effluent PEACH Depth 12-14 PSID 25 PSID
38997 ELMT PGC2-373-C PL-23 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC2 4.6" 73" Polyester Closed both ends Polyester Buna-N PL-23: 0.3 Solids + 99.98% ≥ 0.1 Liquid Droplets, ≤ 2PPB Effluent PEACH Depth 12-14 PSID 25 PSID
39035 ELMT PGC2-373/382/394-12-SLEEVE N/A 240 F 3-9 Outside-to-Inside PGC2 5" 36.5" Polyester DOE - Double Open End Polyester N/A N/A PEACH Depth 12-14 PSID 25 PSID
38980 ELMT PGC2-382-C Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC2 4.6" 82" Polyester Closed both ends Polyester Buna-N PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
38991 ELMT PGC2-382-C PL-20 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC2 4.6" 82" Polyester Closed both ends Polyester Buna-N PL-20: 0.3 Solids + 99.99% ≥ 0.3 Liquid Droplets, ≤8PPB Effluent PEACH Depth 12-14 PSID 25 PSID
39000 ELMT PGC2-382-C PL-23 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC2 4.6" 82" Polyester Closed both ends Polyester Buna-N PL-23: 0.3 Solids + 99.98% ≥ 0.1 Liquid Droplets, ≤ 2PPB Effluent PEACH Depth 12-14 PSID 25 PSID
44785 ELMT PGC2-382-HNBR-C Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC2 4.6" 82" Polyester Closed both ends Polyester HNBR PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
39020 ELMT PGC2-382-V-C Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC2 4.6" 82" Polyester Closed both ends Polyester Viton PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
38981 ELMT PGC2-394-C Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC2 4.6" 94" Polyester Closed both ends Polyester Buna-N PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID
38992 ELMT PGC2-394-C PL-20 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC2 4.6" 94" Polyester Closed both ends Polyester Buna-N PL-20: 0.3 Solids + 99.99% ≥ 0.3 Liquid Droplets, ≤8PPB Effluent PEACH Depth 12-14 PSID 25 PSID
39001 ELMT PGC2-394-C PL-23 Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC2 4.6" 94" Polyester Closed both ends Polyester Buna-N PL-23: 0.3 Solids + 99.98% ≥ 0.1 Liquid Droplets, ≤ 2PPB Effluent PEACH Depth 12-14 PSID 25 PSID
39030 ELMT PGC2-394-V-C Tin-Plated Steel 240 F 3-9 Stage 1 Out-In, Stage 2 In-Out PGC2 4.6" 94" Polyester Closed both ends Polyester Viton PL-01/STANDARD: 0.3 Solids + 99.8% ≥ 0.3 Liquid Droplets, ≤50PPB Effluent PEACH Depth 12-14 PSID 25 PSID

687PDC
702106